製品概要
概要
The access line ultra-low-power STM32L031x4/6 family incorporates the high-performance ARM® Cortex®-M0+ 32-bit RISC core operating at a 32 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash program memory, 1 Kbytes of data EEPROM and 8 Kbytes of RAM) plus an extensive range of enhanced I/Os and peripherals. The STM32L031x4/6 devices provide high power efficiency for a wide range of performance. It is achieved with a large choice of internal and external clock sources, an internal voltage adaptation and several low-power modes.The STM32L031x4/6 devices offer several analog features, one 12-bit ADC with hardware oversampling, two ultra-low-power comparators, several timers, one low-power timer (LPTIM), three general-purpose 16-bit timers, one RTC and one SysTick which can be used as timebases. They also feature two watchdogs, one watchdog with independent clock and window capability and one window watchdog based on bus clock.
Moreover, the STM32L031x4/6 devices embed standard and advanced communication interfaces: one I2C, one SPI, one USART, and a low-power UART (LPUART).
The STM32L031x4/6 also include a real-time clock and a set of backup registers that remain powered in Standby mode.
The ultra-low-power STM32L031x4/6 devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +125 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.
-
特徴
- Ultra-low-power platform
- 1.65 V to 3.6 V power supply
- -40 to 125 °C temperature range
- 0.25 μA Standby mode (2 wakeup pins)
- 0.38 μA Stop mode (16 wakeup lines)
- 0.68 μA Stop mode + RTC + 8 KB RAM retention
- Down to 76 μA/MHz in Run mode
- 5 μs wakeup time (from Flash memory)
- 41 μA 12-bit ADC conversion (at 10ksps)
- Core: ARM® 32-bit Cortex®-M0+
- From 32 kHz up to 32 MHz max.
- 0.95 DMIPS/MHz
- Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
- Ultralow power POR/PDR
- Programmable voltage detector (PVD)
- Clock sources
- 1 to 25 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- High speed internal 16 MHz factory-trimmed RC (+/- 1%)
- Internal low-power 37 kHz RC
- Internal multispeed low-power 65 kHz to 4.2 MHz RC
- PLL for CPU clock
- Pre-programmed bootloader
- USART, SPI supported
- Development support
- Serial wire debug supported
- Up to 38 fast I/Os (31 I/Os 5V tolerant)
- Memories
- Up to 32 KB Flash with ECC
- 8 KB RAM
- 1 KB of data EEPROM with ECC
- 20-byte backup register
- Sector protection against R/W operation
- Rich Analog peripherals
- 12-bit ADC 1.14 Msps up to 10 channels (down to 1.65 V)
- 2x ultra-low-power comparators (window mode and wake up capability, down to 1.8 V)
- 7-channel DMA controller, supporting ADC, SPI, I2C, USART, Timers
- 5x peripherals communication interface
- 1x USART (ISO 7816, IrDA), 1x UART (low power)
- 1x SPI 16 Mbits/s
- 1x I2C (SMBus/PMBus)
- 8x timers: 1x 16-bit with up to 4 channels, 2x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC and 2x watchdogs (independent/window)
- CRC calculation unit, 96-bit unique ID
- All packages are ECOPACK®2
- Ultra-low-power platform
回路ダイアグラム
関連製品

注目ビデオ
Recommended Tools & Software
All tools & software
Recommended documentation
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2018 | 02 Mar 2018 |
アプリケーションノート (5 of 51)
Resource title | Latest update | |||
---|---|---|---|---|
25 Jun 2015 | 25 Jun 2015 | |||
08 Jul 2020 | 08 Jul 2020 | |||
14 Feb 2019 | 14 Feb 2019 | |||
09 May 2019 | 09 May 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
28 Feb 2020 | 28 Feb 2020 | |||
20 Sep 2018 | 20 Sep 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
08 Oct 2015 | 08 Oct 2015 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
17 Dec 2019 | 17 Dec 2019 | |||
28 Nov 2019 | 28 Nov 2019 | |||
11 Dec 2017 | 11 Dec 2017 | |||
28 Oct 2019 | 28 Oct 2019 | |||
25 Mar 2020 | 25 Mar 2020 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
12 Feb 2015 | 12 Feb 2015 | |||
21 Sep 2018 | 21 Sep 2018 | |||
30 Apr 2015 | 30 Apr 2015 | |||
19 Nov 2020 | 19 Nov 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
04 Dec 2020 | 04 Dec 2020 | |||
05 Nov 2020 | 05 Nov 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
14 Nov 2018 | 14 Nov 2018 | |||
03 Jul 2017 | 03 Jul 2017 | |||
03 Jul 2017 | 03 Jul 2017 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
13 Aug 2019 | 13 Aug 2019 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Dec 2017 | 05 Dec 2017 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2019 | 18 Dec 2019 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jul 2016 | 04 Jul 2016 |
Design Notes & Tips (3)
Resource title | Latest update | |||
---|---|---|---|---|
20 Nov 2017 | 20 Nov 2017 | |||
20 Nov 2017 | 20 Nov 2017 | |||
12 Dec 2017 | 12 Dec 2017 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 32)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2016 | 23 Nov 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
27 Sep 2017 | 27 Sep 2017 | |||
23 Feb 2018 | 23 Feb 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
19 Apr 2021 | 19 Apr 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
30 Aug 2016 | 30 Aug 2016 | |||
28 Apr 2015 | 28 Apr 2015 | |||
16 Oct 2014 | 16 Oct 2014 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
22 May 2019 | 22 May 2019 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
28 Aug 2019 | 28 Aug 2019 | |||
14 Nov 2018 | 14 Nov 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
26 Nov 2018 | 26 Nov 2018 | |||
25 Jun 2019 | 25 Jun 2019 | |||
14 Feb 2020 | 14 Feb 2020 | |||
24 Mar 2016 | 24 Mar 2016 |
プレゼンテーション (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2016 | 27 Jun 2016 | |||
18 Mar 2020 | 18 Mar 2020 | |||
18 Mar 2020 | 18 Mar 2020 | |||
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
17 Jun 2020 | 17 Jun 2020 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2017 | 13 Jan 2017 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 Nov 2018 | 26 Nov 2018 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | SMPS | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|---|
STM32L031F4P3 | 量産中 | TSSOP-20 | - | インダストリアル | Ecopack2 | |
STM32L031F4P6 | 量産中 | TSSOP-20 | - | インダストリアル | Ecopack2 | |
STM32L031F4P7 | 計画中 | TSSOP-20 | - | インダストリアル | - | |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32L031F4P3 | 1 distributors | 量産中 | 3A991A2 | NEC | Tube | TSSOP-20 | -40 | 125 | PHILIPPINES | 3 | - | 9 | - | - | - | 2 | 15 | - | - | 1 | - | 1 | - | - | - | 0.8883 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 3 Timers (typ) (32-bit): - Number of Channels (typ): 9 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 2 I/Os (High Current): 15 CAN: - CAN FD (typ): - SPI (typ): 1 I2S (typ): - USART (typ): 1 UART (typ): - Integrated op-amps: - SMPS: - | ||
STM32L031F4P7 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 計画中 | - | - | Tube | TSSOP-20 | -40 | 105 | - | 3 | - | 9 | - | - | - | 2 | 15 | - | - | 1 | - | 1 | - | - | - | 詳細情報 Country of Origin: - Timers (typ) (16-bit): 3 Timers (typ) (32-bit): - Number of Channels (typ): 9 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 2 I/Os (High Current): 15 CAN: - CAN FD (typ): - SPI (typ): 1 I2S (typ): - USART (typ): 1 UART (typ): - Integrated op-amps: - SMPS: - | |||
STM32L031F4P6 | 1 distributors | 量産中 | 3A991A2 | NEC | Tube | TSSOP-20 | -40 | 85 | PHILIPPINES | 3 | - | 9 | - | - | - | 2 | 15 | - | - | 1 | - | 1 | - | - | - | 0.7725 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 3 Timers (typ) (32-bit): - Number of Channels (typ): 9 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 2 I/Os (High Current): 15 CAN: - CAN FD (typ): - SPI (typ): 1 I2S (typ): - USART (typ): 1 UART (typ): - Integrated op-amps: - SMPS: - |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.8883 / 10k製品ステータス
計画中ECCN (US)
-Budgetary Price (US$)*/Qty
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.7725 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。