製品概要
概要
The access line ultra-low-power STM32L071xx microcontrollers incorporate the high-performance Arm Cortex-M0+ 32-bit RISC core operating at a 32 MHz frequency, a memory protection unit (MPU), high-speed embedded memories (up to 192 Kbytes of Flash program memory, 6 Kbytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os and peripherals. The STM32L071xx devices provide high power efficiency for a wide range of performance. It is achieved with a large choice of internal and external clock sources, an internal voltage adaptation and several low-power modes.The STM32L071xx devices offer several analog features, one 12-bit ADC with hardware oversampling, two ultra-low-power comparators, several timers, one low-power timer (LPTIM), four general-purpose 16-bit timers and two basic timer, one RTC and one SysTick which can be used as timebases. They also feature two watchdogs, one watchdog with independent clock and window capability and one window watchdog based on bus clock.
Moreover, the STM32L071xx devices embed standard and advanced communication interfaces: up to three I2Cs, two SPIs, one I2S, four USARTs, a low-power UART (LPUART), .
The STM32L071xx also include a real-time clock and a set of backup registers that remain powered in Standby mode.
The ultra-low-power STM32L071xx devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +125 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.
-
特徴
- Ultra-low-power platform
- 1.65 V to 3.6 V power supply
- -40 to 125 °C temperature range
- 0.29 µA Standby mode (3 wakeup pins)
- 0.43 µA Stop mode (16 wakeup lines)
- 0.86 µA Stop mode + RTC + 20-Kbyte RAM retention
- Down to 93 µA/MHz in Run mode
- 5 µs wakeup time (from Flash memory)
- 41 µA 12-bit ADC conversion at 10 ksps
- Core: Arm® 32-bit Cortex®-M0+ with MPU
- From 32 kHz up to 32 MHz max.
- 0.95 DMIPS/MHz
- Memories
- Up to 192-Kbyte Flash memory with ECC(2 banks with read-while-write capability)
- 20 -Kbyte RAM
- 6 Kbytes of data EEPROM with ECC
- 20-byte backup register
- Sector protection against R/W operation
- Up to 84 fast I/Os (78 I/Os 5V tolerant)
- Reset and supply management
- Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
- Ultra-low-power POR/PDR
- Programmable voltage detector (PVD)
- Clock sources
- 1 to 25 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- High speed internal 16 MHz factory-trimmed RC (+/- 1%)
- Internal low-power 37 kHz RC
- Internal multispeed low-power 65 kHz to 4.2 MHz RC
- PLL for CPU clock
- Pre-programmed bootloader
- USART, I2C, SPI supported
- Development support
- Serial wire debug supported
- Rich Analog peripherals
- 12-bit ADC 1.14 Msps up to 16 channels (down to 1.65 V)
- 2x ultra-low-power comparators (window mode and wake up capability, down to 1.65 V)
- 7-channel DMA controller, supporting ADC, SPI, I2C, USART, Timers
- Up to 10x peripheral communication interfaces
- 4x USART (2 with ISO 7816, IrDA), 1x UART (low power)
- Up to 6x SPI 16 Mbits/s
- 3x I2C (2 with SMBus/PMBus)
- 11x timers: 2x 16-bit with up to 4 channels, 2x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC, 2x 16-bit basic, and 2x watchdogs (independent/window)
- CRC calculation unit, 96-bit unique ID
- All packages are ECOPACK2
- Ultra-low-power platform
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
Recommended documentation
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Nov 2019 | 15 Nov 2019 |
アプリケーションノート (5 of 51)
Resource title | Latest update | |||
---|---|---|---|---|
25 Jun 2015 | 25 Jun 2015 | |||
08 Jul 2020 | 08 Jul 2020 | |||
14 Feb 2019 | 14 Feb 2019 | |||
09 May 2019 | 09 May 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
28 Feb 2020 | 28 Feb 2020 | |||
20 Sep 2018 | 20 Sep 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
08 Oct 2015 | 08 Oct 2015 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
17 Dec 2019 | 17 Dec 2019 | |||
28 Nov 2019 | 28 Nov 2019 | |||
11 Dec 2017 | 11 Dec 2017 | |||
28 Oct 2019 | 28 Oct 2019 | |||
25 Mar 2020 | 25 Mar 2020 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
12 Feb 2015 | 12 Feb 2015 | |||
21 Sep 2018 | 21 Sep 2018 | |||
30 Apr 2015 | 30 Apr 2015 | |||
19 Nov 2020 | 19 Nov 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
04 Dec 2020 | 04 Dec 2020 | |||
05 Nov 2020 | 05 Nov 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
14 Nov 2018 | 14 Nov 2018 | |||
03 Jul 2017 | 03 Jul 2017 | |||
03 Jul 2017 | 03 Jul 2017 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
13 Aug 2019 | 13 Aug 2019 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Dec 2017 | 05 Dec 2017 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2019 | 18 Dec 2019 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Feb 2016 | 05 Feb 2016 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 32)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2016 | 23 Nov 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
27 Sep 2017 | 27 Sep 2017 | |||
23 Feb 2018 | 23 Feb 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
23 Feb 2021 | 23 Feb 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
30 Aug 2016 | 30 Aug 2016 | |||
28 Apr 2015 | 28 Apr 2015 | |||
16 Oct 2014 | 16 Oct 2014 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
22 May 2019 | 22 May 2019 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
28 Aug 2019 | 28 Aug 2019 | |||
14 Nov 2018 | 14 Nov 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
26 Nov 2018 | 26 Nov 2018 | |||
25 Jun 2019 | 25 Jun 2019 | |||
14 Feb 2020 | 14 Feb 2020 | |||
24 Mar 2016 | 24 Mar 2016 |
プレゼンテーション (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2016 | 27 Jun 2016 | |||
18 Mar 2020 | 18 Mar 2020 | |||
18 Mar 2020 | 18 Mar 2020 | |||
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
17 Jun 2020 | 17 Jun 2020 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2017 | 13 Jan 2017 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 Nov 2018 | 26 Nov 2018 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | SMPS | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|---|
STM32L071V8T6 | 量産中 | LQFP 100 14x14x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L071V8T6TR | 量産中 | LQFP 100 14x14x1.4 mm | - | インダストリアル | Ecopack2 | |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32L071V8T6 | 3 distributors | Buy Direct | 量産中 | 3A991A2 | NEC | Tray | LQFP 100 14x14x1.4 mm | -40 | 85 | PHILIPPINES | 6 | - | 16 | - | - | - | 2 | 84 | - | - | 2 | 1 | 4 | - | - | - | 1.7074 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 6 Timers (typ) (32-bit): - Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 2 I/Os (High Current): 84 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): 1 USART (typ): 4 UART (typ): - Integrated op-amps: - SMPS: - | |
STM32L071V8T6TR | 1 distributors | Buy Direct | 量産中 | 3A991A2 | NEC | Tape And Reel | LQFP 100 14x14x1.4 mm | - | - | PHILIPPINES | 6 | - | 16 | - | - | - | 2 | 84 | - | - | 2 | 1 | 4 | - | - | - | 1.7074 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 6 Timers (typ) (32-bit): - Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 2 I/Os (High Current): 84 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): 1 USART (typ): 4 UART (typ): - Integrated op-amps: - SMPS: - |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。