製品概要
概要
The ultra-low-power STM32L151x6/8/B and STM32L152x6/8/B devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM®Cortex®-M3 32-bit RISC core operating at 32 MHz frequency (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 128 Kbytes and RAM up to 16 Kbytes) and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All the devices offer a 12-bit ADC, 2 DACs and 2 ultra-low-power comparators, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.Moreover, the STM32L151x6/8/B and STM32L152x6/8/B devices contain standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs and a USB. The STM32L151x6/8/B and STM32L152x6/8/B devices offer up to 20 capacitive sensing channels to simply add touch sensing functionality to any application.
They also include a real-time clock and a set of backup registers that remain powered in Standby mode.
Finally, the integrated LCD controller (except STM32L151x6/8/B devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with contrast independent of the supply voltage.
The ultra-low-power STM32L151x6/8/B and STM32L152x6/8/B devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. It is available in the -40 to +85 °C temperature range, extended to 105°C in low power dissipation state. A comprehensive set of power-saving modes allows the design of low-power applications.
-
特徴
- Ultra-low-power platform
- 1.65 V to 3.6 V power supply
- -40°C to 85°C/105°C temperature range
- 0.3 μA Standby mode (3 wakeup pins)
- 0.9 μA Standby mode + RTC
- 0.57 μA Stop mode (16 wakeup lines)
- 1.2 μA Stop mode + RTC
- 9 μA Low-power run mode
- 214 μA/MHz Run mode
- 10 nA ultra-low I/O leakage
- < 8 μs wakeup time
- Core: ARM®Cortex®-M3 32-bit CPU
- From 32 kHz up to 32 MHz max
- 1.25 DMIPS/MHz (Dhrystone 2.1)
- Memory protection unit
- Reset and supply management
- Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
- Ultra-low-power POR/PDR
- Programmable voltage detector (PVD)
- Clock sources
- 1 to 24 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
- Internal low-power 37 kHz RC
- Internal multispeed low-power 65 kHz to 4.2 MHz
- PLL for CPU clock and USB (48 MHz)
- Pre-programmed bootloader
- USART supported
- Development support
- Serial wire debug supported
- JTAG and trace supported
- Up to 83 fast I/Os (73 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
- Memories
- Up to 128 Kbytes Flash memory with ECC
- Up to 16 Kbytes RAM
- Up to 4 Kbytes of true EEPROM with ECC
- 80-byte backup register
- LCD Driver (except STM32L151x/6/8/B devices) for up to 8x40 segments
- Support contrast adjustment
- Support blinking mode
- Step-up converter on board
- Rich analog peripherals (down to 1.8 V)
- 12-bit ADC 1 Msps up to 24 channels
- 12-bit DAC 2 channels with output buffers
- 2x ultra-low-power-comparators(window mode and wake up capability)
- DMA controller 7x channels
- 8x peripheral communication interfaces
- 1x USB 2.0 (internal 48 MHz PLL)
- 3x USARTs (ISO 7816, IrDA)
- 2x SPIs 16 Mbit/s
- 2x I2Cs (SMBus/PMBus)
- 10x timers: 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
- Up to 20 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
- CRC calculation unit, 96-bit unique ID
- Ultra-low-power platform
注目ビデオ
Recommended Tools & Software
All tools & software
Recommended documentation
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Apr 2016 | 28 Apr 2016 |
アプリケーションノート (5 of 48)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 | 08 Jul 2020 | |||
14 Feb 2019 | 14 Feb 2019 | |||
09 May 2019 | 09 May 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
03 Jul 2017 | 03 Jul 2017 | |||
20 Sep 2018 | 20 Sep 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
08 Oct 2015 | 08 Oct 2015 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
28 Oct 2019 | 28 Oct 2019 | |||
25 Mar 2020 | 25 Mar 2020 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
30 Apr 2015 | 30 Apr 2015 | |||
19 Nov 2020 | 19 Nov 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
14 Apr 2021 | 14 Apr 2021 | |||
25 Jan 2021 | 25 Jan 2021 | |||
04 Dec 2020 | 04 Dec 2020 | |||
17 May 2018 | 17 May 2018 | |||
19 Feb 2019 | 19 Feb 2019 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
19 Feb 2021 | 19 Feb 2021 | |||
20 May 2017 | 20 May 2017 | |||
18 Jun 2019 | 18 Jun 2019 | |||
15 Nov 2019 | 15 Nov 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
03 Dec 2020 | 03 Dec 2020 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
24 Aug 2018 | 24 Aug 2018 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
25 Mar 2020 | 25 Mar 2020 | |||
03 Jul 2017 | 03 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Jan 2020 | 31 Jan 2020 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Dec 2017 | 20 Dec 2017 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Nov 2016 | 08 Nov 2016 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 41)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2016 | 23 Nov 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
16 Sep 2019 | 16 Sep 2019 | |||
23 Feb 2018 | 23 Feb 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
20 Aug 2019 | 20 Aug 2019 | |||
23 Feb 2021 | 23 Feb 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
28 Jun 2019 | 28 Jun 2019 | |||
10 Dec 2020 | 10 Dec 2020 | |||
16 Sep 2019 | 16 Sep 2019 | |||
02 Apr 2015 | 02 Apr 2015 | |||
22 May 2019 | 22 May 2019 | |||
12 Dec 2017 | 12 Dec 2017 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
24 Apr 2020 | 24 Apr 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
02 Sep 2015 | 02 Sep 2015 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
28 Aug 2019 | 28 Aug 2019 | |||
18 Jun 2019 | 18 Jun 2019 | |||
10 Dec 2020 | 10 Dec 2020 | |||
19 Aug 2019 | 19 Aug 2019 | |||
09 Jun 2016 | 09 Jun 2016 | |||
29 Jul 2016 | 29 Jul 2016 | |||
04 Nov 2019 | 04 Nov 2019 | |||
04 Nov 2019 | 04 Nov 2019 | |||
20 Nov 2020 | 20 Nov 2020 | |||
04 Jan 2016 | 04 Jan 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
16 Sep 2019 | 16 Sep 2019 | |||
20 Aug 2019 | 20 Aug 2019 | |||
14 Feb 2020 | 14 Feb 2020 | |||
24 Mar 2016 | 24 Mar 2016 |
プレゼンテーション (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2016 | 25 Mar 2016 | |||
26 Feb 2020 | 26 Feb 2020 | |||
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
25 Mar 2016 | 25 Mar 2016 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2017 | 13 Jan 2017 |
ホワイト・ペーパー (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2016 | 25 Mar 2016 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Dec 2015 | 22 Dec 2015 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Dec 2015 | 22 Dec 2015 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | SMPS | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|---|
STM32L152R6H6 | NRND | TFBGA 64 5x5x1.2 P 0.5 mm | - | インダストリアル | Ecopack2 | |
STM32L152R6T6 | NRND | LQFP 64 10x10x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L152R6T6TR | NRND | LQFP 64 10x10x1.4 mm | - | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32L152R6T6TR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | 3A991A2 | NEC | Tape And Reel | LQFP 64 10x10x1.4 mm | -40 | 85 | MALAYSIA | 8 | - | 20 | - | - | 2 | 2 | 51 | - | - | 2 | - | 3 | - | - | - | 詳細情報 Country of Origin: MALAYSIA Timers (typ) (16-bit): 8 Timers (typ) (32-bit): - Number of Channels (typ): 20 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 51 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): - USART (typ): 3 UART (typ): - Integrated op-amps: - SMPS: - | |||
STM32L152R6H6 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | 3A991A2 | NEC | Tray | TFBGA 64 5x5x1.2 P 0.5 mm | -40 | 85 | MALAYSIA | 8 | - | 19 | - | - | 2 | 2 | 50 | - | - | 2 | - | 3 | - | - | - | 詳細情報 Country of Origin: MALAYSIA Timers (typ) (16-bit): 8 Timers (typ) (32-bit): - Number of Channels (typ): 19 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 50 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): - USART (typ): 3 UART (typ): - Integrated op-amps: - SMPS: - | |||
STM32L152R6T6 | 1 distributors | NRND | 3A991A2 | NEC | Tray | LQFP 64 10x10x1.4 mm | -40 | 85 | MALAYSIA | 8 | - | 20 | - | - | 2 | 2 | 51 | - | - | 2 | - | 3 | - | - | - | 詳細情報 Country of Origin: MALAYSIA Timers (typ) (16-bit): 8 Timers (typ) (32-bit): - Number of Channels (typ): 20 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 51 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): - USART (typ): 3 UART (typ): - Integrated op-amps: - SMPS: - |
製品ステータス
NRNDECCN (US)
3A991A2Budgetary Price (US$)*/Qty
製品ステータス
NRNDECCN (US)
3A991A2Budgetary Price (US$)*/Qty
製品ステータス
NRNDECCN (US)
3A991A2Budgetary Price (US$)*/Qty
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。