製品概要
概要
The ultra-low-power STM32L151xE and STM32L152xE devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 512 Kbytes and RAM up to 80 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. The STM32L151xE and STM32L152xE devices offer two operational amplifiers, one 12-bit ADC, two DACs, two ultra-low-power comparators, one general-purpose 32-bit timer, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.Moreover, the STM32L151xE and STM32L152xE devices contain standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2S, three USARTs, two UARTs and an USB. The STM32L151xE and STM32L152xE devices offer up to 34 capacitive sensing channels to simply add a touch sensing functionality to any application.
They also include a real-time clock and a set of backup registers that remain powered in Standby mode.
Finally, the integrated LCD controller (except STM32L151xE devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with the contrast independent of the supply voltage.
The ultra-low-power STM32L151xE and STM32L152xE devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +85 °C and -40 to +105 °C temperature ranges. A comprehensive set of power-saving modes allows the design of low-power applications.
-
特徴
- Ultra-low-power platform
- 1.65 V to 3.6 V power supply
- -40 °C to 105 °C temperature range
- 290 nA Standby mode (3 wakeup pins)
- 1.11 µA Standby mode + RTC
- 560 nA Stop mode (16 wakeup lines)
- 1.4 µA Stop mode + RTC
- 11 µA Low-power run mode down to 4.6 µA in Low-power sleep mode
- 195 µA/MHz Run mode
- 10 nA ultra-low I/O leakage
- 8 µs wakeup time
- Core: ARM® Cortex®-M3 32-bit CPU
- From 32 kHz up to 32 MHz max
- 1.25 DMIPS/MHz (Dhrystone 2.1)
- Memory protection unit
- Up to 34 capacitive sensing channels
- CRC calculation unit, 96-bit unique ID
- Reset and supply management
- Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
- Ultra-low-power POR/PDR
- Programmable voltage detector (PVD)
- Clock sources
- 1 to 24 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- Internal 16 MHz oscillator factory trimmed RC(+/-1%) with PLL option
- Internal low-power 37 kHz oscillator
- Internal multispeed low-power 65 kHz to 4.2 MHz oscillator
- PLL for CPU clock and USB (48 MHz)
- Pre-programmed bootloader
- USB and USART supported
- Up to 116 fast I/Os (102 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
- Memories
- 512 Kbytes of Flash memory with ECC (with 2 banks of 256 Kbytes enabling RWW capability)
- 80 Kbytes of RAM
- 16 Kbytes of true EEPROM with ECC
- 128-byte backup register
- LCD driver (except STM32L151xE devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
- Rich analog peripherals (down to 1.8 V)
- 2x operational amplifiers
- 12-bit ADC 1 Msps up to 40 channels
- 12-bit DAC 2 ch with output buffers
- 2x ultra-low-power comparators(window mode and wake up capability)
- DMA controller 12x channels
- 11x peripheral communication interfaces
- 1x USB 2.0 (internal 48 MHz PLL)
- 5x USARTs
- Up to 8x SPIs (2x I2S, 3x 16 Mbit/s)
- 2x I2Cs (SMBus/PMBus)
- 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
- Development support: serial wire debug, JTAG and trace
- Ultra-low-power platform
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
Recommended documentation
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Aug 2017 | 29 Aug 2017 |
アプリケーションノート (5 of 47)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 | 08 Jul 2020 | |||
14 Feb 2019 | 14 Feb 2019 | |||
09 May 2019 | 09 May 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
03 Jul 2017 | 03 Jul 2017 | |||
20 Sep 2018 | 20 Sep 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
08 Oct 2015 | 08 Oct 2015 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
28 Oct 2019 | 28 Oct 2019 | |||
25 Mar 2020 | 25 Mar 2020 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
30 Apr 2015 | 30 Apr 2015 | |||
19 Nov 2020 | 19 Nov 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
14 Apr 2021 | 14 Apr 2021 | |||
25 Jan 2021 | 25 Jan 2021 | |||
04 Dec 2020 | 04 Dec 2020 | |||
17 May 2018 | 17 May 2018 | |||
19 Feb 2019 | 19 Feb 2019 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
19 Feb 2021 | 19 Feb 2021 | |||
18 Jun 2019 | 18 Jun 2019 | |||
15 Nov 2019 | 15 Nov 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
03 Dec 2020 | 03 Dec 2020 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
24 Aug 2018 | 24 Aug 2018 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
09 Apr 2020 | 09 Apr 2020 | |||
03 Jul 2017 | 03 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Jan 2020 | 31 Jan 2020 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Dec 2017 | 20 Dec 2017 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Nov 2016 | 08 Nov 2016 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 41)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2016 | 23 Nov 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
16 Sep 2019 | 16 Sep 2019 | |||
23 Feb 2018 | 23 Feb 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
20 Aug 2019 | 20 Aug 2019 | |||
23 Feb 2021 | 23 Feb 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
28 Jun 2019 | 28 Jun 2019 | |||
10 Dec 2020 | 10 Dec 2020 | |||
16 Sep 2019 | 16 Sep 2019 | |||
02 Apr 2015 | 02 Apr 2015 | |||
22 May 2019 | 22 May 2019 | |||
12 Dec 2017 | 12 Dec 2017 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
24 Apr 2020 | 24 Apr 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
02 Sep 2015 | 02 Sep 2015 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
28 Aug 2019 | 28 Aug 2019 | |||
18 Jun 2019 | 18 Jun 2019 | |||
10 Dec 2020 | 10 Dec 2020 | |||
19 Aug 2019 | 19 Aug 2019 | |||
09 Jun 2016 | 09 Jun 2016 | |||
29 Jul 2016 | 29 Jul 2016 | |||
04 Nov 2019 | 04 Nov 2019 | |||
04 Nov 2019 | 04 Nov 2019 | |||
20 Nov 2020 | 20 Nov 2020 | |||
04 Jan 2016 | 04 Jan 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
16 Sep 2019 | 16 Sep 2019 | |||
20 Aug 2019 | 20 Aug 2019 | |||
14 Feb 2020 | 14 Feb 2020 | |||
24 Mar 2016 | 24 Mar 2016 |
プレゼンテーション (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2016 | 25 Mar 2016 | |||
26 Feb 2020 | 26 Feb 2020 | |||
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
25 Mar 2016 | 25 Mar 2016 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2017 | 13 Jan 2017 |
ホワイト・ペーパー (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2016 | 25 Mar 2016 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Dec 2015 | 22 Dec 2015 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Dec 2015 | 22 Dec 2015 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | SMPS | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|---|
STM32L152VET6 | 量産中 | LQFP 100 14x14x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L152VET6D | 量産中 | LQFP 100 14x14x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L152VET6TR | 量産中 | LQFP 100 14x14x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L152VEY6TR | 量産中 | WLCSP 104 4.1x5.1x0.6 P 0.4 mm | - | インダストリアル | Ecopack2 |
STM32L152VET6D
Package:
LQFP 100 14x14x1.4 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32L152VET6 | 2 distributors | 量産中 | 3A991A2 | NEC | Tray | LQFP 100 14x14x1.4 mm | -40 | 85 | PHILIPPINES | 8 | 1 | 25 | - | - | 2 | 2 | 83 | - | - | 3 | 2 | 3 | 2 | 2 | - | 3.6045 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 8 Timers (typ) (32-bit): 1 Number of Channels (typ): 25 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 83 CAN: - CAN FD (typ): - SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - | ||
STM32L152VET6TR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tape And Reel | LQFP 100 14x14x1.4 mm | -40 | 85 | PHILIPPINES | 8 | 1 | 25 | - | - | 2 | 2 | 83 | - | - | 3 | 2 | 3 | 2 | 2 | - | 3.6045 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 8 Timers (typ) (32-bit): 1 Number of Channels (typ): 25 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 83 CAN: - CAN FD (typ): - SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - | ||
STM32L152VEY6TR | 1 distributors | Buy Direct | 量産中 | 3A991A2 | NEC | Tape And Reel | WLCSP 104 4.1x5.1x0.6 P 0.4 mm | -40 | 85 | SINGAPORE | 8 | 1 | 25 | - | - | 2 | 2 | 83 | - | - | 3 | 2 | 3 | 2 | 2 | - | 3.3597 / 10k | 詳細情報 Country of Origin: SINGAPORE Timers (typ) (16-bit): 8 Timers (typ) (32-bit): 1 Number of Channels (typ): 25 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 83 CAN: - CAN FD (typ): - SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - | |
STM32L152VET6D | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tray | LQFP 100 14x14x1.4 mm | -40 | 85 | PHILIPPINES | 8 | 1 | 25 | - | - | 2 | 2 | 83 | - | - | 3 | 2 | 3 | 2 | 2 | - | 3.6045 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 8 Timers (typ) (32-bit): 1 Number of Channels (typ): 25 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 83 CAN: - CAN FD (typ): - SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
3.6045 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
3.6045 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
3.6045 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。