製品概要
概要
The STM32L412xx devices are ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision that supports all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. The STM32L412xx devices embed high-speed memories (Flash memory up to 128 Kbyte,40 Kbyte of SRAM), a Quad SPI Flash memories interface (available on all packages) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.The STM32L412xx devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and Firewall.
The devices offer two fast 12-bit ADC (5 Msps), two comparators, one operational amplifier, a low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, four general-purpose 16-bit timers, and two 16-bit low-power timers.
In addition, up to 12 capacitive sensing channels are available.
They also feature standard and advanced communication interfaces, namely three I2Cs, two SPIs, three USARTs and one Low-Power UART, one USB full-speed device crystal less.
The STM32L412xx operates in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V VDD power supply when using internal LDO regulator and a 1.00 to 1.32V VDD12 power supply when using external SMPS supply. A comprehensive set of power-saving modes makes possible the design of low-power applications.
Some independent power supplies are supported: analog independent supply input for ADC, OPAMP and comparator. A VBAT input makes it possible to backup the RTC and backup registers. Dedicated VDD12 power supplies can be used to bypass the internal LDO regulator when connected to an external SMPS.
The STM32L412xx family offers six packages from 32 to 64-pin packages.
-
特徴
- Ultra-low-power with FlexPowerControl
- 1.71 V to 3.6 V power supply
- -40 °C to 85/125 °C temperature range
- 300 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
- 16 nA Shutdown mode (4 wakeup pins)
- 32 nA Standby mode (4 wakeup pins)
- 245 nA Standby mode with RTC
- 0.7 µA Stop 2 mode, 0.95 µA with RTC
- 79 µA/MHz run mode (LDO Mode)
- 28 μA/MHz run mode (@3.3 V SMPS Mode)
- Batch acquisition mode (BAM)
- 4 µs wakeup from Stop mode
- Brown out reset (BOR)
- Interconnect matrix
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
- Performance benchmark
- 1.25 DMIPS/MHz (Drystone 2.1)
- 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
- Energy benchmark
- 442 ULPMark-CP®
- 165 ULPMark-PP®
- Clock Sources
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator for RTC (LSE)
- Internal 16 MHz factory-trimmed RC (±1%)
- Internal low-power 32 kHz RC (±5%)
- Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
- Internal 48 MHz with clock recovery
- PLL for system clock
- Up to 52 fast I/Os, most 5 V-tolerant
- RTC with HW calendar, alarms and calibration
- Up to 12 capacitive sensing channels: support touchkey, linear and rotary touch sensors
- 10x timers: 1x 16-bit advanced motor-control, 1x 32-bit and 2x 16-bit general purpose, 1x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
- Memories
- 128 KB single bank Flash, proprietary code readout protection
- 40 KB of SRAM including 8 KB with hardware parity check
- Quad SPI memory interface with XIP capability
- Rich analog peripherals (independent supply)
- 2x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
- 2x operational amplifiers with built-in PGA
- 1x ultra-low-power comparator
- Accurate 2.5 V or 2.048 V reference voltage buffered output
- 12x communication interfaces
- USB 2.0 full-speed crystal less solution with LPM and BCD
- 3x I2C FM+(1 Mbit/s), SMBus/PMBus
- 3x USARTs (ISO 7816, LIN, IrDA, modem)
- 1x LPUART (Stop 2 wake-up)
- 2x SPIs (and 1x Quad SPI)
- IRTIM (Infrared interface)
- 14-channel DMA controller
- True random number generator
- CRC calculation unit, 96-bit unique ID
- Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
- All packages are ECOPACK2 compliant
- Ultra-low-power with FlexPowerControl
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
Recommended documentation
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Nov 2020 | 05 Nov 2020 |
アプリケーションノート (5 of 63)
Resource title | Latest update | |||
---|---|---|---|---|
25 Jun 2015 | 25 Jun 2015 | |||
21 Jun 2017 | 21 Jun 2017 | |||
08 Jul 2020 | 08 Jul 2020 | |||
03 Dec 2019 | 03 Dec 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
05 Nov 2020 | 05 Nov 2020 | |||
09 May 2019 | 09 May 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
17 Dec 2019 | 17 Dec 2019 | |||
05 Apr 2018 | 05 Apr 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
17 Dec 2019 | 17 Dec 2019 | |||
28 Nov 2019 | 28 Nov 2019 | |||
28 Oct 2019 | 28 Oct 2019 | |||
25 Mar 2020 | 25 Mar 2020 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
19 Nov 2020 | 19 Nov 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
21 Jul 2020 | 21 Jul 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
21 Jan 2021 | 21 Jan 2021 | |||
04 Dec 2020 | 04 Dec 2020 | |||
30 Apr 2020 | 30 Apr 2020 | |||
05 Nov 2020 | 05 Nov 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
25 Mar 2021 | 25 Mar 2021 | |||
03 Jul 2017 | 03 Jul 2017 | |||
28 Feb 2020 | 28 Feb 2020 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
19 Mar 2021 | 19 Mar 2021 | |||
03 Jul 2017 | 03 Jul 2017 | |||
13 Aug 2019 | 13 Aug 2019 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Oct 2018 | 05 Oct 2018 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2018 | 22 Oct 2018 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 36)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
23 Feb 2018 | 23 Feb 2018 | |||
05 Nov 2020 | 05 Nov 2020 | |||
30 May 2016 | 30 May 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
23 Feb 2021 | 23 Feb 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
30 Aug 2016 | 30 Aug 2016 | |||
28 Apr 2015 | 28 Apr 2015 | |||
10 Dec 2020 | 10 Dec 2020 | |||
24 Nov 2020 | 24 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
22 May 2019 | 22 May 2019 | |||
18 Jan 2016 | 18 Jan 2016 | |||
20 Feb 2017 | 20 Feb 2017 | |||
17 Nov 2020 | 17 Nov 2020 | |||
02 Dec 2016 | 02 Dec 2016 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
28 Aug 2019 | 28 Aug 2019 | |||
25 Mar 2021 | 25 Mar 2021 | |||
10 Dec 2020 | 10 Dec 2020 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
26 Nov 2018 | 26 Nov 2018 | |||
25 Jun 2019 | 25 Jun 2019 | |||
14 Feb 2020 | 14 Feb 2020 |
プレゼンテーション (5 of 54)
Resource title | Latest update | |||
---|---|---|---|---|
PPTX | 15 Mar 2017 | 15 Mar 2017 | ||
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Sep 2020 | 18 Sep 2020 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
06 May 2016 | 06 May 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 |
フライヤ (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
18 Mar 2019 | 18 Mar 2019 | |||
19 Mar 2021 | 19 Mar 2021 | |||
26 Feb 2020 | 26 Feb 2020 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
Magazine Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Sep 2017 | 18 Sep 2017 | |||
13 Jan 2017 | 13 Jan 2017 |
Product Certifications (3)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jun 2020 | 04 Jun 2020 | |||
21 Apr 2020 | 21 Apr 2020 | |||
22 Apr 2020 | 22 Apr 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Jan 2021 | 12 Jan 2021 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Jun 2020 | 16 Jun 2020 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Oct 2018 | 30 Oct 2018 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | SMPS | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|---|
STM32L412K8T6 | 量産中 | LQFP 32 7x7x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L412K8T6TR | 量産中 | LQFP 32 7x7x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L412K8U6 | 量産中 | UFQFPN 32 5x5x0.55 mm | - | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32L412K8T6 | 3 distributors | Buy Direct | 量産中 | 3A991A2 | NEC | Tray | LQFP 32 7x7x1.4 mm | -40 | 85 | CHINA | 4 | 1 | 10 | - | - | - | 1 | 26 | - | - | 1 | - | 2 | - | 1 | - | 1.3115 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 4 Timers (typ) (32-bit): 1 Number of Channels (typ): 10 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 1 I/Os (High Current): 26 CAN: - CAN FD (typ): - SPI (typ): 1 I2S (typ): - USART (typ): 2 UART (typ): - Integrated op-amps: 1 SMPS: - | |
STM32L412K8T6TR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tape And Reel | LQFP 32 7x7x1.4 mm | -40 | 85 | CHINA | 4 | 1 | 10 | - | - | - | 1 | 26 | - | - | 1 | - | 2 | - | 1 | - | 1.3115 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 4 Timers (typ) (32-bit): 1 Number of Channels (typ): 10 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 1 I/Os (High Current): 26 CAN: - CAN FD (typ): - SPI (typ): 1 I2S (typ): - USART (typ): 2 UART (typ): - Integrated op-amps: 1 SMPS: - | ||
STM32L412K8U6 | 2 distributors | Buy Direct | 量産中 | 3A991A2 | NEC | Tray | UFQFPN 32 5x5x0.55 mm | -40 | 85 | CHINA | 4 | 1 | 10 | - | - | - | 1 | 26 | - | - | 1 | - | 2 | - | 1 | - | 1.2476 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 4 Timers (typ) (32-bit): 1 Number of Channels (typ): 10 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 1 I/Os (High Current): 26 CAN: - CAN FD (typ): - SPI (typ): 1 I2S (typ): - USART (typ): 2 UART (typ): - Integrated op-amps: 1 SMPS: - |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
1.3115 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。