製品概要
概要
The STM32L431xx devices are the ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. The STM32L431xx devices embed high-speed memories (Flash memory up to 256 Kbyte, 64 Kbyte of SRAM), a Quad SPI flash memories interface (available on all packages) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.The STM32L431xx devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and Firewall.
The devices offer a fast 12-bit ADC (5 Msps), two comparators, one operational amplifier, two DAC channels, an internal voltage reference buffer, a low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, four general-purpose 16-bit timers, and two 16-bit low-power timers.
In addition, up to 21 capacitive sensing channels are available.
They also feature standard and advanced communication interfaces.
The STM32L431xx operates in the -40 to +85 °C (+105 °C junction), -40 to +105 °C (+125 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
Some independent power supplies are supported: analog independent supply input for ADC, DAC, OPAMP and comparators. A VBAT input allows to backup the RTC and backup registers.
The STM32L431xx family offers nine packages from 32 to 100-pin packages.
-
特徴
- Ultra-low-power with FlexPowerControl
- 1.71 V to 3.6 V power supply
- -40 °C to 85/105/125 °C temperature range
- 200 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
- 8 nA Shutdown mode (5 wakeup pins)
- 28 nA Standby mode (5 wakeup pins)
- 280 nA Standby mode with RTC
- 1.0 μA Stop 2 mode, 1.28 μA with RTC
- 84 μA/MHz run mode
- Batch acquisition mode (BAM)
- 4 μs wakeup from Stop mode
- Brown out reset (BOR)
- Interconnect matrix
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
- Performance benchmark
- 1.25 DMIPS/MHz (Drystone 2.1)
- 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
- Energy benchmark
- 176.7 ULPBench® score
- Clock Sources
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator for RTC (LSE)
- Internal 16 MHz factory-trimmed RC (±1%)
- Internal low-power 32 kHz RC (±5%)
- Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
- Internal 48 MHz with clock recovery
- 2 PLLs for system clock, audio, ADC
- Up to 83 fast I/Os, most 5 V-tolerant
- RTC with HW calendar, alarms and calibration
- Up to 21 capacitive sensing channels: support touchkey, linear and rotary touch sensors
- 11x timers: 1x 16-bit advanced motor-control, 1x 32-bit and 2x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
- Memories
- Up to 256 KB single bank Flash, proprietary code readout protection
- 64 KB of SRAM including 16 KB with hardware parity check
- Quad SPI memory interface
- Rich analog peripherals (independent supply)
- 1x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 μA/Msps
- 2x 12-bit DAC output channels, low-power sample and hold
- 1x operational amplifier with built-in PGA
- 2x ultra-low-power comparators
- 16x communication interfaces
- 1x SAI (serial audio interface)
- 3x I2C FM+(1 Mbit/s), SMBus/PMBus
- 4x USARTs (ISO 7816, LIN, IrDA, modem)
- 1x LPUART (Stop 2 wake-up)
- 3x SPIs (and 1x Quad SPI)
- CAN (2.0B Active) and SDMMC interface
- SWPMI single wire protocol master I/F
- IRTIM (Infrared interface)
- 14-channel DMA controller
- True random number generator
- CRC calculation unit, 96-bit unique ID
- Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
- All packages are ECOPACK2® compliant
- Ultra-low-power with FlexPowerControl
回路ダイアグラム
推奨製品
注目ビデオ
This video is about the STM32L5, our recently announced ultra-low power microcontroller bringing a new security dimension. The STM32L5 is now in full production and all its ecosystem is available including hardware kits, software tools, firmware and all documentations of course. This is our first STM32 based on Cortex-M33 and its Trustzone and using specific ST security implementation - watch the video to find out more!
The STM32L5 is based on Arm® Cortex-M33 and TrustZone® technology combined with STMicroelectronics security implementation. On your STM32L562E-DK discovery board, TrustZone is disabled (factory setting) and you can develop as on any other STM32 device. This video shows how to enable TrustZone on STM32L562E-DK discovery using STM32CubeProgrammer and create, compile and debug or run a new project with STM32CubeIDE. It also shows how to open an example project delivered in STM32CubeL5 MCU Package, modify, compile and debug or run it. For further information, you can refer to AN5394 and AN5424 application notes.
MadeForSTM32™ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32™ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem.
推奨コンテンツ
Recommended Tools & Software



All tools & software
-
-
製品型番 ステータス 概要 タイプ サプライヤ AWS IoT Core
量産中AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices
クラウド AWS AWS IoT Core概要:
AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devicesAZURE Cloud
量産中Microsoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.
クラウド Microsoft AZURE Cloud概要:
Microsoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.Watson IoT Platform
量産中IBM Watson IoT Platform is a managed, cloud-hosted service designed to make it simple to derive value from your Internet of Things devices.
クラウド IBM Watson IoT Platform概要:
IBM Watson IoT Platform is a managed, cloud-hosted service designed to make it simple to derive value from your Internet of Things devices.
-
-
-
製品型番 ステータス 概要 タイプ サプライヤ IMU383ZA
量産中High-performance inertial platform.
コンポーネント & モジュール ACEINNA SIGFOX-MOD1-C / -E
量産中The SIGFOX-MOD1 are ultra-low-power modules designed especially for sensor node applications mounted with chip antenna.
コンポーネント & モジュール XoverIoT SIGFOX-MOD1-C / -E概要:
The SIGFOX-MOD1 are ultra-low-power modules designed especially for sensor node applications mounted with chip antenna.SIGFOX-MOD2-C / -E
量産中The SIGFOX-MOD2 are ultra-low-power Uplink-Only modules designed especially for sensor node applications using Sigfox, subGHz and proprietary protocols.
コンポーネント & モジュール XoverIoT SIGFOX-MOD2-C / -E概要:
The SIGFOX-MOD2 are ultra-low-power Uplink-Only modules designed especially for sensor node applications using Sigfox, subGHz and proprietary protocols.SWAN2
量産中Wireless M-Bus / NB-IoT gateway.
コンポーネント & モジュール WEPTECH elektronik SensiBLE
量産中Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!
コンポーネント & モジュール SensiEDGE SensiBLE概要:
Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!SensiBLE 2.0
量産中SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.
コンポーネント & モジュール SensiEDGE SensiBLE 2.0概要:
SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.SensiBLE 2.1
量産中SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.
コンポーネント & モジュール SensiEDGE SensiBLE 2.1概要:
SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.SensiSUB
量産中Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
コンポーネント & モジュール SensiEDGE SensiSUB概要:
Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.Serial NOR Flash, SLC NAND Flash, eMMC
量産中Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applications
コンポーネント & モジュール Macronix Serial NOR Flash, SLC NAND Flash, eMMC概要:
Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applicationsTalaria TWO Modules INP1010/INP1011
量産中Ultra-Low Power WiFi + BLE Module.
コンポーネント & モジュール InnoPhase
-
-
-
製品型番 ステータス 概要 タイプ サプライヤ Ac6-consulting
量産中Engineering Services from AC6 Consulting.
エンジニアリング・サービス AC6 Artificial Intelligence Design
量産中Support and innovation to STMicroelectronics newest AI technologies
エンジニアリング・サービス SIANA Systems Artificial Intelligence Design概要:
Support and innovation to STMicroelectronics newest AI technologiesConnectivity
量産中Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.
エンジニアリング・サービス Witekio Connectivity概要:
Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.Crank Professional Services
量産中Engineering Services from Crank Software for embedded GUI development.
エンジニアリング・サービス Crank Software Crank Professional Services概要:
Engineering Services from Crank Software for embedded GUI development.Electronics Design and Hardware Design
量産中Prevas has high experience in advanced electronic design from many successful projects
エンジニアリング・サービス Prevas Electronics Design and Hardware Design概要:
Prevas has high experience in advanced electronic design from many successful projectsEmbedded Hardware Design and Development
量産中Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.
エンジニアリング・サービス RoweBots Embedded Hardware Design and Development概要:
Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.Embedded Office Safety Mentoring
量産中Safety Mentoring.
エンジニアリング・サービス Embedded Office Embedded Office Safety Platform
量産中Safety Platform.
エンジニアリング・サービス Embedded Office Embedded Software Design and Development
量産中Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.
エンジニアリング・サービス RoweBots Embedded Software Design and Development概要:
Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.Embedded systems and intelligent sensors
量産中With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their business
エンジニアリング・サービス Prevas Embedded systems and intelligent sensors概要:
With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their businessFAE Engineering Services
量産中Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.
エンジニアリング・サービス FAE Technology FAE Engineering Services概要:
Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.Hardware and firmware design
量産中Complete hardware and firmware design for all applications
エンジニアリング・サービス SIANA Systems Imagimob AI expertise
量産中Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.
エンジニアリング・サービス Imagimob Imagimob AI expertise概要:
Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.Industrial Linux
量産中Industrial Longevity Open-Source Operating Systems.
エンジニアリング・サービス Prevas Internet of Things
量産中Prevas has many years of experience in supporting various industries with solutions in connected devices.
エンジニアリング・サービス Prevas Internet of Things概要:
Prevas has many years of experience in supporting various industries with solutions in connected devices.Life Science, product development of medical technology products
量産中With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology products
エンジニアリング・サービス Prevas Life Science, product development of medical technology products概要:
With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology productsMigration
量産中Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.
エンジニアリング・サービス Witekio Migration概要:
Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.Optimization
量産中Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.
エンジニアリング・サービス Witekio Optimization概要:
Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.Project management expertise
量産中Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.
エンジニアリング・サービス Witekio Project management expertise概要:
Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.SensiEDGE customization services
量産中End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!
エンジニアリング・サービス SensiEDGE SensiEDGE customization services概要:
End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!Sigfox Modules HW-SW customization
量産中XoverIoT provides Sigfox module hardware services, embedded firmware including the Sigfox SW Stack and module customization.
エンジニアリング・サービス XoverIoT Sigfox Modules HW-SW customization概要:
XoverIoT provides Sigfox module hardware services, embedded firmware including the Sigfox SW Stack and module customization.Smart Products - from idea to certified product
量産中Prevas has high experience in advanced electronic design from many successful projects
エンジニアリング・サービス Prevas Smart Products - from idea to certified product概要:
Prevas has high experience in advanced electronic design from many successful projectsSoftware system design and development
量産中Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.
エンジニアリング・サービス Witekio Software system design and development概要:
Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.Support and Maintenance
量産中Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.
エンジニアリング・サービス RoweBots Support and Maintenance概要:
Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.System security
量産中Witekio's experts secure all the software layers of embedded and IoT systems.
エンジニアリング・サービス Witekio Tech consulting and UX
量産中Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.
エンジニアリング・サービス Witekio Tech consulting and UX概要:
Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.Technical expertise
量産中As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.
エンジニアリング・サービス Witekio Technical expertise概要:
As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.Test, verification, quality and security
量産中Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
エンジニアリング・サービス Prevas Test, verification, quality and security概要:
Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
-
-
-
製品型番 ステータス 概要 タイプ サプライヤ ARM Lauterbach µTrace
量産中All-in-one debug and trace solution for Cortex-M.
STM32マイクロコントローラ用デバッグ・ハードウェア Lauterbach ARM Lauterbach Combiprobe II
量産中Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.
STM32マイクロコントローラ用デバッグ・ハードウェア Lauterbach ARM Lauterbach Combiprobe II概要:
Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.Arm Keil ULINKplus
量産中High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/O
STM32マイクロコントローラ用デバッグ・ハードウェア Arm Keil Arm Keil ULINKplus概要:
High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/OArm Keil ULINKpro
量産中High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)
STM32マイクロコントローラ用デバッグ・ハードウェア Arm Keil Arm Keil ULINKpro概要:
High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)CYCLONE
量産中Automated, Stand-Alone Production Programmer, Debug & Test.
STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems CYCLONE FX
量産中Automated, Stand-Alone Production Programmer, Debug & Test.
STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems FlashRunner 2.0
量産中FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).
STM32マイクロコントローラ用プログラミング・ハードウェア SMH Technologies FlashRunner 2.0概要:
FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).FlashRunner High Speed
量産中FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)
パートナー製ハードウェア開発ツール SMH Technologies FlashRunner High Speed概要:
FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)FlashRunner LAN2.0 NXG
量産中FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny
パートナー製ハードウェア開発ツール SMH Technologies FlashRunner LAN2.0 NXG概要:
FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tinyFlasher ATE
量産中Flasher ATE is a gang-programmer for mass production
STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller Flasher Portable Plus
量産中Flasher Portable Plus is a battery driven programming system
STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller Flasher Secure
量産中Flasher Secure is a secure mass production programming system
STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller I-jet
量産中Debug probe
STM32マイクロコントローラ用デバッグ・ハードウェア IAR Systems I-jet Trace
量産中Debug trace probe
STM32マイクロコントローラ用デバッグ・ハードウェア IAR Systems J-Link
量産中Segger J-Link debug probe for STM32
STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller J-Trace Pro for Cortex-M
量産中SEGGER J-Trace Pro debug and trace probe
STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller Multilink ACP
量産中Debug Probe for ARM devices.
STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems Multilink Universal FX
量産中High-Speed Debug Probe for ARM and other devices.
STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems ProMik MSP2150/2100Net
量産中High Performance Production Programmer for High Speed Parallel Programming.
パートナー製ハードウェア開発ツール ProMik ProMik MSP2150/2100Net概要:
High Performance Production Programmer for High Speed Parallel Programming.ProMik SAP2100-AUTO
量産中State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.
パートナー製ハードウェア開発ツール ProMik ProMik SAP2100-AUTO概要:
State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.Production Flash Programmer
量産中Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs.
パートナー製ハードウェア開発ツール Elprotronic SIGFOX-USB2-C
量産中USB Kickstart-Development Kit. The SIGFOX-USB2 is a baseboard with a SIGFOX-DEV1-C monted on it.
パートナー製ハードウェア開発ツール XoverIoT SIGFOX-USB2-C概要:
USB Kickstart-Development Kit. The SIGFOX-USB2 is a baseboard with a SIGFOX-DEV1-C monted on it.ST-LINK/V2
量産中ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STM32マイクロコントローラ用デバッグ・ハードウェア ST STLINK-V3SET
量産中STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8
STM32マイクロコントローラ用デバッグ・ハードウェア ST Secure Desktop Provisioner
量産中Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.
STM32マイクロコントローラ用プログラミング・ハードウェア Secure Thingz Secure Desktop Provisioner概要:
Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.WriteNow! In-Circuit multiple Programmer
量産中WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.
STM32マイクロコントローラ用プログラミング・ハードウェア Algocraft WriteNow! In-Circuit multiple Programmer概要:
WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.halec roloFlash 2
量産中Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.
STM32マイクロコントローラ用プログラミング・ハードウェア halec halec roloFlash 2概要:
Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.iC5000 On-chip Analyzer
量産中iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.
パートナー製ハードウェア開発ツール iSYSTEM iC5000 On-chip Analyzer概要:
iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.iC5700 On-chip Analyzer
量産中iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.
パートナー製ハードウェア開発ツール iSYSTEM iC5700 On-chip Analyzer概要:
iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.
-
-
-
製品型番 ステータス 概要 タイプ サプライヤ Amazon FreeRTOS
量産中Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud.
パートナー製 STM32用組込みソフトウェア AWS Amazon FreeRTOS概要:
Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud.Arm Keil FuSa RTS
量産中Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.
パートナー製 STM32用組込みソフトウェア Arm Keil Arm Keil FuSa RTS概要:
Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.CANopen
量産中CANopen Master/Slave stack with communication services.
パートナー製 STM32用組込みソフトウェア emotas Cesium RTOS Cs/FS
量産中An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.
パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions Cesium RTOS Cs/FS概要:
An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.Cesium RTOS Cs/NET
量産中A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.
パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions Cesium RTOS Cs/NET概要:
A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.Cesium RTOS Cs/OS2
量産中Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.
パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions Cesium RTOS Cs/OS2概要:
Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.Cesium RTOS Cs/OS3
量産中Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.
パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions Cesium RTOS Cs/OS3概要:
Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.Cesium RTOS Cs/USBD
量産中Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.
パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions Cesium RTOS Cs/USBD概要:
Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.Cesium RTOS Cs/USBH
量産中Cs/USBH is a professional-grade implementation of the host side of the USB protocol.
パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions Cesium RTOS Cs/USBH概要:
Cs/USBH is a professional-grade implementation of the host side of the USB protocol.CycloneCrypto
量産中Cryptographic library for STM32
パートナー製 STM32用組込みソフトウェア Oryx Embedded CycloneSSH
量産中Embedded SSH SFTP SCP Library for STM32
パートナー製 STM32用組込みソフトウェア Oryx Embedded CycloneSSL
量産中Embedded SSL/TLS library for STM32
パートナー製 STM32用組込みソフトウェア Oryx Embedded CycloneSTP
量産中Spanning Tree Protocol Library (STP, RSTP) for STM32
パートナー製 STM32用組込みソフトウェア Oryx Embedded CycloneTCP
量産中Embedded TCP/IP stack (dual IPv4/IPv6) for STM32
パートナー製 STM32用組込みソフトウェア Oryx Embedded Embedded Office Safety AddOns
量産中The "Safety AddOns" provides pre-certified safety measures.
パートナー製 STM32用組込みソフトウェア Embedded Office Flexible Safety RTOS
量産中The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.
パートナー製 STM32用組込みソフトウェア Embedded Office Flexible Safety RTOS概要:
The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.FreeRTOS Kernel
量産中The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessors
パートナー製 STM32用組込みソフトウェア AWS FreeRTOS Kernel概要:
The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessorsGizwits GAgent
計画中An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.
パートナー製 STM32用組込みソフトウェア Gizwits Gizwits GAgent概要:
An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.Gizwits I-CUBE-GIZWITS
量産中Gizwits IoT software expansion for STM32Cube.
パートナー製 STM32用組込みソフトウェア Gizwits HCC Bootloaders
量産中HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC Bootloaders概要:
HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.HCC Embedded Encryption Manager (EEM)
量産中Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC Embedded Encryption Manager (EEM)概要:
Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.HCC FAT File System
量産中HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC FAT File System概要:
HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.HCC Fail-safe File System
量産中All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC Fail-safe File System概要:
All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.HCC IPSec/IKE
量産中IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC IPSec/IKE概要:
IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.HCC MISRA TCP/IPv4 and IPv6
量産中MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC MISRA TCP/IPv4 and IPv6概要:
MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.HCC MQTT
量産中MQTT is a small and efficient machine-to-machine protocol.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC Nichestack
量産中InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC Nichestack概要:
InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.HCC SMFS
量産中HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC SMFS概要:
HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.HCC TLS
量産中Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.
パートナー製 STM32用組込みソフトウェア HCC Embedded HCC TLS概要:
Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.HCC USB Stack
量産中USB Host & Device and OTG stacks with wide range of class drivers for STM32.
パートナー製 STM32用組込みソフトウェア HCC Embedded I-CUBE-EMBOS
量産中embOS software expansion for STM32Cube
STM32Cube拡張パッケージ SEGGER Microcontroller I-CUBE-T2-STW
量産中Talaria TWO software expansion for STM32Cube.
パートナー製 STM32用組込みソフトウェア InnoPhase I-CUBE-UNISON
量産中UNISON software expansion for STM32Cube
STM32Cube拡張パッケージ RoweBots I-CUBE-WOLFSSL
量産中wolfSSL software expansion for STM32Cube
パートナー製 STM32用組込みソフトウェア wolfSSL J1939
量産中SAE J1939 protocol stack
パートナー製 STM32用組込みソフトウェア emotas MicroControl CANopen Master
量産中The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.
パートナー製 STM32用組込みソフトウェア MicroControl MicroControl CANopen Master概要:
The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.MicroControl CANopen Slave
量産中The CANopen slave protocol stack has been optimized for low resource requirements.
パートナー製 STM32用組込みソフトウェア MicroControl MicroControl CANopen Slave概要:
The CANopen slave protocol stack has been optimized for low resource requirements.MicroControl CANopen bootloader
量産中The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.
パートナー製 STM32用組込みソフトウェア MicroControl MicroControl CANopen bootloader概要:
The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.MicroControl J1939
量産中The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.
パートナー製 STM32用組込みソフトウェア MicroControl MicroControl J1939概要:
The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.Nanoedge AI™
量産中NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.
パートナー製 STM32用組込みソフトウェア Cartesiam Nanoedge AI™概要:
NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.Octonion Machine Intelligence SW expansion for STM32Cube
量産中Software package for vibration analysis applications for industrial machine self-inspection and condition monitoring powered by EdgeAI.
パートナー製 STM32用組込みソフトウェア Octonion Octonion Machine Intelligence SW expansion for STM32Cube概要:
Software package for vibration analysis applications for industrial machine self-inspection and condition monitoring powered by EdgeAI.Port CANOpen
量産中The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.
パートナー製 STM32用組込みソフトウェア port industrial automation Port CANOpen概要:
The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.Prevas Simple Connect
量産中A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.
パートナー製 STM32用組込みソフトウェア Prevas Prevas Simple Connect概要:
A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.ProvenCore-M
量産中High security operating system for STM32 Arm Cortex-M microcontrollers.
パートナー製 STM32用組込みソフトウェア Prove & Run STM32-WMA/DEC
量産中Audio Engine WMA Decoder and Utilities
STM32ファームウェア ST STM32CubeL4
量産中STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)
STM32Cube MCU/MPUパッケージ ST STM32CubeL4概要:
STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)Secure Boot Manager
量産中A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.
パートナー製 STM32用組込みソフトウェア Secure Thingz Secure Boot Manager概要:
A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.Sigfox Connectivity
量産中Sigfox IoT connectivity feed your innovation strategy and make the digital transformation of your business a reality. Sigfox IoT connectivity brings value in various business activities. With the continued miniaturization of sensors and technologic advancements such as energy harvesting, we will witness a continuous ow of data, merging the physical world to the digital world.
パートナー製 STM32用組込みソフトウェア Sigfox Sigfox Connectivity概要:
Sigfox IoT connectivity feed your innovation strategy and make the digital transformation of your business a reality. Sigfox IoT connectivity brings value in various business activities. With the continued miniaturization of sensors and technologic advancements such as energy harvesting, we will witness a continuous ow of data, merging the physical world to the digital world.Sigfox Geolocation
量産中Sigfox Geolocation, the simplest and most efficient IoT location service. Sigfox Geolocation is a low-energy location service for all devices equipped with the simplest Sigfox module, without GPS. There is no need to retrofit to upgrade specific hardware, or to update software: Sigfox can now provide a location for all existing and future devices all over the world.
パートナー製 STM32用組込みソフトウェア Sigfox Sigfox Geolocation概要:
Sigfox Geolocation, the simplest and most efficient IoT location service. Sigfox Geolocation is a low-energy location service for all devices equipped with the simplest Sigfox module, without GPS. There is no need to retrofit to upgrade specific hardware, or to update software: Sigfox can now provide a location for all existing and future devices all over the world.Storyboard
量産中Embedded GUI Development Software to create optimized GUIs for MCUs and MPUs.
パートナー製 STM32用組込みソフトウェア Crank Software TEConcept IO-Link Device Software Stack
量産中Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.
パートナー製 STM32用組込みソフトウェア TEConcept TEConcept IO-Link Device Software Stack概要:
Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.TEConcept IO-Link Master Software Stack
量産中IO-Link Master Stack and gateway application (IMS-LSS-DL).
パートナー製 STM32用組込みソフトウェア TEConcept TEConcept IO-Link Master Software Stack概要:
IO-Link Master Stack and gateway application (IMS-LSS-DL).TapKo KNX KAIstack
量産中KAIstack together with EnergyLite for STM8 and STM32
パートナー製 STM32用組込みソフトウェア TAPKO Technologies UNISON Busses
量産中UNISON RTOS provides the possibility to work with the core serial busses.
パートナー製 STM32用組込みソフトウェア RoweBots UNISON File System
量産中UNISON FATFS and UNISON Power Safe FAT File System
パートナー製 STM32用組込みソフトウェア RoweBots UNISON Kernel
量産中UNISON Real Time Operating System Kernel
パートナー製 STM32用組込みソフトウェア RoweBots UNISON Security
量産中UNISON RTOS Security Protocols
パートナー製 STM32用組込みソフトウェア RoweBots UNISON TCP/IP IPv6/IPv4 Networking Stack
量産中Complete networking server with or without IPv6 and other network components.
パートナー製 STM32用組込みソフトウェア RoweBots UNISON TCP/IP IPv6/IPv4 Networking Stack概要:
Complete networking server with or without IPv6 and other network components.UNISON USB
量産中UNISON USB Embedded Host Server, Embedded Device Server, OTG Server.
パートナー製 STM32用組込みソフトウェア RoweBots UNISON Wireless
量産中Supports various wireless modules.
パートナー製 STM32用組込みソフトウェア RoweBots WITTENSTEIN Enhanced Security Module
量産中For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.
パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems WITTENSTEIN Enhanced Security Module概要:
For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.WITTENSTEIN OPENRTOS
量産中OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systems
パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems WITTENSTEIN OPENRTOS概要:
OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systemsWITTENSTEIN SAFERTOS
量産中SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems
パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems WITTENSTEIN SAFERTOS CORE
量産中SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification
パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems WITTENSTEIN SAFERTOS CORE概要:
SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certificationWITTENSTEIN Safety Plugins
量産中Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.
パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems WITTENSTEIN Safety Plugins概要:
Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.X-CUBE-AI
量産中AI expansion pack for STM32CubeMX
STM32Cube拡張パッケージ ST X-CUBE-CLASSB
量産中Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube
STM32Cube拡張パッケージ ST X-CUBE-CLASSB概要:
Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32CubeX-CUBE-CRYPTOLIB
量産中STM32 cryptographic firmware library software expansion for STM32Cube (UM1924)
STM32Cube拡張パッケージ ST X-CUBE-DBFU
量産中On-the-fly firmware update for dual bank STM32 microcontrollers (AN4767)
STM32Cube拡張パッケージ ST X-CUBE-DSPDEMO
量産中Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)
STM32Cube拡張パッケージ ST X-CUBE-EEPROM
量産中EEPROM emulation expansion software for STM32Cube
STM32Cube拡張パッケージ ST X-CUBE-FPUDEMO
量産中Floating point unit demonstration on STM32 microcontrollers, software expansion for STM32Cube (AN4044)
STM32Cube拡張パッケージ ST X-CUBE-FPUDEMO概要:
Floating point unit demonstration on STM32 microcontrollers, software expansion for STM32Cube (AN4044)X-CUBE-IAP-USART
量産中STM32Cube in-application programming using the USART embedded software (AN4657)
STM32Cube拡張パッケージ ST X-CUBE-IAP-USART概要:
STM32Cube in-application programming using the USART embedded software (AN4657)X-CUBE-IRREMOTE
量産中Implementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834)
STM32Cube拡張パッケージ ST X-CUBE-IRREMOTE概要:
Implementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834)X-CUBE-LPTIMER
量産中Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)
STM32Cube拡張パッケージ ST X-CUBE-LPTIMER概要:
Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)X-CUBE-LPUART
量産中STM32Cube embedded software demo of power consumption using LPUART (AN4635)
STM32Cube拡張パッケージ ST X-CUBE-PARAL-COM
量産中Parallel Synchronous Transmission using GPIO and DMA software expansion for STM32Cube (AN4666)
STM32Cube拡張パッケージ ST X-CUBE-PARAL-COM概要:
Parallel Synchronous Transmission using GPIO and DMA software expansion for STM32Cube (AN4666)X-CUBE-PCROP
量産中Proprietary code read-out protection (PCROP) software expansion for STM32Cube (AN4701, AN4758 and AN4968)
STM32Cube拡張パッケージ ST X-CUBE-PCROP概要:
Proprietary code read-out protection (PCROP) software expansion for STM32Cube (AN4701, AN4758 and AN4968)X-CUBE-RC-CALIB
量産中STM32L0 and STM32L4 calibration software expansion for STM32Cube (AN4631 and AN4736)
STM32Cube拡張パッケージ ST X-CUBE-RC-CALIB概要:
STM32L0 and STM32L4 calibration software expansion for STM32Cube (AN4631 and AN4736)X-CUBE-REF-PM
量産中Reference power mode examples on STM32 MCUs software expansion for STM32Cube (AN4777)
STM32Cube拡張パッケージ ST X-CUBE-REF-PM概要:
Reference power mode examples on STM32 MCUs software expansion for STM32Cube (AN4777)X-CUBE-RTC
量産中Real Time Clock (RTC) software expansion for STM32Cube (AN4759)
STM32Cube拡張パッケージ ST X-CUBE-SBSFU
量産中Secure boot & secure firmware update software expansion for STM32Cube
STM32Cube拡張パッケージ ST X-CUBE-SMBUS
量産中STM32Cube SMBus/PMBus embedded software (AN4502)
STM32Cube拡張パッケージ ST X-CUBE-STL
量産中IEC 61508の安全度水準SIL2 / SIL3までの機能安全を実現するSTM32マイクロコントローラ用ソフトウェア・パッケージ
STM32Cube拡張パッケージ ST cURL
量産中cURL is a computer software project providing a library for transferring data using various protocols.
パートナー製 STM32用組込みソフトウェア wolfSSL cURL概要:
cURL is a computer software project providing a library for transferring data using various protocols.embOS
量産中embOS priority-controlled RTOS for embedded real time application from Segger
パートナー製 STM32用組込みソフトウェア SEGGER Microcontroller embOS/IP
量産中embOS/IP highly efficient IP stack from Segger
パートナー製 STM32用組込みソフトウェア SEGGER Microcontroller wolfBoot
量産中wolfBoot is open source, commercial grade, embedded security software.
パートナー製 STM32用組込みソフトウェア wolfSSL wolfCrypt
量産中wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.
パートナー製 STM32用組込みソフトウェア wolfSSL wolfCrypt概要:
wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.wolfMQTT
量産中wolfMQTT is open source, commercial grade, embedded security software.
パートナー製 STM32用組込みソフトウェア wolfSSL wolfSSH
量産中wolfSSH is open source, commercial grade, embedded security software.
パートナー製 STM32用組込みソフトウェア wolfSSL wolfSSL
量産中wolfSSL is open source, commercial grade, embedded security software.
パートナー製 STM32用組込みソフトウェア wolfSSL wolfSSL JNI and JSSE Provider
量産中wolfSSL is open source, commercial grade, embedded security software.
パートナー製 STM32用組込みソフトウェア wolfSSL wolfSSL JNI and JSSE Provider概要:
wolfSSL is open source, commercial grade, embedded security software.wolfTPM
量産中wolfTPM is open source, commercial grade, embedded security software.
パートナー製 STM32用組込みソフトウェア wolfSSL
-
-
-
製品型番 ステータス 概要 タイプ サプライヤ 32L496GDISCOVERY
量産中Discovery kit with STM32L496AG MCU
STM32 Discovery Kits ST B-L462E-CELL1
量産中Cellular IoT Discovery kit powered by STM32L4 and ST4SIM
STM32 Discovery Kits ST B-L475E-IOT01A
量産中STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi
STM32 Discovery Kits ST EasyMx PRO v7 for STM32
量産中Development board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.
パートナー製 STM32用評価ツール MikroElektronika Fusion for STM32
量産中World's first DEBUGGER over WIFI.
パートナー製 STM32用評価ツール MikroElektronika MCU CARD for STM32
量産中Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.
パートナー製 STM32用評価ツール MikroElektronika MCU CARD for STM32概要:
Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.NUCLEO-L412KB
量産中STM32 Nucleo-32 development board with STM32L412KB MCU, supports Arduino nano connectivity
STM32 Nucleo Boards ST NUCLEO-L412KB概要:
STM32 Nucleo-32 development board with STM32L412KB MCU, supports Arduino nano connectivityNUCLEO-L412RB-P
量産中STM32 Nucleo-64 development board with STM32L412RB MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L412RB-P概要:
STM32 Nucleo-64 development board with STM32L412RB MCU, SMPS, supports Arduino, ST Zio and morpho connectivityNUCLEO-L432KC
量産中STM32 Nucleo-32 development board with STM32L432KC MCU, supports Arduino nano connectivity
STM32 Nucleo Boards ST NUCLEO-L432KC概要:
STM32 Nucleo-32 development board with STM32L432KC MCU, supports Arduino nano connectivityNUCLEO-L433RC-P
量産中STM32 Nucleo-64 development board with STM32L433RC MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L433RC-P概要:
STM32 Nucleo-64 development board with STM32L433RC MCU, SMPS, supports Arduino, ST Zio and morpho connectivityNUCLEO-L452RE
量産中STM32 Nucleo-64 development board with STM32L452RE MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L452RE概要:
STM32 Nucleo-64 development board with STM32L452RE MCU, supports Arduino and ST morpho connectivityNUCLEO-L452RE-P
量産中STM32 Nucleo-64 development board with STM32L452RE MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L452RE-P概要:
STM32 Nucleo-64 development board with STM32L452RE MCU, SMPS, supports Arduino, ST Zio and morpho connectivityNUCLEO-L476RG
量産中STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L476RG概要:
STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivityNUCLEO-L496ZG
量産中STM32 Nucleo-144 development board with STM32L496ZG MCU, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L496ZG概要:
STM32 Nucleo-144 development board with STM32L496ZG MCU, supports Arduino, ST Zio and morpho connectivityNUCLEO-L496ZG-P
量産中STM32 Nucleo-144 development board with STM32L496ZGTP MCU, SMPS, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L496ZG-P概要:
STM32 Nucleo-144 development board with STM32L496ZGTP MCU, SMPS, supports Arduino, ST Zio and morpho connectivityNUCLEO-L4A6ZG
量産中STM32 Nucleo-144 development board with STM32L4A6ZG MCU, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-L4A6ZG概要:
STM32 Nucleo-144 development board with STM32L4A6ZG MCU, supports Arduino, ST Zio and morpho connectivityP-L496G-CELL02
量産中LTE Cellular to Cloud Pack with STM32L496AG MCU
STM32 Discovery Kits ST STM32L476G-EVAL
量産中Evaluation board with STM32L476ZG MCU
STM32マイクロコントローラ用評価ツール ST
-
-
-
製品型番 ステータス 概要 タイプ サプライヤ ARM Lauterbach Front-End debugger
量産中TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.
STM32ソフトウェア開発スイート Lauterbach ARM Lauterbach Front-End debugger概要:
TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.ARM Lauterbach Instruction Set Simulator
量産中The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.
STM32ソフトウェア開発スイート Lauterbach ARM Lauterbach Instruction Set Simulator概要:
The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.ARM Lauterbach PowerView debugger
計画中PowerView provides an integrated debug environment and a universal interface for the entire tool family.
STM32ソフトウェア開発スイート Lauterbach ARM Lauterbach PowerView debugger概要:
PowerView provides an integrated debug environment and a universal interface for the entire tool family.Arm Keil MDK
量産中Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware
STM32ソフトウェア開発スイート Arm Keil Arm Keil MDK概要:
Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middlewareArm tool: ARM Development Studio
量産中Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.
STM32ソフトウェア開発スイート ARM Development Solutions Arm tool: ARM Development Studio概要:
Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.CXSTM32
量産中STM32 Full Development Package (Compiler + Debugger)
STM32ソフトウェア開発スイート Cosmic Software Compilers for ARM
量産中mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.
STM32ソフトウェア開発スイート MikroElektronika Compilers for ARM概要:
mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.CrossWorks
量産中Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
STM32ソフトウェア開発スイート Rowley CrossWorks概要:
Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debugEMP-Thunder
NRNDEmprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex
STM32ソフトウェア開発スイート Emprog EMP-Thunder概要:
Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM CortexFLASHER-STM32
NRNDSTM32 Flash loader demonstrator (UM0462) (replaced by STM32CubeProgrammer)
STM32 Programmers ST IAR C-RUN for Arm
量産中Run-time analysis tool; add-on product to IAR Embedded Workbench for Arm
STM32 Performance and Debuggers IAR Systems IAR C-STAT
量産中Static analysis tool; add-on product to IAR Embedded Workbench
STM32 Utilities IAR Systems IAR C-Trust
量産中Security development tool.
STM32 Configurators and Code Generators IAR Systems IAR Embedded Workbench for Arm
量産中Integrated Development Environment
STM32ソフトウェア開発スイート IAR Systems IAR Embedded Workbench for Arm - Functional Safety
量産中Integrated Development Environment
STM32ソフトウェア開発スイート IAR Systems IAR Visual State
量産中State-machine modelling tool
STM32 Utilities IAR Systems Imagimob AI
量産中Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.
STM32 Programmers Imagimob Imagimob AI概要:
Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.Imagimob Edge
量産中Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.
STM32 Programmers Imagimob Imagimob Edge概要:
Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.RIDE-STM32
量産中Raisonance branded integrated development environment for STM32 MCUs
STM32ソフトウェア開発スイート Raisonance Remedy Bootloader Package
量産中Remedy Bootloader - Easy Updates and Advanced Protection.
STM32 Programmers RoweBots Remedy Datalogger Package
量産中Remedy Datalogger with capabilities for dynamic remote data logging and control.
STM32 Performance and Debuggers RoweBots Remedy Datalogger Package概要:
Remedy Datalogger with capabilities for dynamic remote data logging and control.SEGGER Embedded Studio
量産中Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applications
STM32ソフトウェア開発スイート SEGGER Microcontroller SEGGER Embedded Studio概要:
Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applicationsSENSE
量産中An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.
STM32 Utilities Fieldscale SENSE概要:
An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.ST MCU Finder
量産中STM32 and STM8 product finder for mobile devices and desktops
STM32 Utilities ST ST-MCU-FINDER-PC
量産中STM32 and STM8 product finder for desktops
STM32 Utilities ST STM-STUDIO-STM32
NRNDSTM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers
STM32 Performance and Debuggers ST STM-STUDIO-STM32概要:
STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollersSTM32CubeIDE
量産中STM32用統合開発環境
STM32ソフトウェア開発スイート ST STM32CubeMX
量産中STM32Cube initialization code generator
STM32 Configurators and Code Generators ST STM32CubeMonitor
量産中STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products
STM32 Performance and Debuggers ST STM32CubeMonitor概要:
STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 productsSTM32CubeProg
量産中STM32CubeProgrammer software for all STM32
STM32 Programmers ST STSW-STM32080
NRNDDfuSe USB device firmware upgrade (UM0412) (replaced by STM32CubeProgrammer)
STM32 Programmers ST STSW-STM32095
NRNDSTM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generation
STM32 Configurators and Code Generators ST STSW-STM32095概要:
STM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generationSTSW-STM32102
量産中STM32 Virtual COM Port Driver
STM32 Utilities ST STSW-STM32103
量産中STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
STM32 Performance and Debuggers ST STSW-STM32103概要:
STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.STVP-LIB-STM32
NRNDSTVP programming toolkit (replaced by STM32CubeProgrammer)
STM32 Programmers ST STVP-STM32
NRNDST Visual Programmer STM32 (replaced by STM32CubeProgrammer)
STM32 Programmers ST SW4STM32
量産中System Workbench for STM32: free IDE on Windows, Linux and OS X
STM32ソフトウェア開発スイート AC6 Security from Inception Suite
量産中Unique set of tools and services for implementing and customizing security in embedded applications.
STM32 Programmers Secure Thingz Security from Inception Suite概要:
Unique set of tools and services for implementing and customizing security in embedded applications.Storyboard Designer
量産中Development Tools to create optimized GUIs.
STM32ソフトウェア開発スイート Crank Software TASKINGVX-STM32
量産中Altium's C/C++ compiler and debugger tools for ARM based MCUs
STM32ソフトウェア開発スイート TASKING TrueSTUDIO
NRNDA powerful eclipse-based C/C++ integrated development tool for your STM32 projects
STM32ソフトウェア開発スイート ST VisualGDB
量産中Seamlessly integrates support for STM32 devices into Visual Studio
STM32ソフトウェア開発スイート Sysprogs isystem.connect
量産中Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.
SPC5 ソフトウェア開発ツール iSYSTEM isystem.connect概要:
Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.testIDEA
量産中iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.
SPC5 ソフトウェア開発ツール iSYSTEM testIDEA概要:
iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.winIDEA Open
量産中iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.
STM32ソフトウェア開発スイート iSYSTEM winIDEA Open概要:
iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.winIDEA Open SPC5
量産中iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers
SPC5 ソフトウェア開発ツール iSYSTEM winIDEA Open SPC5概要:
iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG DebuggerswinIDEA-STM32
量産中iSYSTEM's complete software development and test solution for the STM32 MCUs
STM32ソフトウェア開発スイート iSYSTEM
-
-
-
製品型番 ステータス 概要 タイプ サプライヤ AAM Arm Cortex-M Architecture
量産中This course explains the Arm Cortex-M global architecture and the prerequisites needed to start learning the various specific cores.
トレーニング AC6 AAM Arm Cortex-M Architecture概要:
This course explains the Arm Cortex-M global architecture and the prerequisites needed to start learning the various specific cores.Autonomous Security Training
量産中Implementation training.
トレーニング NXM Labs Connect me workshop
量産中Witekio helps companies in adding intelligence to existing device. Connect me workshop helps define connected scenario, connectivity capability and software architectures.
トレーニング Witekio Connect me workshop概要:
Witekio helps companies in adding intelligence to existing device. Connect me workshop helps define connected scenario, connectivity capability and software architectures.DTS INSIGHT ARM Training
量産中ARM training.
トレーニング DTS INSIGHT Designing with STM32L4 and STM32L4 Plus Series
量産中The course provides all necessary theoretical and practical know-how for start developing platforms based on STM32L4 and STM32L4 Plus Series with STM32Cube
トレーニング HandsOnTraining Designing with STM32L4 and STM32L4 Plus Series概要:
The course provides all necessary theoretical and practical know-how for start developing platforms based on STM32L4 and STM32L4 Plus Series with STM32CubeIAR Academy
量産中Technical training with embedded experts
トレーニング IAR Systems Imagimob Training
量産中Training on Imagimob AI.
トレーニング Imagimob InnoWave Cooperation with HandsOn Training ST partner
量産中On Line STM32/ARM and Technical trainings.
トレーニング InnoWave Design InnoWave Cooperation with HandsOn Training ST partner概要:
On Line STM32/ARM and Technical trainings.MESCO Functional Safety training and consulting
量産中Individual consulting services and trainings for product definition and product development.
トレーニング MESCO MESCO Functional Safety training and consulting概要:
Individual consulting services and trainings for product definition and product development.Mjolner Touch GFX - Training
量産中Training on TouchGFX development.
トレーニング Mjolner NewTec Functional Safety Training
量産中Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.
トレーニング NewTec NewTec Functional Safety Training概要:
Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.Percepio Advanced RTOS Techniques
量産中Percepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.
トレーニング Percepio Percepio Advanced RTOS Techniques概要:
Percepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.Percepio RTOS Fundamentals
量産中Percepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.
トレーニング Percepio Percepio RTOS Fundamentals概要:
Percepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.ST Trainings
量産中STM32, STM8 and ST Ecosystem trainings.
トレーニング MASTERS STM32 MCU & FreeRTOS Training
量産中4-day training course in French on STM32 series (2 days) and FreeRTOS Real-Time Operating System (2 days).
トレーニング Cynetis Embedded STM32 MCU & FreeRTOS Training概要:
4-day training course in French on STM32 series (2 days) and FreeRTOS Real-Time Operating System (2 days).STM32 Peripherals
量産中This course describes the STM32 family peripherals (STM32Fx, STM32Lx and STM32MP15x Lines).
トレーニング AC6 STM32 Peripherals概要:
This course describes the STM32 family peripherals (STM32Fx, STM32Lx and STM32MP15x Lines).STM32 Technical Training
量産中Technical training and consulting for STM32.
トレーニング MicroConsult STM32 technical trainings
量産中Training on STM32
トレーニング Techdays STM32 technical trainings from Techdays
量産中Training on STM32.
トレーニング Kamami ST_STM32_L4
量産中Course on STM32L4
トレーニング MOVE.B STemWin Graphical Library Training on STM32 MCU
量産中1-day training course in French on the free graphical library STemWin (Segger emWin)
トレーニング Cynetis Embedded STemWin Graphical Library Training on STM32 MCU概要:
1-day training course in French on the free graphical library STemWin (Segger emWin)Security from Inception Suite Training
量産中The Security From Inception Suite offers a full set of training resources for OEM?s seeking to understand how security will impact their business.
トレーニング Secure Thingz Security from Inception Suite Training概要:
The Security From Inception Suite offers a full set of training resources for OEM?s seeking to understand how security will impact their business.Security workshop
量産中Witekio's experts can help you to improve the security of your system through a workshop with clear deliverables and action plan.
トレーニング Witekio Security workshop概要:
Witekio's experts can help you to improve the security of your system through a workshop with clear deliverables and action plan.Software factory workshop
量産中Software factory is key for industrialization. Witekio's experts help STMicroelectronics customers analyze their situation, propose solutions and support in the implementation.
トレーニング Witekio Software factory workshop概要:
Software factory is key for industrialization. Witekio's experts help STMicroelectronics customers analyze their situation, propose solutions and support in the implementation.TCP/IP Stack & SSL/TLS Protocols Training on STM32 MCU
量産中2-day training course in French on TCP/IP (1 day) & SSL/TLS protocols (1 day).
トレーニング Cynetis Embedded TCP/IP Stack & SSL/TLS Protocols Training on STM32 MCU概要:
2-day training course in French on TCP/IP (1 day) & SSL/TLS protocols (1 day).TRACE32 Training
量産中Lauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32.
トレーニング Lauterbach TRACE32 Training概要:
Lauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32.USB Stack & FATFS File System Training on STM32 MCU
量産中1-day training course in French on the free USB stack from STMicroelectronics and FAT/exFAT file system using FATFS.
トレーニング Cynetis Embedded USB Stack & FATFS File System Training on STM32 MCU概要:
1-day training course in French on the free USB stack from STMicroelectronics and FAT/exFAT file system using FATFS.innotec Functional Safety Training
量産中Safety Design, Functional Safety Management, Safe Embedded Software, Safe Embedded Hardware, Machinary Safety, Safe Parametrization and Programming.
トレーニング innotec innotec Functional Safety Training概要:
Safety Design, Functional Safety Management, Safe Embedded Software, Safe Embedded Hardware, Machinary Safety, Safe Parametrization and Programming.
-
Recommended documentation
All resources
Resource title
|
Latest update
|
---|
製品スペック (1)
Resource title
|
Latest update
|
|||
---|---|---|---|---|
25 May 2018 |
25 May 2018
|
アプリケーションノート (5 of 62)
Resource title
|
Latest update
|
|||
---|---|---|---|---|
25 Jun 2015 |
25 Jun 2015
|
|||
21 Jun 2017 |
21 Jun 2017
|
|||
08 Jul 2020 |
08 Jul 2020
|
|||
03 Dec 2019 |
03 Dec 2019
|
|||
14 Feb 2019 |
14 Feb 2019
|
|||
05 Nov 2020 |
05 Nov 2020
|
|||
09 May 2019 |
09 May 2019
|
|||
|