製品概要
概要
The STM32L476xx devices are the ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. The STM32L476xx devices embed high-speed memories (Flash memory up to 1 Mbyte, up to 128 Kbyte of SRAM), a flexible external memory controller (FSMC) for static memories (for devices with packages of 100 pins and more), a Quad SPI flash memories interface (available on all packages) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.The STM32L476xx devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and Firewall.
The devices offer up to three fast 12-bit ADCs (5 Msps), two comparators, two operational amplifiers, two DAC channels, an internal voltage reference buffer, a low-power RTC, two general-purpose 32-bit timer, two 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and two 16-bit low-power timers. The devices support four digital filters for external sigma delta modulators (DFSDM).
In addition, up to 24 capacitive sensing channels are available. The devices also embed an integrated LCD driver 8x40 or 4x44, with internal step-up converter.
They also feature standard and advanced communication interfaces.
The STM32L476xx operates in the -40 to +85 °C (+105 °C junction), -40 to +105 °C (+125 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V VDD power supply when using internal LDO regulator and a 1.05 to 1.32V VDD12 power supply when using external SMPS supply. A comprehensive set of power-saving modes allows the design of low-power applications.
Some independent power supplies are supported: analog independent supply input for ADC, DAC, OPAMPs and comparators, 3.3 V dedicated supply input for USB and up to 14 I/Os can be supplied independently down to 1.08V. A VBAT input allows to backup the RTC and backup registers. Dedicated VDD12 power supplies can be used to bypass the internal LDO regulator when connected to an external SMPS.
The STM32L476xx family offers six packages from 64-pin to 144-pin packages.
-
特徴
- Ultra-low-power with FlexPowerControl
- 1.71 V to 3.6 V power supply
- -40 °C to 85/105/125 °C temperature range
- 300 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
- 30 nA Shutdown mode (5 wakeup pins)
- 120 nA Standby mode (5 wakeup pins)
- 420 nA Standby mode with RTC
- 1.1 μA Stop 2 mode, 1.4 μA with RTC
- 100 μA/MHz run mode (LDO Mode)
- 39 μA/MHz run mode (@3.3 V SMPS Mode)
- Batch acquisition mode (BAM)
- 4 μs wakeup from Stop mode
- Brown out reset (BOR)
- Interconnect matrix
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
- Performance benchmark
- 1.25 DMIPS/MHz (Drystone 2.1)
- 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
- Energy benchmark
- 294 ULPMark™ CP score
- 106 ULPMark™ PP score
- Clock Sources
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator for RTC (LSE)
- Internal 16 MHz factory-trimmed RC (±1%)
- Internal low-power 32 kHz RC (±5%)
- Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
- 3 PLLs for system clock, USB, audio, ADC
- Up to 114 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
- RTC with HW calendar, alarms and calibration
- LCD 8× 40 or 4× 44 with step-up converter
- Up to 24 capacitive sensing channels: support touchkey, linear and rotary touch sensors
- 16x timers: 2x 16-bit advanced motor-control, 2x 32-bit and 5x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
- Memories
- Up to 1 MB Flash, 2 banks read-while-write, proprietary code readout protection
- Up to 128 KB of SRAM including 32 KB with hardware parity check
- External memory interface for static memories supporting SRAM, PSRAM, NOR and NAND memories
- Quad SPI memory interface
- 4x digital filters for sigma delta modulator
- Rich analog peripherals (independent supply)
- 3x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 μA/Msps
- 2x 12-bit DAC output channels, low-power sample and hold
- 2x operational amplifiers with built-in PGA
- 2x ultra-low-power comparators
- 20x communication interfaces
- USB OTG 2.0 full-speed, LPM and BCD
- 2x SAIs (serial audio interface)
- 3x I2C FM+(1 Mbit/s), SMBus/PMBus
- 5x USARTs (ISO 7816, LIN, IrDA, modem)
- 1x LPUART (Stop 2 wake-up)
- 3x SPIs (and 1x Quad SPI)
- CAN (2.0B Active) and SDMMC interface
- SWPMI single wire protocol master I/F
- IRTIM (Infrared interface)
- 14-channel DMA controller
- True random number generator
- CRC calculation unit, 96-bit unique ID
- Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
- All packages are ECOPACK2® compliant
- Ultra-low-power with FlexPowerControl
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
Recommended documentation
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Jun 2019 | 10 Jun 2019 |
アプリケーションノート (5 of 67)
Resource title | Latest update | |||
---|---|---|---|---|
25 Jun 2015 | 25 Jun 2015 | |||
21 Jun 2017 | 21 Jun 2017 | |||
08 Jul 2020 | 08 Jul 2020 | |||
03 Dec 2019 | 03 Dec 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
04 Aug 2017 | 04 Aug 2017 | |||
05 Nov 2020 | 05 Nov 2020 | |||
09 May 2019 | 09 May 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
17 Dec 2019 | 17 Dec 2019 | |||
05 Apr 2018 | 05 Apr 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
17 Dec 2019 | 17 Dec 2019 | |||
28 Nov 2019 | 28 Nov 2019 | |||
28 Oct 2019 | 28 Oct 2019 | |||
25 Mar 2020 | 25 Mar 2020 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
10 Mar 2020 | 10 Mar 2020 | |||
21 Apr 2017 | 21 Apr 2017 | |||
11 May 2016 | 11 May 2016 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
19 Nov 2020 | 19 Nov 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
21 Jul 2020 | 21 Jul 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
21 Jan 2021 | 21 Jan 2021 | |||
04 Dec 2020 | 04 Dec 2020 | |||
30 Apr 2020 | 30 Apr 2020 | |||
05 Nov 2020 | 05 Nov 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
25 Mar 2021 | 25 Mar 2021 | |||
03 Jul 2017 | 03 Jul 2017 | |||
28 Feb 2020 | 28 Feb 2020 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
19 Mar 2021 | 19 Mar 2021 | |||
03 Jul 2017 | 03 Jul 2017 | |||
13 Aug 2019 | 13 Aug 2019 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2021 | 25 Feb 2021 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Feb 2020 | 20 Feb 2020 |
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
20 Nov 2017 | 20 Nov 2017 | |||
20 Nov 2017 | 20 Nov 2017 | |||
20 Nov 2017 | 20 Nov 2017 | |||
19 Sep 2018 | 19 Sep 2018 | |||
12 Dec 2017 | 12 Dec 2017 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 36)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
23 Feb 2018 | 23 Feb 2018 | |||
05 Nov 2020 | 05 Nov 2020 | |||
30 May 2016 | 30 May 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
23 Feb 2021 | 23 Feb 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
30 Aug 2016 | 30 Aug 2016 | |||
28 Apr 2015 | 28 Apr 2015 | |||
10 Dec 2020 | 10 Dec 2020 | |||
24 Nov 2020 | 24 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
22 May 2019 | 22 May 2019 | |||
18 Jan 2016 | 18 Jan 2016 | |||
20 Feb 2017 | 20 Feb 2017 | |||
17 Nov 2020 | 17 Nov 2020 | |||
02 Dec 2016 | 02 Dec 2016 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
28 Aug 2019 | 28 Aug 2019 | |||
25 Mar 2021 | 25 Mar 2021 | |||
10 Dec 2020 | 10 Dec 2020 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
26 Nov 2018 | 26 Nov 2018 | |||
25 Jun 2019 | 25 Jun 2019 | |||
14 Feb 2020 | 14 Feb 2020 |
プレゼンテーション (5 of 54)
Resource title | Latest update | |||
---|---|---|---|---|
PPTX | 15 Mar 2017 | 15 Mar 2017 | ||
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Sep 2020 | 18 Sep 2020 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
21 Dec 2015 | 21 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
22 Dec 2015 | 22 Dec 2015 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
08 Jan 2016 | 08 Jan 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
06 May 2016 | 06 May 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
04 Feb 2016 | 04 Feb 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 | |||
27 Apr 2016 | 27 Apr 2016 |
フライヤ (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
18 Mar 2019 | 18 Mar 2019 | |||
21 Jan 2019 | 21 Jan 2019 | |||
19 Mar 2021 | 19 Mar 2021 | |||
26 Feb 2020 | 26 Feb 2020 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
Magazine Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Sep 2017 | 18 Sep 2017 | |||
13 Jan 2017 | 13 Jan 2017 |
Product Certifications (3)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jun 2020 | 04 Jun 2020 | |||
21 Apr 2020 | 21 Apr 2020 | |||
22 Apr 2020 | 22 Apr 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Jan 2021 | 12 Jan 2021 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Jun 2020 | 16 Jun 2020 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Oct 2018 | 30 Oct 2018 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | SMPS | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|---|
STM32L476RGT3 | 量産中 | LQFP 64 10x10x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L476RGT6 | 量産中 | LQFP 64 10x10x1.4 mm | - | インダストリアル | Ecopack2 | |
STM32L476RGT6TR | 量産中 | LQFP 64 10x10x1.4 mm | - | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32L476RGT6TR | 1 distributors | 量産中 | 3A991A2 | NEC | Tape And Reel | LQFP 64 10x10x1.4 mm | -40 | 85 | CHINA | 9 | 2 | 16 | - | - | 2 | 2 | 51 | 1 | - | 3 | - | 3 | 2 | 2 | - | 4.3167 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 9 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 51 CAN: 1 CAN FD (typ): - SPI (typ): 3 I2S (typ): - USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - | ||
STM32L476RGT6 | 1 distributors | 量産中 | 3A991A2 | NEC | Tray | LQFP 64 10x10x1.4 mm | -40 | 85 | CHINA | 9 | 2 | 16 | - | - | 2 | 2 | 51 | 1 | - | 3 | - | 3 | 2 | 2 | - | 4.3167 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 9 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 51 CAN: 1 CAN FD (typ): - SPI (typ): 3 I2S (typ): - USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - | ||
STM32L476RGT3 | 1 distributors | 量産中 | 3A991A2 | NEC | Tray | LQFP 64 10x10x1.4 mm | -40 | 125 | CHINA | 9 | 2 | 16 | - | - | 2 | 2 | 51 | 1 | - | 3 | - | 3 | 2 | 2 | - | 4.9642 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 9 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 51 CAN: 1 CAN FD (typ): - SPI (typ): 3 I2S (typ): - USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
4.3167 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
4.3167 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
4.9642 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。