製品概要
概要
The STM32MP151A/D devices are based on the high-performance Arm® Cortex®-A7 32-bit RISC core operating at up to 800 MHz. The Cortex-A7 processor includes a 32-Kbyte L1 instruction cache, a 32-Kbyte L1 data cache and a 256-Kbyte level2 cache. The Cortex-A7 processor is a very energy-efficient application processor designed to provide rich performance in high-end wearables, and other low-power embedded and consumer applications. It provides up to 20% more single thread performance than the Cortex-A5 and provides similar performance than the Cortex-A9. The Cortex-A7 incorporates all features of the high-performance Cortex-A15 and Cortex-A17 processors, including virtualization support in hardware, NEON™, and 128-bit AMBA®4 AXI bus interface.The STM32MP151A/D devices also embed a Cortex® -M4 32-bit RISC core operating at up to 209 MHz frequency. Cortex-M4 core features a floating point unit (FPU) single precision which supports Arm® single-precision data-processing instructions and data types. The Cortex® -M4 supports a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.
The STM32MP151A/D devices provide an external SDRAM interface supporting external memories up to 8-Gbit density (1 Gbyte), 16 or 32-bit LPDDR2/LPDDR3 or DDR3/DDR3L up to 533 MHz.
The STM32MP151A/D devices incorporate high-speed embedded memories with 708 Kbytes of Internal SRAM (including 256 Kbytes of AXI SYSRAM, 3 banks of 128 Kbytes each of AHB SRAM, 64 Kbytes of AHB SRAM in backup domain and 4 Kbytes of SRAM in backup domain), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, a 32-bit multi-AHB bus matrix and a 64-bit multi layer AXI interconnect supporting internal and external memories access.
All the devices offer two ADCs, two DACs, a low-power RTC, 12 general-purpose 16-bit timers, two PWM timers for motor control, five low-power timers, a true random number generator (RNG). The devices support six digital filters for external sigma delta modulators (DFSDM). They also feature standard and advanced communication interfaces.
-
特徴
- コア
-
32-bit Arm® Cortex®-A7
- L1 32-Kbyte I / 32-Kbyte D
- 256-Kbyte unified level 2 cache
- Arm® NEON™ and Arm® TrustZone®
-
32-bit Arm® Cortex®-M4 with FPU/MPU
- Up to 209 MHz (Up to 703 CoreMark®)
-
32-bit Arm® Cortex®-A7
- Memories
-
External DDR memory up to 1 Gbyte
- up to LPDDR2/LPDDR3-1066 16/32-bit
- up to DDR3/DDR3L-1066 16/32-bit
- 708 Kbytes of internal SRAM: 256 Kbytes of AXI SYSRAM + 384 Kbytes of AHB SRAM + 64 Kbytes of AHB SRAM in Backup domain and 4 Kbytes of SRAM in Backup domain
- Dual mode Quad-SPI memory interface
- Flexible external memory controller with up to 16-bit data bus: parallel interface to connect external ICs and SLC NAND memories with up to 8-bit ECC
-
External DDR memory up to 1 Gbyte
- Security/safety
- TrustZone® peripherals, active tamper
- Cortex®-M4 resources isolation
- Reset and power management
- 1.71 V to 3.6 V I/Os supply (5 V-tolerant I/Os)
- POR, PDR, PVD and BOR
- On-chip LDOs (RETRAM, BKPSRAM, USB 1.8 V, 1.1 V)
- Backup regulator (~0.9 V)
- Internal temperature sensors
- Low-power modes: Sleep, Stop and Standby
- DDR memory retention in Standby mode
- Controls for PMIC companion chip
- Low-power consumption
- Total current consumption down to 2 µA (Standby mode, no RTC, no LSE, no BKPSRAM, no RETRAM)
- Clock management
- Internal oscillators: 64 MHz HSI oscillator, 4 MHz CSI oscillator, 32 kHz LSI oscillator
- External oscillators: 8-48 MHz HSE oscillator, 32.768 kHz LSE oscillator
- 5 × PLLs with fractional mode
- General-purpose input/outputs
-
Up to 176 I/O ports with interrupt capability
- Up to 8 secure I/Os
- Up to 6 Wakeup, 3 tampers, 1 active tamper
-
Up to 176 I/O ports with interrupt capability
- Interconnect matrix
-
2 bus matrices
- 64-bit Arm® AMBA® AXI interconnect, up to 266 MHz
- 32-bit Arm® AMBA® AHB interconnect, up to 209 MHz
-
2 bus matrices
- 3 DMA controllers to unload the CPU
- 48 physical channels in total
- 1 × high-speed general-purpose master direct memory access controller (MDMA)
- 2 × dual-port DMAs with FIFO and request router capabilities for optimal peripheral management
- Up to 35 communication peripherals
- 6 × I2C FM+ (1 Mbit/s, SMBus/PMBus)
- 4 × UART + 4 × USART (12.5 Mbit/s, ISO7816 interface, LIN, IrDA, SPI slave)
- 6 × SPI (50 Mbit/s, including 3 with full duplex I2S audio class accuracy via internal audio PLL or external clock)
- 4 × SAI (stereo audio: I2S, PDM, SPDIF Tx)
- SPDIF Rx with 4 inputs
- HDMI-CEC interface
- MDIO Slave interface
- 3 × SDMMC up to 8-bit (SD / e•MMC™/ SDIO)
-
2 × USB 2.0 high-speed Host+ 1 × USB 2.0 full-speed OTG simultaneously
- or 1 × USB 2.0 high-speed Host+ 1 × USB 2.0 high-speed OTG simultaneously
-
10/100M or Gigabit Ethernet GMAC
- IEEE 1588v2 hardware, MII/RMII/GMII/RGMII
- 8- to 14-bit camera interface up to 140 Mbyte/s
- 6 analog peripherals
- 2 × ADCs with 16-bit max. resolution (12 bits up to 4.5 Msps, 14 bits up to 4 Msps, 16 bits up to 3.6 Msps)
- 1 × temperature sensor
- 2 × 12-bit D/A converters (1 MHz)
- 1 × digital filters for sigma delta modulator (DFSDM) with 8 channels/6 filters
- Internal or external ADC/DAC reference VREF+
- Graphics
-
LCD-TFT controller, up to 24-bit // RGB888
- up to WXGA (1366 × 768) @60 fps or up to Full HD (1920 × 1080) @30 fps
- Pixel clock up to 90 MHz
- Two layers with programmable colour LUT
-
LCD-TFT controller, up to 24-bit // RGB888
- Up to 25 timers and 3 watchdogs
- 2 × 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- 2 × 16-bit advanced motor control timers
- 10 × 16-bit general-purpose timers (including 2 basic timers without PWM)
- 5 × 16-bit low-power timers
- RTC with sub-second accuracy and hardware calendar
- 4 Cortex®-A7 system timers (secure, non-secure, virtual, hypervisor)
- 1 × SysTick M4 timer
- 3 × watchdogs (2 × independent and window)
- Hardware acceleration
- HASH (MD5, SHA-1, SHA224, SHA256), HMAC
- 2 × true random number generator (3 oscillators each)
- 2 × CRC calculation unit
- Debug mode
- Arm® CoreSight™ trace and debug: SWD and JTAG interfaces
- 8-Kbyte embedded trace buffer
- 3072-bit fuses including 96-bit unique ID, up to 1184-bit available for user
- All packages are ECOPACK2 compliant
- コア
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Dec 2020 |
15 Dec 2020
|
アプリケーションノート (5 of 23)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 |
08 Jul 2020
|
|||
08 Feb 2019 |
08 Feb 2019
|
|||
03 Dec 2020 |
03 Dec 2020
|
|||
07 Oct 2019 |
07 Oct 2019
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
06 Sep 2019 |
06 Sep 2019
|
|||
17 Jul 2019 |
17 Jul 2019
|
|||
19 Feb 2019 |
19 Feb 2019
|
|||
04 Dec 2020 |
04 Dec 2020
|
|||
09 Sep 2020 |
09 Sep 2020
|
|||
30 Apr 2020 |
30 Apr 2020
|
|||
09 Jun 2020 |
09 Jun 2020
|
|||
09 Feb 2019 |
09 Feb 2019
|
|||
04 Sep 2020 |
04 Sep 2020
|
|||
29 Jan 2020 |
29 Jan 2020
|
|||
20 Mar 2019 |
20 Mar 2019
|
|||
14 Feb 2020 |
14 Feb 2020
|
|||
28 Jan 2021 |
28 Jan 2021
|
|||
05 Nov 2020 |
05 Nov 2020
|
|||
11 Oct 2019 |
11 Oct 2019
|
|||
23 Apr 2019 |
23 Apr 2019
|
|||
15 Oct 2019 |
15 Oct 2019
|
|||
01 Sep 2020 |
01 Sep 2020
|
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 |
21 Jan 2021
|
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2021 |
25 Feb 2021
|
ツール&ソフトウェア用アプリケーション・ノート (2)
Resource title | Latest update | |||
---|---|---|---|---|
30 Nov 2020 |
30 Nov 2020
|
|||
14 Jan 2020 |
14 Jan 2020
|
プレゼンテーション (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Jan 2021 |
28 Jan 2021
|
|||
14 Apr 2020 |
14 Apr 2020
|
|||
23 Nov 2020 |
23 Nov 2020
|
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2020 |
14 Apr 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 Feb 2019 |
19 Feb 2019
|
||
ZIP | 05 Feb 2019 |
05 Feb 2019
|
BSDL files (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Jan 2020 |
31 Jan 2020
|
||
ZIP | 07 Jan 2021 |
07 Jan 2021
|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Jun 2020 |
11 Jun 2020
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM32MP151DAA1 |
量産中
|
LFBGA 448 18x18x1.7 P 0.8 mm | インダストリアル | Ecopack2 | |
STM32MP151DAB1 |
量産中
|
LFBGA 354 16x16x1.7 P 0.8 mm | インダストリアル | Ecopack2 |
|
STM32MP151DAC1 |
量産中
|
TFBGA 361 12x12x1.2 P 0.5 mm | インダストリアル | Ecopack2 | |
STM32MP151DAD1 |
量産中
|
TFBGA 257 10x10x1.2 P 0.5 mm | インダストリアル | Ecopack2 |
STM32MP151DAB1
Package:
LFBGA 354 16x16x1.7 P 0.8 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Junction Temperature (°C) (min) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
STM32MP151DAA1 |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
量産中
|
3A991A2 | NEC | Tray | LFBGA 448 18x18x1.7 P 0.8 mm | - | - | -20 | 105 | SOUTH KOREA | 5.776 / 10k | |||
STM32MP151DAC1 | 4 distributors | Buy Direct |
量産中
|
3A991A2 | NEC | Tray | TFBGA 361 12x12x1.2 P 0.5 mm | - | - | -20 | 105 | SOUTH KOREA | 5.072 / 10k | ||
STM32MP151DAB1 | 4 distributors | Buy Direct |
量産中
|
3A991A2 | NEC | Tray | LFBGA 354 16x16x1.7 P 0.8 mm | - | - | -20 | 105 | SOUTH KOREA | 5.136 / 10k | ||
STM32MP151DAD1 | 4 distributors | Buy Direct |
量産中
|
3A991A2 | NEC | Tray | TFBGA 257 10x10x1.2 P 0.5 mm | - | - | -20 | 105 | SOUTH KOREA | 4.832 / 10k |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
5.776 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。