製品概要
概要
The high-density STM8AL3xE8x ultra-low-power devices feature an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low-power operations. The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming.All high-density STM8AL3xE8x microcontrollers feature embedded data EEPROM and low-power low-voltage single-supply program Flash memory.
The devices incorporate an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, two DACs, two comparators, a real-time clock, AES, 8x40 or 4x44-segment LCD, four 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as two SPIs, an I2C interface, and three USARTs. One 8x40 or 4x44-segment LCD is available on the STM8AL3LE8x devices. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.
-
特徴
- AEC-Q100 grade 1 qualified
- Operating conditions
- Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
- Temp. range: -40 to 85 or 125 °C
- Low-power features
- 5 low-power modes: Wait, Low-power run (5.9 μA), Low-power wait (3 μA), Active-halt with full RTC (1.4 μA), Halt (400 nA)
- Consumption: 200 μA/MHz+330 μA
- Fast wake up from Halt mode (4.7 μs)
- Ultra-low leakage per I/0: 50 nA
- Advanced STM8 core
- Harvard architecture and 3-stage pipeline
- Max freq: 16 MHz, 16 CISC MIPS peak
- Up to 40 external interrupt sources
- Reset and supply management
- Low power, ultra safe BOR reset with 5 programmable thresholds
- Ultra-low-power POR/PDR
- Programmable voltage detector (PVD)
- Clock management
- 32 kHz and 1-16 MHz crystal oscillators
- Internal 16 MHz factory-trimmed RC and 38 kHz low consumption RC
- Clock security system
- Low-power RTC
- BCD calendar with alarm interrupt,
- Digital calibration with +/- 0.5ppm accuracy
- Advanced anti-tamper detection
- DMA
- 4 ch. for ADC, encryption hardware accelerator (AES), DACs, SPIs, I2C, USARTs, Timers, 1 ch. for memory-to-memory
- LCD: 8x40 or 4x44 w/ step-up converter
- 12-bit ADC up to 1 Msps / 28 channels,
- Temp. sensor and internal ref. voltage
- Memories
- Up to 64 Kbytes of Flash with up to 2 Kbytes of data EEPROM with ECC and RWW
- Flexible write/read protection modes
- Up to 4 Kbytes of RAM
- 2x12-bit DAC (dual mode) with output buffer
- 2 ultra-low-power comparators
- 1 with fixed threshold and 1 rail to rail
- Wakeup capability
- タイマ
- Three 16-bit timers with 2 channels (IC, OC, PWM), quadrature encoder
- One 16-bit advanced control timer with 3 channels, supporting motor control
- One 8-bit timer with 7-bit prescaler
- One window and one independent watchdog
- Beeper timer with 1, 2 or 4 kHz frequencies
- Communication interfaces
- Two synchronous serial interface (SPI)
- Fast I2C 400 kHz SMBus and PMBus
- Three USARTs (IrDA, LIN 1.3, LIN2.0)
- Up to 67 I/Os, all mappable on interrupt vectors
- Fast on-chip programming and non-intrusive debugging with SWIM, Bootloader using USART
- 96-bit unique ID
回路ダイアグラム
関連製品

注目ビデオ
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Dec 2016 | 06 Dec 2016 |
アプリケーションノート (5 of 11)
Resource title | Latest update | |||
---|---|---|---|---|
14 Feb 2019 | 14 Feb 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
25 Mar 2020 | 25 Mar 2020 | |||
04 Dec 2020 | 04 Dec 2020 | |||
15 May 2017 | 15 May 2017 | |||
22 Jan 2015 | 22 Jan 2015 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
22 Jul 2019 | 22 Jul 2019 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
16 Apr 2021 | 16 Apr 2021 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jul 2019 | 22 Jul 2019 |
プログラミング・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
11 Aug 2020 | 11 Aug 2020 | |||
16 Apr 2021 | 16 Apr 2021 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 May 2017 | 23 May 2017 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 11)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2018 | 25 Sep 2018 | |||
17 Nov 2015 | 17 Nov 2015 | |||
02 Jun 2020 | 02 Jun 2020 | |||
13 Sep 2018 | 13 Sep 2018 | |||
04 May 2020 | 04 May 2020 | |||
26 Feb 2018 | 26 Feb 2018 | |||
16 Apr 2021 | 16 Apr 2021 | |||
21 Dec 2018 | 21 Dec 2018 | |||
17 May 2016 | 17 May 2016 | |||
24 Jan 2017 | 24 Jan 2017 | |||
22 May 2019 | 22 May 2019 |
プレゼンテーション (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
16 Apr 2021 | 16 Apr 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Nov 2018 | 27 Nov 2018 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM8AL31E8ATAX | 量産中 | LQFP 80 14x14x1.4 mm | オートモーティブ | Ecopack2 | |
STM8AL31E8ATAY | 量産中 | LQFP 80 14x14x1.4 mm | オートモーティブ | Ecopack2 | |
STM8AL31E8ATCX | 量産中 | LQFP 80 14x14x1.4 mm | オートモーティブ | Ecopack2 | |
STM8AL31E8ATCY | 量産中 | LQFP 80 14x14x1.4 mm | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STM8AL31E8ATAY | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | Buy Direct | 量産中 | 5A992C | 5A002A4 | Tray | LQFP 80 14x14x1.4 mm | -40 | 125 | MALAYSIA | 1.534 / 10k | |
STM8AL31E8ATCX | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 5A992C | 5A002A4 | Tape And Reel | LQFP 80 14x14x1.4 mm | -40 | 125 | MALAYSIA | 1.6413 / 10k | ||
STM8AL31E8ATAX | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 5A992C | 5A002A4 | Tape And Reel | LQFP 80 14x14x1.4 mm | -40 | 125 | MALAYSIA | 1.534 / 10k | ||
STM8AL31E8ATCY | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | Buy Direct | 量産中 | 5A992C | 5A002A4 | Tray | LQFP 80 14x14x1.4 mm | -40 | 125 | MALAYSIA | 1.6413 / 10k |
製品ステータス
量産中ECCN (US)
5A992CBudgetary Price (US$)*/Qty
1.6413 / 10k製品ステータス
量産中ECCN (US)
5A992CBudgetary Price (US$)*/Qty
1.534 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。