製品概要
概要
STM8L050J3 is member of the STM8L ultra-low-power 8-bit family. STM8L050J3 features an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low-power operations.The STM8L050J3 MCU includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive In-Application debugging and ultra-fast Flash programming. It features an embedded data EEPROM and low-power, low-voltage, single-supply program Flash memory.
The device incorporates an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, two comparators, a real-time clock, two 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as an SPI, an I2C interface, and one USART.
The modular design of the peripheral set allows this device to have the same peripherals that can be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, supported also by the use of a common set of development tools.
STM8L050J3 as all the value line STM8L ultra-low-power products are based on the same architecture with the same memory mapping and a coherent pinout.
-
特徴
- Operating conditions
- Operating power supply: 1.8 V to 3.6 V Temperature range: -40 °C to 125 °C
- Low-power features
- 5 low-power modes: Wait, Low-power run (5.1 µA), Low-power wait (3 µA), Active-halt with RTC (1.3 µA), Halt (350 nA)
- Ultra-low leakage per I/O: 50 nA
- Fast wakeup from Halt: 5 µs
- Advanced STM8 core
- Harvard architecture and 3-stage pipeline
- Max freq: 16 MHz, 16 CISC MIPS peak
- Up to 6 external interrupt sources
- Reset and supply management
- Low power, ultra-safe BOR reset with 5 selectable thresholds
- Ultra-low power POR/PDR
- Programmable voltage detector (PVD)
- Clock management
- 32 kHz and 1 to 16 MHz crystal oscillators
- Internal 16 MHz factory-trimmed RC
- Internal 38 kHz low consumption RC
- Clock security system
- Low-power RTC
- BCD calendar with alarm interrupt
- Digital calibration with +/- 0.5 ppm accuracy
- LSE security system
- Auto-wakeup from Halt w/ periodic interrupt
- Memories
- 8 Kbytes of Flash program memory and 256 bytes of data EEPROM with ECC
- Flexible write and read protection modes
- 1 Kbyte of RAM
- DMA
- 4 channels supporting ADC, SPI, I2C, USART, timers
- 1 channel for memory-to-memory
- 12-bit ADC up to 1 Msps/4 channels
- Internal reference voltage
- タイマ
- Two 16-bit timers with 2 channels (used as IC, OC, PWM), quadrature encoder
- One 8-bit timer with 7-bit prescaler
- 2 watchdogs: 1 Window, 1 Independent
- Beeper timer with 1, 2 or 4 kHz frequencies
- Communication interfaces
- Synchronous serial interface (SPI)
- Fast I2C 400 kHz SMBus and PMBus
- USART
- Up to 6 I/Os, all mappable on interrupt vectors
- Development support
- Fast on-chip programming and non-intrusive debugging with SWIM
- Bootloader using USART
- Two ultra-low-power comparators
- One with fixed threshold and another one with rail to rail
- Wakeup capability
- Operating conditions
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Sep 2020 | 14 Sep 2020 |
アプリケーションノート (5 of 13)
Resource title | Latest update | |||
---|---|---|---|---|
14 Feb 2019 | 14 Feb 2019 | |||
16 Apr 2019 | 16 Apr 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
22 Jul 2019 | 22 Jul 2019 | |||
17 Jul 2018 | 17 Jul 2018 | |||
25 Mar 2020 | 25 Mar 2020 | |||
16 Apr 2021 | 16 Apr 2021 | |||
15 May 2017 | 15 May 2017 | |||
22 Jan 2015 | 22 Jan 2015 | |||
14 Feb 2019 | 14 Feb 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
14 Feb 2019 | 14 Feb 2019 | |||
22 Jul 2019 | 22 Jul 2019 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
16 Apr 2021 | 16 Apr 2021 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Jul 2017 | 03 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jul 2019 | 22 Jul 2019 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Nov 2017 | 13 Nov 2017 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 16)
Resource title | Latest update | |||
---|---|---|---|---|
06 Dec 2019 | 06 Dec 2019 | |||
02 Jun 2020 | 02 Jun 2020 | |||
13 Sep 2018 | 13 Sep 2018 | |||
29 Jun 2018 | 29 Jun 2018 | |||
19 Aug 2019 | 19 Aug 2019 | |||
29 Jun 2018 | 29 Jun 2018 | |||
29 Jun 2018 | 29 Jun 2018 | |||
26 Feb 2018 | 26 Feb 2018 | |||
29 Jun 2018 | 29 Jun 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
17 May 2016 | 17 May 2016 | |||
29 Jun 2018 | 29 Jun 2018 | |||
24 Jan 2017 | 24 Jan 2017 | |||
22 May 2019 | 22 May 2019 | |||
17 May 2016 | 17 May 2016 | |||
29 Jun 2018 | 29 Jun 2018 |
プレゼンテーション (5)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2016 | 25 Mar 2016 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
25 Mar 2016 | 25 Mar 2016 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Jun 2018 | 19 Jun 2018 | |||
16 Apr 2021 | 16 Apr 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM8L050J3M3 | 量産中 | SO-8 | インダストリアル | Ecopack2 | |
STM8L050J3M3TR | 量産中 | SO-8 | インダストリアル | Ecopack2 | |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STM8L050J3M3TR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | EAR99 | NEC | Tape And Reel | SO-8 | - | 125 | CHINA | 0.2571 / 10k | ||
STM8L050J3M3 | 1 distributors | 量産中 | EAR99 | NEC | Tube | SO-8 | - | 125 | CHINA | 0.2571 / 10k |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.2571 / 10k製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.2571 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。