STM8L162R8

量産中
Education

Ultra-low-power 8-bit MCU with 64 Kbytes Flash, 16 MHz CPU, integrated EEPROM, AES

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The high-density STM8L162x8 ultra-low-power devices feature an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low-power operations. The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming.
All high-density STM8L162x8 microcontrollers feature embedded data EEPROM and low-power low-voltage single-supply program Flash memory.
The devices incorporate an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, two DACs, two comparators, a real-time clock, AES, 8x40 or 4x44-segment LCD, four 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as two SPIs, an I2C interface, and three USARTs. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.
  • 特徴

    • Operating conditions
      • Operating power supply: 1.65 to 3.6 V (without BOR), 1.8 to 3.6 V (with BOR)
      • Temp. range: -40 to 85, 105 or 125 °C
    • Low-power features
      • 5 low-power modes: Wait, Low-power run, Low-power wait, Active-halt with full RTC, Halt
      • Ultra low leakage per I/0: 50 nA
      • Fast wake up from Halt mode: 5 μs
    • Advanced STM8 core
      • Harvard architecture and 3-stage pipeline
      • Max freq: 16 MHz, 16 CISC MIPS peak
      • Up to 40 external interrupt sources
    • Reset and supply management
      • Low-power, ultra safe BOR reset with five selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock management
      • 32 kHz and 1-16 MHz crystal oscillators
      • Internal 16 MHz factory-trimmed RC and 38 kHz low consumption RC
      • Clock security system
    • Low-power RTC
      • BCD calendar with alarm interrupt,
      • Digital calibration with +/- 0.5ppm accuracy
      • LSE security system
      • Auto wake up from Halt w/periodic interrupt
      • Advanced anti-tamper detection
    • LCD: 8x40 or 4x44 w/ step-up converter
    • DMA
      • 4 ch. for ADC, AES, DACs, SPIs, I2C, USARTs, Timers, 1 ch. for memory-to-memory
    • AES encryption hardware accelerator
    • 2x12-bit DAC (dual mode) with output buffer
    • 12-bit ADC up to 1 Msps/28 channels
      • Temp. sensor and internal ref. voltage
    • Memories
      • Up to 64 KB of Flash memory with up to 2 KB of data EEPROM with ECC and RWW
      • Flexible write/read protection modes
      • Up to 4 KB of RAM
    • 2 ultra-low-power comparators
      • 1 with fixed threshold and 1 rail to rail
      • Wake up capability
    • タイマ
      • Three 16-bit timers with 2 channels (IC, OC, PWM), quadrature encoder
      • One 16-bit advanced control timer with 3 channels, supporting motor control
      • One 8-bit timer with 7-bit prescaler
      • One window, one independent watchdog
      • Beeper timer with 1, 2 or 4 kHz frequencies
    • Communication interfaces
      • Two synchronous serial interface (SPI)
      • Fast I2C 400 kHz SMBus and PMBus
      • Three USARTs (ISO 7816 interface + IrDA)
    • Up to 67 I/Os, all mappable on interrupt vectors
    • Up to 16 capacitive sensing channels supporting touchkey, proximity, linear touch and rotary touch sensors
    • Fast on-chip programming and non-intrusive debugging with SWIM, Bootloader using USART
    • 96-bit unique ID

回路ダイアグラム

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      CYCLONE

      量産中

      Automated, Stand-Alone Production Programmer, Debug & Test.

      STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      CYCLONE

      概要:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      CYCLONE FX

      量産中

      Automated, Stand-Alone Production Programmer, Debug & Test.

      STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      CYCLONE FX

      概要:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Lauterbach PowerDebug for STM8

      量産中

      Debug Solution for STM8 series.

      STM8マイクロコントローラ用プログラミング・ハードウェア Lauterbach
      Lauterbach PowerDebug for STM8

      概要:

      Debug Solution for STM8 series.

      Production Flash Programmer

      量産中

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs.

      パートナー製ハードウェア開発ツール Elprotronic
      Production Flash Programmer

      概要:

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs.

      ST-LINK/V2

      量産中

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      STM32マイクロコントローラ用デバッグ・ハードウェア ST
      ST-LINK/V2

      概要:

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      STLINK-V3SET

      量産中

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8

      STM32マイクロコントローラ用デバッグ・ハードウェア ST
      STLINK-V3SET

      概要:

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      HCC Bootloaders

      量産中

      HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC Bootloaders

      概要:

      HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.

      HCC FAT File System

      量産中

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC FAT File System

      概要:

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      HCC Fail-safe File System

      量産中

      All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC Fail-safe File System

      概要:

      All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.

      STM8-SafeCLASSB

      量産中

      Functional safety package to achieve IEC 60730 Class B certification with the STM8

      STM8 マイクロコントローラ用ソフトウェア ST
      STM8-SafeCLASSB

      概要:

      Functional safety package to achieve IEC 60730 Class B certification with the STM8

      STM8L-TOUCH-LIB

      量産中

      STM8L STMTouch touch-sensing library

      STM8 マイクロコントローラ用ソフトウェア ST
      STM8L-TOUCH-LIB

      概要:

      STM8L STMTouch touch-sensing library

      STSW-STM8004

      量産中

      STM8 optimized I2C examples (AN3281)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8004

      概要:

      STM8 optimized I2C examples (AN3281)

      STSW-STM8006

      量産中

      Example of implementation of user bootloader (AN2659)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8006

      概要:

      Example of implementation of user bootloader (AN2659)

      STSW-STM8016

      量産中

      STM8L15x/16x/05x/AL3Lx/AL31x standard peripheral library

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8016

      概要:

      STM8L15x/16x/05x/AL3Lx/AL31x standard peripheral library

      STSW-STM8017

      量産中

      Using an STM8L16x AES hardware accelerator with a CR95HF to encrypt contactless tag data memory (AN3992)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8017

      概要:

      Using an STM8L16x AES hardware accelerator with a CR95HF to encrypt contactless tag data memory (AN3992)

      STSW-STM8018

      量産中

      Using the STM8L16x AES hardware accelerator (AN3270)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8018

      概要:

      Using the STM8L16x AES hardware accelerator (AN3270)

      STSW-STM8045

      量産中

      Audio software codec for the STM8S

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8045

      概要:

      Audio software codec for the STM8S

      STSW-STM8048

      量産中

      Precision improvement techniques for the A/D converter of the STM8 microcontroller (AN2719)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8048

      概要:

      Precision improvement techniques for the A/D converter of the STM8 microcontroller (AN2719)

      STSW-STM8049

      量産中

      Basic in-application programming example using the STM8 I2C and SPI peripherals (AN2737)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8049

      概要:

      Basic in-application programming example using the STM8 I2C and SPI peripherals (AN2737)

      STSW-STM8056

      量産中

      STM8L15x/162x LCD controller firmware (AN3114)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8056

      概要:

      STM8L15x/162x LCD controller firmware (AN3114)

      STSW-STM8061

      量産中

      ISO/IEC 15693 and Dual Interface EEPROM library for STM8L microcontrollers (AN3985)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8061

      概要:

      ISO/IEC 15693 and Dual Interface EEPROM library for STM8L microcontrollers (AN3985)

      STSW-STM8062

      量産中

      STM8 in-application programming (IAP) using a customized bootloader (AN2659)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8062

      概要:

      STM8 in-application programming (IAP) using a customized bootloader (AN2659)

      STSW-STM8064

      量産中

      Setup screensaver STM8 1024x768

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8064

      概要:

      Setup screensaver STM8 1024x768

      STSW-STM8065

      量産中

      Setup screensaver STM8 1280x1024

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8065

      概要:

      Setup screensaver STM8 1280x1024

      STSW-STM8068

      量産中

      Erase/write routines for STM8 ROM bootloader (UM0560)

      STM8 マイクロコントローラ用ソフトウェア ST
      STSW-STM8068

      概要:

      Erase/write routines for STM8 ROM bootloader (UM0560)

      TEConcept IO-Link Device Software Stack

      量産中

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      パートナー製 STM32用組込みソフトウェア TEConcept
      TEConcept IO-Link Device Software Stack

      概要:

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      TapKo KNX KAIstack

      量産中

      KAIstack together with EnergyLite for STM8 and STM32

      パートナー製 STM32用組込みソフトウェア TAPKO Technologies
      TapKo KNX KAIstack

      概要:

      KAIstack together with EnergyLite for STM8 and STM32
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      NUCLEO-8L152R8

      量産中

      STM8 Nucleo-64 development board with STM8L152R8 MCU, supports Arduino Uno and ST morpho connectivity

      STM8 Nucleo Boards ST
      NUCLEO-8L152R8

      概要:

      STM8 Nucleo-64 development board with STM8L152R8 MCU, supports Arduino Uno and ST morpho connectivity

      STM8L-DISCOVERY

      量産中

      Discovery kit with STM8L152C6 MCU

      STM8マイクロコントローラ用評価ツール ST
      STM8L-DISCOVERY

      概要:

      Discovery kit with STM8L152C6 MCU

      STM8L1528-EVAL

      量産中

      Evaluation board with STM8L152M8 MCU

      STM8マイクロコントローラ用評価ツール ST
      STM8L1528-EVAL

      概要:

      Evaluation board with STM8L152M8 MCU

      STMT/8L-EV1

      NRND

      Touch sensing Library for STM8L - Evaluation board

      STM8マイクロコントローラ用評価ツール ST
      STMT/8L-EV1

      概要:

      Touch sensing Library for STM8L - Evaluation board
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      CXSTM8

      量産中

      C Compiler and associated tools for the STM8 family

      STM8 ソフトウェア開発スイート Cosmic Software
      CXSTM8

      概要:

      C Compiler and associated tools for the STM8 family

      FLASHER-STM8

      量産中

      STM8 Flash loader demonstrator (UM0462)

      STM8 Programmers ST
      FLASHER-STM8

      概要:

      STM8 Flash loader demonstrator (UM0462)

      IAR C-STAT

      量産中

      Static analysis tool; add-on product to IAR Embedded Workbench

      STM32 Utilities IAR Systems
      IAR C-STAT

      概要:

      Static analysis tool; add-on product to IAR Embedded Workbench

      IAR Embedded Workbench for STM8 - Functional Safety

      量産中

      Integrated Development Environment.

      STM8 ソフトウェア開発スイート IAR Systems
      IAR Embedded Workbench for STM8 - Functional Safety

      概要:

      Integrated Development Environment.

      IAR Visual State

      量産中

      State-machine modelling tool

      STM32 Utilities IAR Systems
      IAR Visual State

      概要:

      State-machine modelling tool

      RIDE-STM8

      量産中

      Raisonance branded integrated development environment for STM8 MCUs

      STM8 ソフトウェア開発スイート Raisonance
      RIDE-STM8

      概要:

      Raisonance branded integrated development environment for STM8 MCUs

      SENSE

      量産中

      An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.

      STM32 Utilities Fieldscale
      SENSE

      概要:

      An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.

      STM-STUDIO-STM8

      量産中

      STM Studio run-time variables monitoring and visualization tool for STM8 microcontrollers

      STM8 Performance and Debuggers ST
      STM-STUDIO-STM8

      概要:

      STM Studio run-time variables monitoring and visualization tool for STM8 microcontrollers

      STM8CubeMX

      量産中

      STM8Cube configuration and report tool

      STM8 Configurators and Code Generators ST
      STM8CubeMX

      概要:

      STM8Cube configuration and report tool

      STVD-STM8

      量産中

      ST Visual develop IDE for developing ST7 and STM8 applications

      STM8 ソフトウェア開発スイート ST
      STVD-STM8

      概要:

      ST Visual develop IDE for developing ST7 and STM8 applications

      STVP-LIB-STM8

      量産中

      STVP programming toolkit: C++ source files for creating PC programming interface

      STM8 Programmers ST
      STVP-LIB-STM8

      概要:

      STVP programming toolkit: C++ source files for creating PC programming interface

      STVP-STM8

      量産中

      ST Visual Programmer STM8

      STM8 Programmers ST
      STVP-STM8

      概要:

      ST Visual Programmer STM8
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      IAR Academy

      量産中

      Technical training with embedded experts

      トレーニング IAR Systems
      IAR Academy

      概要:

      Technical training with embedded experts

      NewTec Functional Safety Training

      量産中

      Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.

      トレーニング NewTec
      NewTec Functional Safety Training

      概要:

      Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.

      ST Trainings

      量産中

      STM32, STM8 and ST Ecosystem trainings.

      トレーニング MASTERS
      ST Trainings

      概要:

      STM32, STM8 and ST Ecosystem trainings.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8L162R8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STM8L162R8T3
計画中
- インダストリアル -
STM8L162R8T6
量産中
LQFP 64 10x10x1.4 mm インダストリアル Ecopack2

STM8L162R8T3

Package:

-

Material Declaration**:

Marketing Status

計画中

Package

-

Grade

Industrial

RoHS Compliance Grade

-

STM8L162R8T6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

量産中

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
STM8L162R8T3

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

計画中
- - - - -40 125 -
STM8L162R8T6

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
5A992C 5A002A4 Tray LQFP 64 10x10x1.4 mm -40 85 MALAYSIA 1.0788 / 10k

STM8L162R8T3

製品ステータス

計画中

ECCN (US)

-

Budgetary Price (US$)*/Qty

ECCN (EU)

-

梱包タイプ

-

パッケージ

-

Operating Temperature (°C)

(最小)

-40

(最大)

125

Budgetary Price (US$)* / Qty

Country of Origin

-

STM8L162R8T6

製品ステータス

量産中

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

1.0788 / 10k

ECCN (EU)

5A002A4

梱包タイプ

Tray

パッケージ

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

1.0788 / 10k

Country of Origin

MALAYSIA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。