製品概要
概要
The STSPIN32F0 is a System-In-Package providing an integrated solution suitable for driving three-phase BLDC motors using different driving modes. It embeds a triple half-bridge gate driver able to drive power MOSFETs or IGBTs with a current capability of 600 mA (sink and source). The high- and low-side switches of same half-bridge cannot be simultaneously driven high thanks to an integrated interlocking function.An internal DC/DC buck converter provides the 3.3 V voltage suitable to supply both the MCU and external components. An internal LDO linear regulator provides the supply voltage for gate drivers.
The integrated operational amplifiers are available for the signal conditioning of the analog Hall-effect sensors and the shunt resistor signal.
A comparator with a programmable threshold is integrated to perform the overcurrent protection.
The integrated MCU (STM32F031C6 with extended temperature range, suffix 7 version) allows performing field-oriented control, the 6-step sensorless and other advanced driving algorithm including the speed control loop. It has the write-protection and read-protection feature for the embedded Flash memory to protect against unwanted writing and/or reading.
The STSPIN32F0 device also features overtemperature and undervoltage lockout protections and can be put in the standby mode to reduce the power consumption. The device provides 16 general-purpose I/O ports (GPIO) with the 5 V tolerant capability, one 12-bit analog-to-digital converter with up to 9 channels performing conversions in a single-shot or scan modes, 5 synchronizable general-purpose timers and supports an easy to use debugging serial interface (SWD).
-
特徴
- Extended operating voltage from 8 to 45 V
- Three-phase gate drivers
- 600 mA sink/source
- Integrated bootstrap diodes
- Cross-conduction prevention
- 32-bit ARM® Cortex®-M0 core:
- Up to 48 MHz clock frequency
- 4-kByte SRAM with HW parity
- 32-kByte Flash memory with option bytes used for write/readout protection
- 3.3. V DC/DC buck converter regulator with overcurrent, short-circuit, and thermal protection
- 12 V LDO linear regulator with thermal protection
- 16 general-purpose I/O ports (GPIO)
- 5 general-purpose timers
- 12-bit ADC converter (up to 9 channels)
- I2C, USART and SPI interfaces
- 4 rail-to-rail operation amplifiers for signal conditioning
- Comparator for overcurrent protection with programmable threshold
- 3FG open-drain output providing the decoded result of 3 Hall sensors inputs
- Standby mode for low power consumption
- UVLO protection on each power supply:
- VM, VDD, VREG and VBOOTx
- On-chip debug support via SWD
- Extended temperature range: -40 to +125 °C
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2017 | 03 Apr 2017 |
アプリケーションノート (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
08 Mar 2019 | 08 Mar 2019 | |||
21 Oct 2019 | 21 Oct 2019 | |||
28 Feb 2020 | 28 Feb 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Feb 2020 | 28 Feb 2020 |
ユーザ・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Dec 2018 | 14 Dec 2018 | |||
03 Dec 2018 | 03 Dec 2018 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Jul 2018 | 05 Jul 2018 |
ツール&ソフトウェア用アプリケーション・ノート (4)
Resource title | Latest update | |||
---|---|---|---|---|
05 Jun 2018 | 05 Jun 2018 | |||
10 Jul 2018 | 10 Jul 2018 | |||
02 Apr 2020 | 02 Apr 2020 | |||
28 Feb 2020 | 28 Feb 2020 |
プレゼンテーション (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 | |||
03 Dec 2019 | 03 Dec 2019 |
セレクション・ガイド (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 | |||
24 Jan 2020 | 24 Jan 2020 |
パンフレット (3)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 | |||
20 Mar 2021 | 20 Mar 2021 | |||
08 Apr 2021 | 08 Apr 2021 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STSPIN32F0 | 量産中 | VFQFPN 48 7x7x1.0 mm | インダストリアル | Ecopack2 | |
STSPIN32F0TR | 量産中 | VFQFPN 48 7x7x1.0 mm | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STSPIN32F0TR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tape And Reel | VFQFPN 48 7x7x1.0 mm | -40 | 125 | THAILAND | 1.6 / 1k | ||
STSPIN32F0 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tray | VFQFPN 48 7x7x1.0 mm | -40 | 125 | THAILAND | 1.6 / 1k |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
1.6 / 1k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
1.6 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。