製品概要
概要
The STSPIN840 is a compact brushed DC motor driver able to drive two bi-directional brushed DC motors simultaneously. It integrates, in a very small 4 x 4 mm QFN package, both the control logic and a fully protected low RDSon dual full-bridge power stage. Thanks to a dedicated PARALLEL input pin the parallel mode function can be enabled, transforming the device in an equivalent and more powerful single full-bridge able to deliver up to 3Arms current at an equivalent HS + LS RDSon of 500 mΩ.The STSPIN840 embeds two independent PWM current controllers (one for each full bridge) based on user settable values of reference voltage and OFF time.
The devices can be forced in a low consumption state reducing the total current consumption down to less than 45 μA.
As with all other devices from the STSPIN family, the STSPIN840 integrates a complete set of protections for the power stages (non-dissipative overcurrent, thermal shutdown, short-circuit and undervoltage lockout) making it a bulletproof solution for the new wave of demanding industrial applications.
-
特徴
- Operating voltage from 7 to 45 V
- Maximum output current 1.5 Arms
- RDSon HS + LS = 1 Ω typ.
- Current control with adjustable OFF time
- Current sensing based on external shunt resistors
- Full protections set
- Non-dissipative overcurrent protection
- Short-circuit protection
- Undervoltage lockout
- Thermal shutdown
- Parallel operation mode achieving single full-bridge configuration with output IRMS = 3 Arms and RDSon HS + LS = 500 mΩ typ.
- Low standby current consumption
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 May 2018 | 18 May 2018 |
プレゼンテーション (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 |
セレクション・ガイド (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 | |||
24 Jan 2020 | 24 Jan 2020 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2021 | 20 Mar 2021 | |||
08 Apr 2021 | 08 Apr 2021 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | Marketing Lead Time Qty | 材料宣誓書** |
---|---|---|---|---|---|
STSPIN840 | 量産中 | TFQFPN 24L 4X4X1.05 | インダストリアル | - |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STSPIN840 | 5 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | TFQFPN 24L 4X4X1.05 | -40 | 150 | PHILIPPINES | 1.2537 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。