Teseo-LIV4F

ターゲット
Education

Tiny GNSS multi bands module

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The Teseo-LIV4F module is an easy to use global navigation satellite system (GNSS) standalone low power module, embedding Teseo IV single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS). The Teseo-LIV4F modules bring the proven accuracy and robustness of Teseo IV multi bands chips accessible to all: the embedded firmware and the complete evaluation environment save development time, while the compactness and cost-effectiveness of this solution make it ideal for several applications, such as insurance, goods tracking, drones, tolling, anti-theft systems, people and pet location, vehicle tracking, emergency calls, fleet management, vehicle sharing, diagnostics and public transportation.
With its 9.7x10.1 mm tiny size, Teseo-LIV4F is offering superior accuracy thanks to the on-board temperature compensated crystal oscillator (TCXO) and a reduced time to first fix (TTFF) relying to its dedicated real time clock (RTC) oscillator.
Teseo-LIV4F provides also the real-time assisted GNSS.
Teseo-LIV4F module, being a certified solution, optimizes the time to market of the final applications with a temperature operating range from -40 °C to 85 °C.
  • 特徴

    • Simultaneous multi-constellation and multi band GNSS
    • -162 dBm tracking sensitivity
    • 1 m CEP position accuracy
    • Embedded Flash
    • FW upgrade
    • VCC/VBAT supply voltage range: from 1.8 V to 3.6 V
    • VCC_IO 1.8 V and 3.3 V
    • Tiny LCC 18 pin package (9.7x10.1)
    • Wide operating temperature range (from -40 °to 85 °C)
    • Free FW configuration
    • 12. μA standby current and 36 mA GNSS L1&L5 current consumption

推奨コンテンツ

EDA Symbols, Footprints and 3D Models

STMicroelectronics - Teseo-LIV4F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
TESEO-LIV4F
ターゲット
18LD LGA 9.7X10.1X2.55MM PITCH インダストリアル Ecopack2

TESEO-LIV4F

Package:

18LD LGA 9.7X10.1X2.55MM PITCH

Material Declaration**:

Marketing Status

ターゲット

Package

18LD LGA 9.7X10.1X2.55MM PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
TESEO-LIV4F

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ターゲット
7A994 NEC Tape And Reel 18LD LGA 9.7X10.1X2.55MM PITCH -40 85 SOUTH KOREA

TESEO-LIV4F

製品ステータス

ターゲット

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

18LD LGA 9.7X10.1X2.55MM PITCH

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

Country of Origin

SOUTH KOREA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。