製品概要
概要
The LDLN030 is a 300 mA very low-dropout voltage regulator, able to work with an input voltage ranging from 1.6 V to 5.5 V. The typical dropout voltage at 300 mA load is 150 mV.The very low quiescent current, which is just 16 μA at no load, extends battery-life of applications requiring very long standby time.
Thanks to its ultra low-noise value and high PSRR the device provides a very clean output, suitable for ultra-sensitive loads. It is stable with ceramic capacitors.
The enable logic control function puts the LDLN030 into shutdown mode allowing a total current consumption lower than 1 μA.
The device also includes short-circuit constant current limiting, undervoltage lockout, soft-start, Power Good and thermal protection.
Typical applications are noise sensitive loads such as ADC, VCO in mobile phones and tablets, wireless lan devices. The LDLN030 is designed to keep the quiescent current under control and at a low value also during dropout operation, helping to extend even more the operating time of battery-powered devices.
-
特徴
- Ultra-low output noise: 7.5 µVRMS
- Operating input voltage range: 1.6 V to 5.5 V
- Undervoltage lockout
- Output current up to 300 mA
- Very low quiescent current:16 µA at no-load
- Controlled Iq in dropout condition
- Very low dropout voltage: 100 mV at 200 mA, 150 mV at 300 mA
- Very high PSRR: 80 dB @ 100 Hz, 60 dB @ 100 kHz
- Output voltage accuracy: 2% across line, load and temperature
- Output voltage versions: from 1 V to 5 V, with 50 mV step
- Logic-controlled electronic shutdown
- Power Good
- Output discharge feature
- Internal soft-start to limit the in-rush current
- Overcurrent and thermal protections
- Temperature range: from -40 °C to +125 °C
- Package: TSOT23-5L
注目ビデオ
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Feb 2018 |
09 Feb 2018
|
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 |
15 Feb 2019
|
|||
19 Mar 2021 |
19 Mar 2021
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
LDLN030G33R |
量産中
|
TSOT23-5L | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||||
LDLN030G33R | 5 distributors | Free Sample Buy Direct |
量産中
|
EAR99 | NEC | Tape And Reel | TSOT23-5L | -40 | 125 | 3.3 | 2 | 0.3 | MALAYSIA | 0.098 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。