STBC08

量産中

800mA STANDALONE LINEAR Li-Ion Battery charger with thermal regulation

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The STBC08 is a constant current/constant voltage charger for single-cell Li-Ion batteries. Neither external sense resistor nor blocking diode are required. The STBC08 is designed to work within USB power specifications. An internal block regulates the current when the junction temperature increases, to protect the device when it operates in high power or high ambient temperature conditions. The charge voltage is fixed at 4.2 V, and current limitation can be programmed using a single resistor connected between PROG pin and GND. The charge cycle is automatically terminated when the current, which flows to the battery, is 1/10 of the programmed value. If the external adapter is removed, the STBC08 turns off and a 2 μA current can flow from the battery to the device.
The device can be in shutdown mode, reducing the supply current to 25 μA.
The device also has a charge current monitor, undervoltage lockout, automatic recharge. The charge termination and input voltage presence are indicated by two separated status pins.
  • 特徴

    • Programmable charge current up to 800 mA
    • No external MOSFET, sense resistors or blocking diode are required
    • Complete linear charger for single-cell Li-Ion batteries
    • Constant current/constant voltage operation with thermal regulation to maximize charge rate without risk of overheating
    • Two charge status output pins
    • Charge single-cell Li-Ion batteries directly from USB port
    • Preset 4.2 V charge voltage with 1% accuracy
    • Charge current monitor for gas gauge
    • Automatic recharge
    • Undervoltage lockout
    • C/10 charge termination
    • 25 µA supply current in shutdown mode
    • Low battery voltage detection for pre-charge setting
    • Soft-start feature limits inrush current
    • DFN6 (3 x 3 mm) package (to improve power dissipation)

回路ダイアグラム

おすすめ製品

推奨コンテンツ

関連アプリケーション

インダストリアル

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      Charger 2 click

      量産中

      Charger 2 click is a LiPo/Li-Ion battery charger with the additional monitoring IC onboard. It carries the STBC08, a standalone linear battery charger IC and the STC3100, a battery monitor IC with Coulomb counter/gas gauge.

      コンポーネント & モジュール MikroElektronika
      Charger 2 click

      概要:

      Charger 2 click is a LiPo/Li-Ion battery charger with the additional monitoring IC onboard. It carries the STBC08, a standalone linear battery charger IC and the STC3100, a battery monitor IC with Coulomb counter/gas gauge.

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STBC08

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STBC08PMR
量産中
VFDFPN 6 3x3 インダストリアル Ecopack2

STBC08PMR

Package:

VFDFPN 6 3x3

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

VFDFPN 6 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
STBC08PMR

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tape And Reel VFDFPN 6 3x3 -40 85 MALAYSIA 0.7425 / 1k

STBC08PMR

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.7425 / 1k

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

VFDFPN 6 3x3

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

0.7425 / 1k

Country of Origin

MALAYSIA

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。