製品概要
概要
The STWBC is the digital controller for wireless battery charger (WBC) transmitters (TX) from STMicroelectronics, offering the most flexible and efficient solution for controlling power transfer to a receiver (RX) in WBC-enabled applications such as phones, wearables, and other battery powered devices that use electromagnetic induction for recharging. As a member of the Qi Wireless Power Consortium and the PMA (Power Matters Alliance), ST ensures full compatibility with these leading wireless charging protocols and holds certification for the Qi 1.1.2 A11 standard.The STWBC performs all the functions for transmitter control: thanks to the internal 96 MHz clock and supporting both half-bridge and full bridge topologies, it is able to precisely control the amount of transmitted power to match the requirements of the receiving unit in terms of maximizing the efficiency of the power transfer.
The STWBC comes with firmware options to offer customers the ability to personalize their end product without the need of external microcontrollers:
A turnkey Qi 1.1.2 A11 certified solution, fully interoperable with Qi enabled mobile phones.
API (application programming interface) access to customize the underlying firmware, for example modifying the behavior of the LEDs or GPIOs in response to the receiver behavior and supporting I²C and UART communication within a network.
The STWBC Qi 1.1.2 A11 certified solution is available in the STMicroelectronics STEVAL-ISB027V1 reference design, intended for all Qi compatible receivers such as in Qi enabled mobile phones.
In the reference design the STWBC integrates the foreign object detection (FOD): the digital feedback between TX and RX units allows the detection of metal objects close to the receiver that could result in potential hazards, enabling the STWBC to stop power transmission when such objects are detected.
The reference design is offered together with a complete ecosystem to support customers in building their applications, including the Qi 1.1.2 A11 certified board (STEVAL-ISB027V1), API libraries and documentation to develop software customizations, as well as a comprehensive graphical user interface to monitor real-time performance and diagnostics.
-
特徴
- Digital controller for wireless battery charger transmitter
- Multiple Qi certified and PMA standard compatible
- Support for up to 5 W applications
- Mobile
- Wearable, sports gear, medical
- Remote controllers
- Native support to half-bridge and full bridge topologies
- 5 V supply voltage
- 2 firmware options
- Turnkey solution for quick design
- APIs available for application customization1
- Peripherals available via APIs
- ADC with 10 bit precision and 1 MΩ input impedance
- UART
- I2C master fast/slow speed rate
- GPIOs
- Memory
- Flash and E2PROM with read-while-write (RWW) and error correction code (ECC)
- Program memory: 32 KBytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
- Data memory: 1 KByte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
- RAM: 6 KBytes
- Reference design features
- 2 layers PCBs
- Active object detection
- Graphical user interface for application monitoring
- Evaluation boards
- Operating temperature: -40 °C up to 105 °C
- Package: VFQFPN32
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2015 | 02 Mar 2015 |
ツール&ソフトウェア用アプリケーション・ノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jun 2018 | 21 Jun 2018 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 | |||
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STWBC | NRND | VFQFPN 32 5x5x1.0 mm | インダストリアル | Ecopack2 | |
STWBCTR | NRND | VFQFPN 32 5x5x1.0 mm | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | グレード | Country of Origin | Output Power (W) (typ) | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
STWBC | 1 distributors | Buy Direct | NRND | 3A991A2 | NEC | Tray | VFQFPN 32 5x5x1.0 mm | -40 | 105 | Industrial | CHINA | 5 | 2.6875 / 1k | ||
STWBCTR | 1 distributors | NRND | 3A991A2 | NEC | Tape And Reel | VFQFPN 32 5x5x1.0 mm | -40 | 105 | Industrial | CHINA | 5 | 2.6875 / 1k |
製品ステータス
NRNDECCN (US)
3A991A2Budgetary Price (US$)*/Qty
2.6875 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。