MDmesh™ DM2シリーズは、ファストリカバリ・ダイオードを内蔵した最新のMOSFETです。フルブリッジ位相シフトZVSトポロジ向けに最適化されています。
400V~650VパワーMOSFETは、きわめて小さなリカバリ電荷と短いリカバリ時間(Qrr / Trr)を特徴とし、従来に比べてRDS(on)が最大で40%低減されています。堅牢なdV/dt特性(40V/ns)により、交流電源ラインのノイズや高調波等の大きな過渡電圧が発生する場合でも確実に動作します。STのファストリカバリ・ダイオード内蔵MOSFETは、STPOWERファミリに属しています。
主な特徴
- 内蔵ダイオードの逆リカバリ時間(Trr)の改善による効率向上
- dV/dt特性の改善による信頼性向上
- 車載用アプリケーション向けにAEC-Q101認定済み400V / 500V / 600V / 650Vスーパー・ジャンクションMOSFET
STの幅広いSTPOWER製品ポートフォリオは、最先端のパッケージと保護を兼ね備えることで高い信頼性と安全性を実現しています。これにより、長寿命かつ高効率のカスタマイズされたアプリケーション開発に貢献します。

注目ビデオ
- STW43N60DM2 N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in TO-247 package
- STW65N65DM2AG Automotive-grade N-channel 650 V, 42 mOhm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 package
- STF43N60DM2 N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in TO-220FP package
- STP33N60DM2 N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in TO-220 package
- STF33N60DM2 N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STW70N60DM2 N-channel 600 V, 37 mOhm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 package
- STW37N60DM2AG Automotive-grade N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFET in a TO-247 package
- STP43N60DM2 N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in TO-220 package
- STB37N60DM2AG Automotive-grade N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFET in a D2PAK package
- STW35N60DM2 N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in TO-247 package
- STB33N60DM2 N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in D2PAK package
- STF11N60DM2 N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STP11N60DM2 N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a TO-220 package
- STF35N60DM2 N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in TO-220FP package
- STD11N60DM2 N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a DPAK package
- STB35N60DM2 N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in D2PAK package
- STW63N65DM2 N-channel 650 V, 0.042 Ohm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 package
- STL33N60DM2 N-channel 600 V, 0.115 Ohm typ., 21 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
- STF12N50DM2 N-channel 500 V, 0.299 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STB35N65DM2 N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a D2PAK package
- STW33N60DM2 N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in TO-247 package
- STL28N60DM2 N-channel 600 V, 0.155 Ohm typ., 21 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
- STF28N60DM2 N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STB34N50DM2AG Automotive-grade N-channel 500 V, 0.10 Ohm typ., 26 A MDmesh DM2 Power MOSFET in a D2PAK package
- STL26N65DM2 N-channel 650 V, 0.182 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
- STB43N60DM2 N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a D2PAK package
- STD13N60DM2 N-channel 600 V, 0.310 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a DPAK package
- STW26N65DM2 N-channel 650 V, 0.156 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a TO-247 package
- STW56N65DM2 N-channel 650 V, 0.058 Ohm typ., 48 A MDmesh DM2 Power MOSFET in a TO-247 package
- STL13N60DM2 N-channel 600 V, 0.350 Ohm typ., 8 A MDmesh DM2 Power MOSFET in a PowerFLAT 5x6 HV package
- STP45N60DM2AG Automotive-grade N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a TO-220 package
- STF13N60DM2 N-channel 600 V, 0.310 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STP28N60DM2 N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in TO-220 package
- STP35N60DM2 N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in TO-220 package
- STW28N60DM2 N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in TO-247 package
- STP26N65DM2 N-channel 650 V, 0.156 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a TO-220 package
- STW58N60DM2AG Automotive-grade N-channel 600 V, 0.052 Ohm typ., 50 A MDmesh DM2 Power MOSFET in a TO-247 package
- STW72N60DM2AG Automotive-grade N-channel 600 V, 37 mOhm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 package
- STD12N60DM2AG Automotive-grade N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a DPAK package
- STF26N65DM2 N-channel 650 V, 0.156 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STWA35N65DM2 N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
- STW45N60DM2AG Automotive-grade N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a TO-247 package
- STD13N50DM2AG Automotive-grade N-channel 500 V, 320 mOhm typ., 11 A MDmesh DM2 Power MOSFET in a DPAK package
- STB28N60DM2 N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in D2PAK package
- STWA48N60DM2 N-channel 600 V, 0.065 Ohm typ., 40 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
- STB45N60DM2AG Automotive-grade N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a D2PAK package
- STF35N65DM2 N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STP35N65DM2 N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-220 package
- STW56N60DM2 N-channel 600 V, 0.052 Ohm typ., 50 A MDmesh DM2 Power MOSFET in a TO-247 package
- STF7N60DM2 N-channel 600 V, 0.78 Ohm typ., 6 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STF10N60DM2 N-channel 600 V, 0.440 Ohm typ., 8 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STWA63N65DM2 N-channel 650 V, 0.042 Ohm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
- STW35N65DM2 N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-247 package
- STD10N60DM2 N-channel 600 V, 0.440 Ohm typ., 8 A MDmesh DM2 Power MOSFET in a DPAK package
- STP13N60DM2 N-channel 600 V, 0.310 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a TO-220 package
- STWA72N60DM2AG Automotive-grade N-channel 600 V, 37 mOhm typ., 66 A, MDmesh DM2 Power MOSFET in a TO-247 long leads package
- STU6N60DM2 N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in an IPAK package
- STD6N60DM2 N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in a DPAK package
- STF6N60DM2 N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STW50N65DM2AG Automotive-grade N-channel 650 V, 0.070 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a TO-247 package
- STU7N60DM2 N-channel 600 V, 0.78 Ohm typ., 6 A MDmesh DM2 Power MOSFET in an IPAK package
- STB18N60DM2 N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a D2PAK package
- STP18N60DM2 N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a TO-220 package
- STW18N60DM2 N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a TO-247 package
- STD7N60DM2 N-channel 600 V, 0.78 Ohm typ., 6 A MDmesh DM2 Power MOSFET in a DPAK package
- STW48N60DM2 N-channel 600 V, 0.065 Ohm typ., 40 A MDmesh DM2 Power MOSFET in a TO-247 package
- STD12N50DM2 N-channel 500 V, 0.299 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a DPAK package
- STW58N65DM2AG Automotive-grade N-channel 650 V, 0.058 Ohm typ., 48 A MDmesh DM2 Power MOSFET in a TO-247 package
- STL24N60DM2 N-channel 600 V, 0.195 Ohm typ., 15 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
- STWA65N65DM2AG Automotive-grade N-channel 650 V, 42 mOhm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
- STF8N60DM2 N-channel 600 V, 550 mOhm typ., 8 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STP45N40DM2AG Automotive-grade N-channel 400 V, 0.063 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a TO-220 package
- STWA50N65DM2AG Automotive-grade N-channel 650 V, 0.070 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
- STB45N40DM2AG Automotive-grade N-channel 400 V, 0.063 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a D2PAK package
- STD8N60DM2 N-channel 600 V, 550 mOhm typ., 8 A MDmesh DM2 Power MOSFET in a DPAK package
- STWA70N60DM2 N-channel 600 V, 37 Ohm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
- STD5N60DM2 N-channel 600 V, 1.38 Ohm typ., 3.5 A MDmesh DM2 Power MOSFET in a DPAK package
- STF24N60DM2 N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in TO-220FP package
- STW24N60DM2 N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in TO-247 package
- STP24N60DM2 N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in TO-220 package
- STF18N60DM2 N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a TO-220FP package
- STB45N50DM2AG Automotive-grade N-channel 500 V, 0.07 Ohm typ., 35 A MDmesh DM2 Power MOSFET in a D2PAK package
- STB24N60DM2 N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in D2PAK package