製品概要
概要
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the V series IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, the positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation. Co-packed with the IGBT a silicon carbide diode has been adopted: no recovery is shown at turn-off of the SiC diode and the already minimal capacitive turn-off behavior is independent of temperature. Its high forward surge capability ensures good robustness during transient phases.-
特徴
- AEC-Q101 qualified
- Maximum junction temperature: TJ = 175 °C
- VCE(sat) = 1.85 V (typ.) @ IC = 60 A
- Tail-less switching current
- Tight parameter distribution
- Low thermal resistance
- Positive VCE(sat) temperature coefficient
- Silicon carbide diode with no-reverse recovery charge is co-packaged in freewheeling configuration
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2019 | 25 Oct 2019 |
アプリケーションノート (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2021 | 18 Mar 2021 | |||
04 May 2020 | 04 May 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | 概要 | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|---|
STGWA60V60DWFAG | 量産中 | Automotive-grade trench field-stop 600 V, 60 A very high speed V series IGBT featuring free-wheeling SiC diode | TO-247 long leads | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | 概要 | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||
STGWA60V60DWFAG | 2 distributors | Free Sample Buy Direct | 量産中 | EAR99 | NEC | Tube | TO-247 long leads | -55 | 175 | CHINA | Automotive-grade trench field-stop 600 V, 60 A very high speed V series IGBT featuring free-wheeling SiC diode |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。