製品概要
概要
The TCPP01-M12 (Type-C port protection) is a single chip solution for USB Type-C port protection that facilitates the migration from USB legacy connectors type-A or type-B to USB Type-C connectors. The TCPP01-M12 features 22 V tolerant ESD protection as per IEC61000-4-2 level 4 on USB Type-C connector configuration channel (CC) pins. For a safe and reliable USB Type-C implementation, the TCPP01-M12 provides overvoltage protection on CC1 and CC2 pins when these pins are subjected to short circuit with the VBUS pin that may happen when removing the USB Type-C cable from its receptacle. For sink applications, TCPP01-M12 triggers an external N-MOSFET on VBUS line when a defective power source applies a voltage higher than selected OVP threshold. Also, the TCPP01-M12 integrates a “dead battery” management logic that is compliant with the latest USB power delivery specification. The power supply of the TCPP01-M12 for sink applications operated with a battery can be provided by an MCU 3.3 V GPIO in order to drop the power consumption in “cable not attached” condition down to 0 nA. This low power mode will extend the battery operating life when no source equipment is attached. The TCPP01-M12 can also be used to protect source (provider) applications, and it can support programmable power supply feature from the USB-C power delivery specification.-
特徴
- VBUS overvoltage protection, adjustable from 5 V up to 22 V, with external N-channel MOSFET
- 6.0 V overvoltage protection (OVP) on CC lines against short-to-VBUS
- System-level ESD protection for USB Type-C connector pins (CC1, CC2), compliant with IEC 61000-4-2 level 4 (±8 kV contact discharge, ±15 kV air discharge)
- Integrated gate driver and charge pump for an external N-channel MOSFET, (featuring lower RDSON than a P-channel MOSFET) for low BOM cost
- Null quiescent current when no USB charging cable is attached for battery-operated "consumer/sink" applications
- Integrated “dead battery” (RD resistors)
- Over temperature protection (OTP)
- Operating junction temperature from -40°C to 85°C
- Complies with the latest USB Type-C and USB power delivery standards
- Compliant with programmable power supply (PPS) for fast battery charging
- Open-drain fault reporting
- ECOPACK2 compliant
- USB-IF certification as power sinking device with TID: 3036 on X-Nucleo-USBPDM1 and Nucleo-STM32G071RB
回路ダイアグラム
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Mar 2019 | 06 Mar 2019 | |||
08 Jan 2021 | 08 Jan 2021 |
アプリケーションノート (5)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
24 Mar 2020 | 24 Mar 2020 | |||
09 Jul 2019 | 09 Jul 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Mar 2021 | 19 Mar 2021 |
技術ノート & 解説 (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 | 09 Dec 2020 | |||
25 Aug 2020 | 25 Aug 2020 |
ツール&ソフトウェア用アプリケーション・ノート (4)
Resource title | Latest update | |||
---|---|---|---|---|
30 Nov 2020 | 30 Nov 2020 | |||
30 Oct 2020 | 30 Oct 2020 | |||
18 Mar 2021 | 18 Mar 2021 | |||
29 Oct 2020 | 29 Oct 2020 |
プレゼンテーション (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
03 Feb 2020 | 03 Feb 2020 | |||
18 Dec 2015 | 18 Dec 2015 | |||
18 Mar 2021 | 18 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
18 Mar 2021 | 18 Mar 2021 | |||
18 May 2015 | 18 May 2015 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 | |||
14 Apr 2020 | 14 Apr 2020 |
パンフレット (3)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
07 Apr 2021 | 07 Apr 2021 | |||
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 29 Apr 2020 | 29 Apr 2020 | ||
ZIP | 29 Apr 2020 | 29 Apr 2020 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
TCPP01-M12 | 量産中 | QFN-12L | インダストリアル | Ecopack3 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
TCPP01-M12 | 5 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | QFN-12L | -40 | 85 | 24 | Uni-Directional | MALAYSIA | 0.403 / 100 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。