製品概要
概要
The STBP112 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on)N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006. In the event of an input overvoltage condition, the device immediately disconnects the DC power supply by turning off an internal low RDS(on)N-channel MOSFET to prevent damage to protected components.In addition, the device also monitors its own junction temperature and switches off the internal MOSFET if the junction temperature exceeds the specified limit.
The device can be controlled by the microcontroller and can also provide status information about fault conditions.
The STBP112 is offered in a small, RoHS-compliant 8-lead TDFN (2 mm x 2 mm) package.
-
特徴
- Input overvoltage protection up to 28 V
- Integrated high voltage N-channel MOSFET switch - low RDS(on)of 165 mΩ
- Integrated charge pump
- Maximum continuous current of 2 A
- Thermal shutdown
- Soft-start feature to control the inrush current
- Enable input (EN)
- Fault indication output (FLT)
- IN input ESD protection: ±15 kV air discharge, ±8 kV contact discharge (with 1 μF input capacitor), ±2 kV HBM (standalone device)
- Certain overvoltage options compliant with the China Communications Standard YD/T 1591-2006 (overvoltage protection only)
- Small, RoHS compliant 2 x 2 x 0.75 mm TDFN 8-lead package with thermal pad.
注目ビデオ
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
技術ノート & 解説 (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 | 09 Dec 2020 | |||
13 Sep 2018 | 13 Sep 2018 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STBP112CVDJ6F | 量産中 | PowerFLAT 2x2 | インダストリアル | Ecopack3 | |
STBP112CVDJ6F
Package:
PowerFLAT 2x2Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STBP112CVDJ6F | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | PowerFLAT 2x2 | - | - | PHILIPPINES | 0.39 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。