製品概要
概要
STM6502 has two combined Smart Reset inputs (SR0and SR1) with delayed Smart Reset setup time (tSRC) programmed by an external capacitor on the SRC pin. STM6503 is similar to STM6502, has two combined delayed Smart Reset inputs (SR0, SR1) and three user-selectable delayed Smart Reset setup time (tSRC) options of 2 s, 6 s and 10 s through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when left open, tSRC= 6 s; when connected to VCC, tSRC= 10 s (all the times are minimum).STM6504 has two independent Smart Reset inputs. SR0provides the delayed Smart Reset setup time (tSRC) function with three user-selectable tSRCoptions through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when left open, tSRC= 6 s; when connected to VCC, tSRC= 10 s (all the times are minimum). SRE provides instant reset. SRE is edge-triggered with a special debounce time (tDEBOUNCE= 240 ms min.) at the falling edge after a valid reset period.
STM6505 has two combined delayed Smart Reset inputs (SR0, SR1) and provides an adjustable reset delay setup time via an external capacitor connected to the SRC pin. The RSToutput depends also on the VCCmonitoring threshold. STM6505 also provides independent low battery detect (BLD) output controlled by the secondary external input voltage VBAT. VBATis monitored for low voltage and provides an indication on the battery low detect output pin (BLD). VBATthreshold is 1.25 V, fixed, and an external resistor divider is to be used to set the actual battery voltage threshold. VBATthreshold hysteresis is 8 mV typ. (16 mV max.). VBATis voltage monitoring input only, the device is powered only from the VCCpin; VCCmust be ≥ 1.575 V for proper operation of the VBATcomparator.
-
特徴
- Dual Smart Reset push-button inputs with extended reset setup delay
- Adjustable Smart Reset setup delay (tSRC): by external capacitor or three-state logic (product options): tSRC= 2, 6, 10 s (min.)
- Power-on reset
- SingleRSToutput, active-low, open-drain
- Factory-programmable thresholds to monitor VCCin the range of 1.575 to 4.625 V typ.
- Operating voltage 1.0 V (active-low output valid) to 5.5 V
- Low supply current
- Operating temperature:industrial grade –40 °C to +85 °C
- TDFN8 package: 2 mm x 2 mm x 0.75 mm
- RoHS compliant
回路ダイアグラム
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 | |||
18 Jan 2017 | 18 Jan 2017 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 | |||
25 Feb 2020 | 25 Feb 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM6505WCABDG6F | 量産中 | DFN-8L P 0.5 mm | インダストリアル | Ecopack3 | |
STM6505WCABDG6F
Package:
DFN-8L P 0.5 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Reset pulse width (mS) (min) | Reset pulse width (mS) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
STM6505WCABDG6F | 4 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | DFN-8L P 0.5 mm | -40 | 85 | 240 | 480 | MALAYSIA | 0.52 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。