製品概要
概要
The Smart ResetTM devices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated reset button. This reset configuration provides versatility and allows the application to distinguish between a software generated interrupt and a hard system reset. When the input push-button is connected to the microcontroller interrupt input, and is closed for a short time, the processor can only be interrupted. If the system still does not respond properly, continuing to keep the push-buttons closed for the extended setup time tSRCcauses a hard reset of the processor through the reset output.The STM6519 has one Smart Reset input (SR) with preset delayed Smart Reset setup time (tSRC). The reset output (RST) is asserted after the Smart Reset input is held active for the selected tSRCdelay time. The RSToutput remains asserted either until the SRinput goes to inactive logic level (i.e. neither fixed nor minimum reset pulse width is set) or the output reset pulse duration is fixed for tREC (i.e. factory-programmed). The device fully operates over a broad VCCrange from 2.0 V to 5.5 V.
-
特徴
- Operating voltage range 2 V to 5.5 V
- Low supply current 1 μA
- Integrated test mode
- Single Smart Reset™ push-button input with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal input pull-up resistor
- Push-button controlled reset pulse duration
- Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed
- Option 2: defined output reset pulse duration (tREC), factory-programmed
- Single reset output
- Active-low or active-high
- Push-pull or open drain with optional pull-up resistor
- Fixed Smart Reset input logic voltage levels
- Operating temperature: -40 °C to 85 °C
- UDFN6 package 1.00 mm x 1.45 mm
- ECOPACK®2 (RoHS compliant, Halogen-Free)
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jun 2016 | 30 Jun 2016 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 | |||
18 Jan 2017 | 18 Jan 2017 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 | |||
25 Feb 2020 | 25 Feb 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM6519ACARUB6F | 量産中 | UFDFPN 1X1.45X0.6 6L PITCH0.5 | インダストリアル | Ecopack3 | |
STM6519AHARUB6F | 量産中 | UFDFPN 1X1.45X0.6 6L PITCH0.5 | インダストリアル | Ecopack3 | |
STM6519ALARUB6F | 量産中 | UFDFPN 1X1.45X0.6 6L PITCH0.5 | インダストリアル | Ecopack3 | |
STM6519APAAUB6F | 量産中 | UFDFPN 1X1.45X0.6 6L PITCH0.5 | インダストリアル | Ecopack3 | |
STM6519APARUB6F | 量産中 | UFDFPN 1X1.45X0.6 6L PITCH0.5 | インダストリアル | Ecopack3 | |
STM6519APBBUB6F | 量産中 | UFDFPN 1X1.45X0.6 6L PITCH0.5 | インダストリアル | Ecopack3 | |
STM6519AUARUB6F | 量産中 | UFDFPN 1X1.45X0.6 6L PITCH0.5 | インダストリアル | Ecopack3 |
STM6519ACARUB6F
Package:
UFDFPN 1X1.45X0.6 6L PITCH0.5Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Reset pulse width (mS) (min) | Reset pulse width (mS) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
STM6519APARUB6F | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | UFDFPN 1X1.45X0.6 6L PITCH0.5 | -40 | 85 | - | - | PHILIPPINES | 0.3 / 1k | ||
STM6519AHARUB6F | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | UFDFPN 1X1.45X0.6 6L PITCH0.5 | -40 | 85 | - | - | PHILIPPINES | 0.3 / 1k | ||
STM6519APAAUB6F | 4 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | UFDFPN 1X1.45X0.6 6L PITCH0.5 | -40 | 85 | 240 | 480 | PHILIPPINES | 0.3 / 1k | ||
STM6519ALARUB6F | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | UFDFPN 1X1.45X0.6 6L PITCH0.5 | -40 | 85 | - | - | PHILIPPINES | 0.3 / 1k | ||
STM6519APBBUB6F | 1 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | UFDFPN 1X1.45X0.6 6L PITCH0.5 | -40 | 85 | 240 | 480 | PHILIPPINES | 0.3 / 1k | ||
STM6519AUARUB6F | 2 distributors | 量産中 | EAR99 | NEC | Tape And Reel | UFDFPN 1X1.45X0.6 6L PITCH0.5 | -40 | 85 | - | - | PHILIPPINES | 0.3 / 1k | |||
STM6519ACARUB6F | 1 distributors | 量産中 | EAR99 | NEC | Tape And Reel | UFDFPN 1X1.45X0.6 6L PITCH0.5 | -40 | 85 | - | - | PHILIPPINES | 0.3 / 1k |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.3 / 1k製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.3 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。