製品概要
概要
The Smart Reset™ devices provide a useful feature that ensures that inadvertent short reset push-button closures do not cause system resets as the extended Smart Reset™ delay setup periods are implemented. Once the valid Smart Reset™ input levels and setup delay are met, the device generates an output reset pulse for a fixed timeout period (tREC). The typical application hookup shows that either a single Smart Reset™ input, or both reset inputs can be connected to the applications interrupt and control both the interrupt pin and the hard reset functions. If the push-button is closed for a short time, the processor is only interrupted. If the system still does not respond properly, holding the push-button(s) for the extended setup time (tSRC) causes a hard reset of the processor. The Smart Reset™ feature helps significantly increase system stability and eliminates the need for a dedicated reset button.The STM65xx family of Smart Reset™ devices consists of low-current microprocessor reset circuits targeted at applications such as MP3 players, portable navigation or mobile phones, generally any application that requires delayed reset push-button(s) response for improved system stability. The devices in the STM65xx Smart Reset™ family include various combinations of useful features for the targeted applications.
The STM6522 has two combined Smart Reset™ inputs (SR0and SR1) with delayed reset setup time (tSRC) programmed by an external capacitor on the SRC pin.
-
特徴
- Dual Smart Reset™ push-button inputs with capacitor-adjustable extended reset setup delay (tSRC)
- No power-on reset
- Dual RSToutput, active-low, open-drain
- Fixed Smart Reset™ input logic voltage levels
- Broad operating voltage range 1.65 V to 5.5 V, inactive reset output levels valid down to 1.0 V
- Low supply current (1.5 μA)
- Operating temperature: industrial grade –40 °C to +85 °C
- TDFN8 package: 2 mm x 2 mm x 0.75 mm
- RoHS compliant
回路ダイアグラム
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 | |||
18 Jan 2017 | 18 Jan 2017 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 | |||
25 Feb 2020 | 25 Feb 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM6522AAAADG6F | 量産中 | DFN-8L P 0.5 mm | インダストリアル | Ecopack3 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Reset pulse width (mS) (min) | Reset pulse width (mS) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
STM6522AAAADG6F | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | DFN-8L P 0.5 mm | -40 | 85 | 140 | 280 | MALAYSIA | 0.46 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。