製品概要
概要
The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing extended Smart Reset™ input delay time (tSRC) and combined push-button inputs, which together ensures a safe reset and eliminates the need for a specific dedicated reset button. This reset configuration provides versatility and allows the application to distinguish between a software generated interrupt and a hard system reset. When the input push-buttons are connected to microcontroller interrupt inputs, and are closed for a short time, the processor can only be interrupted. If the system still does not respond properly, continuing to keep the push-buttons closed for the extended setup time tSRCcauses a hard reset of the processor through the reset output.The STM6524 has two combined delayed Smart Reset™ inputs (SR0,SR1) with preset delayed Smart Reset™ setup time (tSRC). The reset output is asserted after both of the Smart Reset™ inputs were held active for the selected tSRCdelay time. Depending on selected option theRSToutput remains asserted either until at least oneSRinput goes to inactive logic level (i.e. neither fixed nor minimum reset pulse width is set) or the output reset pulse duration is fixed for tREC(i.e. factory-programmed). The reset output,RST, is active low or active high, push-pull or open drain with optional pull-up resistor. The device fully operates over a broad VCCrange 1.65 V to 5.5 V. Below 1.575 V typ. the inputs are ignored and outputs are deasserted; the deasserted reset output levels are then valid down to 1.0 V.
-
特徴
- Operating voltage 1.65 V to 5.5 V
- Low supply current 1.5 μA
- Integrated test mode
- Dual Smart Reset™ push-button inputs with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal pull-up resistor
- Push-button controlled reset pulse duration
- Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed
- Option 2: defined output reset pulse duration (tREC), factory-programmed
- No power-on reset
- Single reset output
- Active low or active high
- Push-pull or open drain with optional pull-up resistor
- Fixed Smart Reset™ input logic voltage levels
- Operating temperature: –40 C to +85 C
- UDFN6 package: 1.6 mm x 1.3 mm
- ECOPACK®2 (RoHS compliant, Halogen-Free)
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 | |||
18 Jan 2017 | 18 Jan 2017 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 | |||
25 Feb 2020 | 25 Feb 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM6524AHARDL6F | 量産中 | QFN-6L P 0.4 mm | インダストリアル | Ecopack3 | |
STM6524ALABDL6F | 量産中 | QFN-6L P 0.4 mm | インダストリアル | Ecopack3 | |
STM6524ALARDL6F | 量産中 | QFN-6L P 0.4 mm | インダストリアル | Ecopack3 | |
STM6524APARDL6F | 量産中 | QFN-6L P 0.4 mm | インダストリアル | Ecopack3 | |
STM6524AUABDL6F | 量産中 | QFN-6L P 0.4 mm | インダストリアル | Ecopack3 | |
STM6524AUARDL6F | 量産中 | QFN-6L P 0.4 mm | インダストリアル | Ecopack3 | |
STM6524AHARDL6F
Package:
QFN-6L P 0.4 mmMaterial Declaration**:
STM6524ALABDL6F
Package:
QFN-6L P 0.4 mmMaterial Declaration**:
STM6524ALARDL6F
Package:
QFN-6L P 0.4 mmMaterial Declaration**:
STM6524APARDL6F
Package:
QFN-6L P 0.4 mmMaterial Declaration**:
STM6524AUARDL6F
Package:
QFN-6L P 0.4 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Reset pulse width (mS) (min) | Reset pulse width (mS) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
STM6524AHARDL6F | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | QFN-6L P 0.4 mm | -40 | 85 | - | - | MALAYSIA | 0.3 / 1k | ||
STM6524AUARDL6F | 1 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | QFN-6L P 0.4 mm | -40 | 85 | - | - | MALAYSIA | 0.3 / 1k | ||
STM6524ALARDL6F | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | EAR99 | NEC | Tape And Reel | QFN-6L P 0.4 mm | -40 | 85 | - | - | MALAYSIA | 0.3 / 1k | |||
STM6524AUABDL6F | 2 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | QFN-6L P 0.4 mm | -40 | 85 | 240 | 480 | MALAYSIA | 0.3 / 1k | ||
STM6524ALABDL6F | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | EAR99 | NEC | Tape And Reel | QFN-6L P 0.4 mm | -40 | 85 | 240 | 480 | MALAYSIA | 0.3 / 1k | |||
STM6524APARDL6F | 2 distributors | 量産中 | EAR99 | NEC | Tape And Reel | QFN-6L P 0.4 mm | -40 | 85 | - | - | MALAYSIA | 0.3 / 1k |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.3 / 1k製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.3 / 1k製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.3 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。