SL-PRAPM02702V1

量産中

Electronic Fuel Injection (EFI) up to 4 Cylinders

クイックビュー
ソリューション評価キット
コア製品
ドキュメント
ツール & ソフトウェア

ソリューション概要

To meet the challenge of offering the required ECU/chipset performance at a competitive price enabling its deployment in large quantities, ST offers a high-integration chipset for an optimized ECU form factor and cost.

The backbone of our proposal is the SPC572L64 32-bit Power Architecture MCU and L9779WD-SPI (4 cylinders) peripherals on chip.

  • 搭載製品の特徴

    SPC572L64 - 32Bit MCU designed specifically for EFI

    Specifically designed for small EFI engine management systems, the SPC572L64 includes specific modules such as the GTM (Generic Timer Module) used to lock and track the angular position of the crankshaft and the decimation filter for managing knock sensor signals to ensure accurate injection and ignition timings with a direct effect on engine emission and consumption performance..

    L9779WD-SPI - Automotive periperals on a single Chip

    The L9779WD-SPI contains all the building blocks for EFI systems from key sensor interfaces and load actuations (solenoids, relays, bulbs, etc.) for diagnostics and networking capabilities.