54VCXH162373

量産中

Rad-Hard 16-bit D-Type Latch 3-state

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The 54VCXH162373 is a low voltage CMOS 16 bit d-type latch with 3 state outputs non inverting fabricated with sub-micron silicon gate and five-layer metal wiring C²MOS technology. It is ideal for low power and very high speed 1.65 to 3.6 V applications; it can be interfaced to 3.6 V signal environment for both inputs and outputs. These 16 bit D-type latches are bite controlled by two latch enable inputs (nLE) and two output enable inputs (OE). While the nLE input is held at a high level, the nQ outputs will follow the data input precisely. When the nLE is taken low, the nQ outputs will be in a normal logic state (high or low logic level) and while high level the outputs will be in a high impedance state. Bus hold on data inputs is provided in order to eliminate the need for external pull-up or pull-down resistor. The device circuits is including 26 Ω series resistance in the outputs. These resistors permit to reduce line noise in high speed applications. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage.
  • 特徴

    • 1.65 to 3.6 V inputs and outputs
    • High speed:
      • tPD= 3.3 ns (Max.) at VCC = 3.0 to 3.6 V
      • tPD= 4.5 ns (Max.) at VCC= 2.3 to 2.7 V
    • Symmetrical impedance outputs:
      • |IOH| = IOL= 12 mA (Min.) at VCC= 3.0 V
      • |IOH| = IOL= 8 mA (Min.) at VCC= 2.3 V
    • Power down protection on inputs and outputs
    • 26 Ω serie resistors in outputs
    • Operating voltage range:
      • VCC(Opr) = 1.65 V to 3.6 V
    • Pin and function compatible with 54 series HR162373
    • Bus hold provided on both sides
    • Cold spare function
    • Latch-up performance exceeds 300 mA (JESD 17)
    • ESD performance:
      • HBM > 2000 V (MIL STD 883 method 3015); MM > 200 V
    • 300 krad Mil1019.6 condition A, (RHA QML qualification extension undergone)
    • No SEL, no SEUand no SET under 110 Mev/cm2/mg LET heavy ions irradiation
    • QML qualified product
    • Device fully compliant with DSCC SMD 5962-05211
    • 100 mV typical input hysteresis

推奨コンテンツ

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 54VCXH162373

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
RHFXH162373K03V
量産中
Flat-48 インダストリアル N/A
RHFXH162373K05V
量産中
Flat-48 インダストリアル N/A
RHRXH162373K1
量産中
Flat-48 インダストリアル N/A

RHFXH162373K03V

Package:

Flat-48

Material Declaration**:

Marketing Status

量産中

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHFXH162373K05V

Package:

Flat-48

Material Declaration**:

Marketing Status

量産中

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHRXH162373K1

Package:

Flat-48

Material Declaration**:

Marketing Status

量産中

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
詳細情報
最小
最大
RHFXH162373K03V

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Carrier Tape Flat-48 - - 5962F0521102VXC
詳細情報

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0521102VXC

Country of Origin:

FRANCE

RHFXH162373K05V

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Carrier Tape Flat-48 - - 5962F0521102VYC
詳細情報

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0521102VYC

Country of Origin:

FRANCE

RHRXH162373K1

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Carrier Tape Flat-48 - - -
詳細情報

Quality Level:

Engineering Model

Lead Finish:

Gold

Package: Product Marking:

RHRXH162373K1

Country of Origin:

FRANCE

RHFXH162373K03V

製品ステータス

量産中

ECCN (US)

EAR99

ECCN (EU)

NEC

梱包タイプ

Carrier Tape

パッケージ

Flat-48

Operating Temperature (°C)

(最小)

-

(最大)

-

SMD PIN/Detailed Spec

5962F0521102VXC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0521102VXC

Country of Origin

FRANCE

RHFXH162373K05V

製品ステータス

量産中

ECCN (US)

EAR99

ECCN (EU)

NEC

梱包タイプ

Carrier Tape

パッケージ

Flat-48

Operating Temperature (°C)

(最小)

-

(最大)

-

SMD PIN/Detailed Spec

5962F0521102VYC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0521102VYC

Country of Origin

FRANCE

RHRXH162373K1

製品ステータス

量産中

ECCN (US)

EAR99

ECCN (EU)

NEC

梱包タイプ

Carrier Tape

パッケージ

Flat-48

Operating Temperature (°C)

(最小)

-

(最大)

-

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model

Lead Finish

Gold

Package: Product Marking

RHRXH162373K1

Country of Origin

FRANCE

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。