54VCXH162374

量産中

Rad-Hard 16-bit D-Type Flip-Flop 3-state

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The 54VCXH162374 is a low voltage CMOS 16 bit d-type flip-flop with 3 state outputs non inverting fabricated with sub-micron silicon gate and five-layer metal wiring C²MOS technology. It is ideal for low power and very high speed 1.65 to 3.6 V applications; it can be interfaced to 3.6 V signal environment for both inputs and outputs. These 16 bit d-type flip-flops are controlled by two clock inputs (nCK) and two output enable inputs (nOE). On the positive transition of the (nCK), the nQ outputs will be set to the logic state that were setup at the nD inputs. While the (nOE) input is low, the 8 outputs (nQ) will be in a normal state (HIGH or LOW logic level) and while high level the outputs will be in a high impedance state. Any output control does not affect the internal operation of flip flops; that is, the old data can be retained or the new data can be entered even while the outputs are OFF.
  • 特徴

    • 1.65 to 3.6 V inputs and outputs
    • High speed:
      • tPD= 3.4 ns (Max.) at VCC = 3.0 to 3.6 V
      • tPD= 4.8 ns (Max.) at VCC = 2.3 to 2.7 V
    • Symmetrical impedance outputs:
      • |IOH| = IOL= 12 mA (Min.) at VCC= 3.0 V
      • |IOH| = IOL= 8 mA (Min.) at VCC= 2.3 V
    • Power down protection on inputs and outputs
    • 26 Ω serie resistors in outputs
    • Operating voltage range:
      • VCC(Opr) = 1.65 V to 3.6 V
    • Pin and function compatible with 54 series H162374
    • Bus hold provided on both sides
    • Cold spare function
    • Latch-up performance exceeds 300 mA (JESD 17)
    • ESD performance:
      • HBM > 2000 V (MIL STD 883 method 3015); MM > 200 V
    • 300 KRad Mil1019.6 condition A, (RHA QML qualification extension undergone)
    • No SEL, no SEU and no SET under 110 Mev/cm2/mg LET heavy ions irradiation
    • QML qualified product
    • Device fully compliant with DSCC SMD 5962-05212
    • 100 mV typical input hysteresis

推奨コンテンツ

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 54VCXH162374

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
RHFXH162374K03V
量産中
Flat-48 インダストリアル N/A
RHFXH162374K05V
量産中
Flat-48 インダストリアル N/A

RHFXH162374K03V

Package:

Flat-48

Material Declaration**:

Marketing Status

量産中

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHFXH162374K05V

Package:

Flat-48

Material Declaration**:

Marketing Status

量産中

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
詳細情報
最小
最大
RHFXH162374K03V

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Carrier Tape Flat-48 - - 5962F0521202VXC
詳細情報

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0521202VXC

Country of Origin:

FRANCE

RHFXH162374K05V

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Carrier Tape Flat-48 - - 5962F0521202VYC
詳細情報

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0521202VYC

Country of Origin:

FRANCE

RHFXH162374K03V

製品ステータス

量産中

ECCN (US)

EAR99

ECCN (EU)

NEC

梱包タイプ

Carrier Tape

パッケージ

Flat-48

Operating Temperature (°C)

(最小)

-

(最大)

-

SMD PIN/Detailed Spec

5962F0521202VXC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0521202VXC

Country of Origin

FRANCE

RHFXH162374K05V

製品ステータス

量産中

ECCN (US)

EAR99

ECCN (EU)

NEC

梱包タイプ

Carrier Tape

パッケージ

Flat-48

Operating Temperature (°C)

(最小)

-

(最大)

-

SMD PIN/Detailed Spec

5962F0521202VYC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0521202VYC

Country of Origin

FRANCE

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。