FTM5CU56A

量産中

Capacitive multi-touch screen controller for OLED touch panels

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

FingerTip FTM5CU56A provides an optimal mix of low power, small size, low external part counts and versatile features with unmatched true multi-touch performance in a single-chip touchscreen controller for thin flexible embedded display-touch panels. FingerTip FTM5CU56A uses a dedicated front end architecture with capacitance to current acquisition engine to implement the touch sensing. Coupled with the internal processor the Fingertip touchscreen controller can detect, classify and track 10 fingers touch with fast report rate and response times with a configurable channel matrix consisting of total 22 TX and 34 RX channels.
The touch acquisition analog front end has a wide dynamic range able to cope with panels of different size and configuration. This offers great flexibility to use FingerTip with new technology of embedded display-touch panels that are flat or curved types. FingerTip FTM5CU56A provides support for flat or curved displays through proprietary node compensation hardware coupled with data processing techniques in firmware.
FingerTip FTM5CU56A low-noise capacitive analog front-end provides enhanced noise suppression capabilities for various noise sources such as high resolution display, 3-phase noise and severe common mode noise introduced by battery chargers.
FingerTip FTM5CU56A uses hardware and firmware ST proprietary techniques to reduce power in active and idle modes.
FingerTip FTM5CU56A device incorporates multiple TX driving methods that can further boost the SNR and report rate.
FingerTip FTM5CU56A supports advanced features thanks to the multi-mode sensing technology. The water rejection algorithm can detect water on the top of the screen and the device can still track one finger moving in the water without false touch or line breaking. The device supports multi finger glove operation and 2.5mm passive stylus.
The main processor implements a powerful 32-bit ARM M3 core with 128KB Flash that is able to provide a high level of overall touch performance in terms of noise rejection, response time and power consumption. It is running concurrently to the analog front end and gives ample scope for implementation of complex sensing touch tracking algorithm, advanced shape based filtering and event reporting. The 128KB flash size provides enough free space in the Flash for further customization even after implementation of ST firmware for all the features.
The device supports I2C serial interface, I3C interface and SPI slave interface for more flexibility.
  • 特徴

    • True multi-touch
      • Independent XY tracking with 10 simultaneous touches in real time
      • Supports 22TX, 34RX channels
    • Single chip solution
      • Supports 5.5inch to 7 inch inches screen size with 4mm to 5mm sensor pitch
      • Supports high-end touch-display projected capacitive technology panel types
    • Advanced Analog Front End (AFE)
      • Simultaneous mutual sensing and self-sensing support on all the channels
      • Proprietary node compensation hardware
      • Multiple scanning methods with multi-TX drive to boost the SNR and provide high noise immunity
      • High drive capability charge-pump
    • High SNR
      • Very low intrinsic noise to improve the device SNR and provide very high sensitivity
      • Extremely strong common mode charger noise rejection
      • Advanced filtering techniques for high noise immunity
    • Digital Core
      • ARM M3 core with 128KB Flash memory to implement all features with free space for customer use
      • Advanced data processing for common mode noise immunity
    • Advanced Features
      • Multi finger thick gloves, 2.5mm passive stylus, wet finger touch, water rejection, cover mode support
      • Finger separation ≤ 10mm
    • Fast report rate
      • Report rate of >150Hz in Active Mode
    • Low Power
      • ST proprietary Hardware and Firmware techniques to achieve low power
    • Touch panels
      • Works with flat or curved panels with touch embedded into high resolution displays
    • Power supply scheme
      • Dual supply operation 3.3 V and 1.8 V
      • Single 3.3V operation is also supported
    • Serial interface
      • I2C compatible slave mode (100Kbps, 400Kbps, 1Mbps)
      • 3-wire and 4-wire Mode 0 SPI interface 12MHz (typ).
      • I3C interface
      • 3.3V tolerant interface for I2C and SPI
      • I/Os: RESETB, INTB hardware pins to host interface, 3 Digital inputs and 2 GPIOs with full programmability
    • ESD
      • High ESD on RX and TX pins (±8KV HBM) and >±3KV HBM on all other pins
      • High ESD on RX and TX pins (±1KV CDM) and ±500V CDM on all other pins

推奨コンテンツ

関連アプリケーション

インダストリアル

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - FTM5CU56A

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
FTM5CU56AA1BE
量産中
FBGA 5.0X5X0.47 84 0.5 PITCH 0.2 インダストリアル Ecopack2

FTM5CU56AA1BE

Package:

FBGA 5.0X5X0.47 84 0.5 PITCH 0.2

Material Declaration**:

Marketing Status

量産中

Package

FBGA 5.0X5X0.47 84 0.5 PITCH 0.2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
FTM5CU56AA1BE

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tape And Reel FBGA 5.0X5X0.47 84 0.5 PITCH 0.2 - - TAIWAN

FTM5CU56AA1BE

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

FBGA 5.0X5X0.47 84 0.5 PITCH 0.2

Operating Temperature (°C)

(最小)

-

(最大)

-

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。