B-UWB-MOD1

計画中

Ultra-wideband module for high-precision indoor location

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The B-UWB-MOD1 is an ultra-compact surface-mounted ultra-wideband (UWB) module,combining high precision and versatility to offer best-in-class performance. It fulfils a variety of use case requirements as the kernel of various adjustable device-centric and server-centric configurations. B-UWB-MOD1 unique design makes it highly adaptive and easy to integrate into any type of electronic device together with its embedded API for firmware upgrade (mode selection, hardware interface selection, external device control).
B-UWB-MOD1-based location systems benefit from a significant operative experience and continuous improvement process to offer nearly boundless levels of customization without any software modification.
B-UWB-MOD1 is available as the core component of the B-UWB-MEK1 module evaluation kit.
  • 特徴

    • Surface-mounted device
    • 17 × 18 × 2.6 mm
    • Precision down to 10 cm
    • Measurement rate adjustable up to 250 per second
    • Range up to 600 m in LoS (line of sight)
    • Data acquisition: UART link
    • Control interfaces (secondary mode)
      • SPI (SPI_MISO, SPI_MOSI, SPI_CLK, SPI_CS)
      • Interrupt line
      • Module wakeup line
      • UART (UART_Tx, UART_Rx)
    • GPIOs:
      • Up to 16 various alternate functions in the standalone mode
      • Up to 10 predefined functions in the secondary mode
    • Channels: 1, 2, 3, 4 (3.25 to 4.75 GHz)
    • Bandwidth: 500 MHz and 1 GHz
    • Tx mean power: -41.3 dBm/MHz
    • Tx peak power: -10 dBm/MHz
    • Maximum sensitivity down to -118 dBm
    • API for the ready-to-go STMicroelectronics protocol

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      B-UWB-MEK1

      計画中

      Evaluation kit for the B-UWB-MOD1 ultra-wideband module

      UWB対応製品 --
      B-UWB-MEK1

      概要:

      Evaluation kit for the B-UWB-MOD1 ultra-wideband module

EDA Symbols, Footprints and 3D Models

STMicroelectronics - B-UWB-MOD1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models