概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

作为领先的比较器供应商,意法半导体提供:

  • 响应时间短至8 ns的高速比较器
  • 工作电流低至210 nA的低功耗比较器
  • 高温(150°C)器件
  • 卓越的稳健性(ESD 容差 4 kV HBM)
  • 节省空间的封装,如CSP、DFN、QFN、SOT-23和SC-70

我们的汽车级产品通过了AEC-Q100高可靠性流程的认证和测试,符合汽车市场的严格要求。

A leading supplier of comparators

特别推荐

Micropower comparators combining very low current consumption and outstanding robustness

The TSX393 and TSX3702 micropower 16 V dual CMOS voltage comparators and the TSX339 and TSX3704
micropower 16 V quad CMOS voltage comparators exhibit a very low current consumption of 5 µA (typical) per comparator.
The TSX comparators  help save energy in application that use power-saving design techniques reducing by a factor 3 the current consumption of equivalent existing devices.

The TSX comparators also increase reliability with improved robustness (ESD tolerance 4 Kv HBM).

信号调节

Hz This option is required.
V/V Please input a number from 1 to 1000.