Product overview
描述
This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible. The input common-mode voltage range includes negative rail even though operated from a single power supply voltage.All pins are protected against electrostatic discharge up to 2 kV. Consequently, the input voltages must not exceed the VCC+ or VCC- magnitudes.
-
All features
- Wide, single supply voltage range or dual supplies +2 V to +36 V or ±1 V to ±18 V
- Very low supply current (0.4 mA) independent of supply voltage (1 mW/comparator at +5 V)
- Low input bias current: 25 nA typ.
- Low input offset current: ±5 nA typ.
- Input common-mode voltage range includes negative rail
- Low output saturation voltage:250 mV typ. (IO= 4 mA)
- Differential input voltage range equal to the supply voltage
- TTL, DTL, ECL, MOS, CMOS compatible outputs
- ESD internal protection: 2 kV
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Sep 2015 |
22 Sep 2015
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2017 |
27 Jun 2017
|
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2020 |
25 Mar 2020
|
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2016 |
25 Oct 2016
|
手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 |
18 Dec 2020
|
|||
26 Aug 2019 |
26 Aug 2019
|
|||
26 Nov 2020 |
26 Nov 2020
|
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
LM2903WDT |
批量生产
|
SO-8 | 工业 | Ecopack3 |
|
LM2903WYDT |
批量生产
|
SO-8 | 汽车应用 | Ecopack3 | |
LM2903WYPT |
批量生产
|
TSSOP-8L | 汽车应用 | Ecopack3 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
LM2903WDT | 1 distributors | Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | SO-8 | -40 | 125 | CHINA | 0.154 / 1k | |
LM2903WYPT | 1 distributors | Free Sample Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 125 | MOROCCO | 0.185 / 1k | |
LM2903WYDT | 1 distributors | Free Sample Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | SO-8 | -40 | 125 | MOROCCO | 0.185 / 1k |