低失调电压运放

概述
产品选择器
解决方案
Documentation
CAD Resources
工具与软件
eDesignSuite
开始

意法半导体的精密运算放大器产品包含几个系列,具有不同的电压范围及多种功耗和增益带宽组合,让用户能够以适当的准确度获得最佳性能。

意法半导体的精密运算放大器解决方案包含零漂移放大器和温度范围内偏移漂移小的放大器。因此,意法半导体的精密运算放大器可与任何传感器一起使用,包括气体、温度、压力和位置传感器。此外,轨到轨输入与输出特性实现了轻松且准确的高端和低端感应。

Low Offset Voltage Op Amp

New generation of micropower, high-bandwidth, 16 V CMOS op amps

Using an advanced CMOS manufacturing process, the TSX series of 16 V op amps helps save energy, improves accuracy and simplifies the design for applications from automotive electronics to smart buildings and industrial control.

  • The TSX631, TSX632, TSX634 single, dual and quad amplifiers offer a 200 kHz gain bandwidth product while consuming 60 μA maximum at 16 V
  • The TSX561, TSX562, TSX564 single, dual and quad amplifiers offer an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250 μA at 16 V
  • The TSX921 and TSX9291 single amplifiers offer excellent AC characteristics, respectively 10 and 16 MHz gain bandwidth and 0.0003 % THD+N

Signal Conditioning

Hz This option is required.
V/V Please input a number from 1 to 1000.