出色的音频性能/低畸变(0.005%)

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The TS925 is a rail-to-rail quad BiCMOS operational amplifier optimized and fully specified for 3- and 5-V operation. High output current allows low load impedances to be driven. An internal low impedance phantom ground eliminates the need for an external reference voltage or biasing arrangement.
The TS925 exhibits very low noise, low distortion and high output current, making this device an excellent choice for high-quality, low-voltage or battery-operated audio/telecom systems.
The device is stable for capacitive loads up to 500 pF. When the STANDBY mode is enabled, the total consumption drops to 6 μA (VCC = 3 V).
  • 所有功能

    • Rail-to-rail input and output
    • Low noise: 9 nV/√Hz
    • Low distortion
    • High output current: 80 mA (able to drive 32 Ω loads)
    • High-speed: 4 MHz, 1.3 V/μs
    • Operating range from 2.7 to 12 V
    • Low input offset voltage: 900 μV max. (TS925A)
    • Adjustable phantom ground (VCC/2)
    • Standby mode
    • ESD internal protection: 2 kV
    • Latch-up immunity

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST-OPAMPS-APP

      批量生产

      用于智能手机和平板电脑的运算放大器和比较器应用

      模拟器 ST
      ST-OPAMPS-APP

      描述:

      用于智能手机和平板电脑的运算放大器和比较器应用

EDA符号、封装和3D模型

STMicroelectronics - TS925

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
TS925IDT
NRND
SO-16 工业 Ecopack1

TS925IDT

Package:

SO-16

Material Declaration**:

Marketing Status

NRND

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack1
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
TS925IDT 无法联系到经销商,请联系我们的销售办事处
NRND
EAR99 NEC Tape And Reel SO-16 -40 125 MOROCCO 0.89 / 1k

TS925IDT

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.89 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-16

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

0.89 / 1k

Country of Origin

MOROCCO

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商