轨到轨视频运算放大器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The TSH7x series offers single, dual, triple, and quad operational amplifiers featuring high video performances with large bandwidth, low distortion, and excellent supply voltage rejection. Running with a single supply voltage from 3 V to 12 V, these amplifiers feature a large output voltage swing and high output current capable of driving standard 150 Ω loads. A low operating voltage makes TSH7x amplifiers ideal for use in portable equipment. The TSH71, TSH73, and TSH75 also feature standby inputs, each of which allows the op-amp to be put into a standby mode with low-power consumption and high-output impedance. This function allows power saving or signal switching/multiplexing for high-speed applications and video applications. To economize both board space and weight, the TSH7x series is proposed in SOT23-5, SO, and TSSOP packages.
  • 所有功能

    • 3 V, 5 V, ±5 V specifications
    • 3 dB bandwidth: 90 MHz
    • Gain bandwidth product: 70 MHz
    • Slew rate: 100 V/μs (typical for 5 V)
    • Output current: up to 55 mA
    • Input single supply voltage
    • Output rail-to-rail
    • Specified for 150 Ω loads
    • Low distortion, THD: 0.1 %
    • SOT23-5, TSSOP, and SO packages

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST-OPAMPS-APP

      批量生产

      用于智能手机和平板电脑的运算放大器和比较器应用

      模拟器 ST
      ST-OPAMPS-APP

      描述:

      用于智能手机和平板电脑的运算放大器和比较器应用

EDA符号、封装和3D模型

STMicroelectronics - TSH74

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
TSH74CDT
NRND
SO-14 工业 Ecopack3

TSH74CDT

Package:

SO-14

Material Declaration**:

Marketing Status

NRND

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3
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
TSH74CDT 无法联系到经销商,请联系我们的销售办事处
NRND
EAR99 NEC Tape And Reel SO-14 0 70 PHILIPPINES 0.68 / 1k

TSH74CDT

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.68 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-14

Operating Temperature (°C)

(最小值)

0

(最大值)

70

Budgetary Price (US$)* / Qty

0.68 / 1k

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商