TSV6294A

批量生产

微功耗(29uA)低偏移轨到轨输入/输出5V CMOS四路运算放大器,GBP = 1.3MHz

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3). The TSV629x series features low voltage, low power operation and rail-to-rail input and output.
The devices also offer an ultra-low input bias current and low input offset voltage.
The TSV6293 (dual) and TSV6295 (quad) have two shutdown pins for reduced power consumption.
These features make the TSV629x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.
  • 所有功能

    • EMI hardened operational amplifiers
    • Micropackages: MiniSO-8, SOT23-8, MiniSO-10, TSSOP14, TSSOP16
    • Extended temperature range: -40 to +125° C
    • High tolerance to ESD: 4 kV HBM
    • Good accuracy: 800 μV max (A version)
    • Low power shutdown mode: 5 nA typ
    • Rail-to-rail input and output
    • Low supply voltage: 1.5 – 5.5 V
    • Low power consumption: 29 μA typ, 36 μA max
    • Stable when used in gain configuration
    • Low input bias current: 1 pA typ
    • High gain bandwidth product: 1.3 MHz typ

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST-OPAMPS-APP

      批量生产

      用于智能手机和平板电脑的运算放大器和比较器应用

      模拟器 ST
      ST-OPAMPS-APP

      描述:

      用于智能手机和平板电脑的运算放大器和比较器应用

EDA符号、封装和3D模型

STMicroelectronics - TSV6294A

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
TSV6294AIPT
批量生产
TSSOP-14L 工业 Ecopack3

TSV6294AIPT

Package:

TSSOP-14L

Material Declaration**:

Marketing Status

批量生产

Package

TSSOP-14L

Grade

Industrial

RoHS Compliance Grade

Ecopack3
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
TSV6294AIPT 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
EAR99 NEC Tape And Reel TSSOP-14L -40 125 MOROCCO 0.682 / 1k

TSV6294AIPT

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.682 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TSSOP-14L

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

0.682 / 1k

Country of Origin

MOROCCO

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商