Product overview
描述
The TSX3704 is a micropower CMOS quad voltage comparator which exhibits a very low current consumption of 5 µA typical per comparator. This device was designed as the improvement of the TS3704: it shows a lower current consumption, a better input offset voltage, and an enhanced ESD tolerance. The TSX3704 is fully specified over a wide temperature range and is proposed in automotive grade for the TSSOP14 package. It is fully compatible with the TS3704 CMOS comparator and is available with similar packages. The new tiny package, QFN16 3x3, is also proposed for the TSX3704 thus allowing even more integration on applications.-
All features
- Low supply current: 5 µA typ. per comparator
- Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
- Extremely low input bias current: 1 pA typ.
- Input common-mode voltage range includes ground
- Push-pull output
- High input impedance: 1012 Ω typ
- Fast response time: 2.7 µs typ. for 5 mV overdrive
- ESD tolerance: 4 kV HBM, 200 V MM
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2016 |
02 Mar 2016
|
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Sep 2015 |
22 Sep 2015
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2017 |
27 Jun 2017
|
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2020 |
25 Mar 2020
|
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2016 |
25 Oct 2016
|
手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 |
18 Dec 2020
|
|||
26 Aug 2019 |
26 Aug 2019
|
|||
26 Nov 2020 |
26 Nov 2020
|
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
TSX3704IDT |
批量生产
|
SO-14 | 工业 | Ecopack3 |
|
TSX3704IPT |
批量生产
|
TSSOP-14L | 工业 | Ecopack3 |
|
TSX3704IQ4T |
批量生产
|
QFN-16L | 工业 | Ecopack3 |
|
TSX3704IYPT |
批量生产
|
TSSOP-14L | 汽车应用 | Ecopack3 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
TSX3704IDT | 无法联系到经销商,请联系我们的销售办事处 | Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | SO-14 | -40 | 125 | MOROCCO | 0.527 / 1k | |
TSX3704IYPT | 3 distributors | Free Sample Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | TSSOP-14L | -40 | 125 | MOROCCO | 0.633 / 1k | |
TSX3704IPT | 3 distributors | Free Sample Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | TSSOP-14L | -40 | 125 | MOROCCO | 0.527 / 1k | |
TSX3704IQ4T | 1 distributors | Free Sample Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | QFN-16L | -40 | 125 | MALAYSIA | 0.527 / 1k |