储存到myST

24 GHz Radar

概述
解决方案
硬件评估工具
文件
工具与软件
主要产品
24 GHz雷达ADAS应用中用于感知车辆周围的环境,并提供经过验证且经济划算的解决方案。这些雷达系统旨在实现盲点检测、后方横向交通警报、防撞等功能,使AEB和ACC系统更简单易用。 我们的STRADA431 24 GHz收发器单片式微波集成电路(MMIC)包括一个发射器和三个接收器,专门设计用于高级驾驶员辅助系统(ADAS)。它集成了调压器,可为内部核心供电,从而简化系统设计;同时,可通过简单的SPI接口进行完全配置。 经过专门设计的L5965是意法半导体在高级驾驶辅助系统(ADAS)中实现电源管理时的第一选择,可获得灵活且可配置的电源方案,并支持需要符合汽车安全完整性等级(ASIL)要求的应用。 Read more

Our offer for 24 GHz Radar systems

STRADA431 24 GHz transceiver Monolithic Microwave Integrated Circuit (MMIC) includes one transmitter and three receivers and is specifically designed for use in Advanced Driver Assistance Systems (ADAS). It integrates voltage regulators to supply the internal core to simplify system design and is fully configurable via a simple SPI interface. L5965 is ST first choice for power management in Advanced Driver Assistance Systems (ADAS), being specifically designed to have a flexible and configurable power scheme and to support applications that need compliancy to Automotive Safety Integrity Level (ASIL) requirements.