储存到myST

802.15.4 OpenThread

概述
解决方案
硬件评估工具
文件
工具与软件
主要产品
IEEE 802.15.4 is a technical standard – maintained by the IEEE 802.15 working group – that defines the physical layer and media access control (MAC) specifications for low-rate wireless personal area networks (LR-WPANs). It thus provides a generic standard MAC layer that can be the basis for protocols – including ZigBee and Thread – which then define the upper layers of the stack. Based on ST’s best-in-class, ultra-low-power STM32L4 microcontrollers, STM32WB dual-core wireless MCUs support the IEEE 802.15.4 communication protocol in both Single and Concurrent mode covering a wide spectrum of IoT application needs. Read more

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeWB

      批量生产

      STM32Cube MCU包,用于STM32WB系列(HAL、LL底层驱动、USB、File system和RTOS - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeWB

      描述:

      STM32Cube MCU包,用于STM32WB系列(HAL、LL底层驱动、USB、File system和RTOS - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeMX

      批量生产

      STM32Cube初始化代码生成器

      STM32配置程序和代码生成器 ST
      STM32CubeMX

      描述:

      STM32Cube初始化代码生成器

      STM32CubeMonRF

      批量生产

      软件工具,用于测试基于STM32的硬件设备的射频性能

      STM32性能和调试程序 ST
      STM32CubeMonRF

      描述:

      软件工具,用于测试基于STM32的硬件设备的射频性能

      STM32CubeProg

      批量生产

      用于STM32产品编程的STM32CubeProgrammer软件

      STM32 编程 ST
      STM32CubeProg

      描述:

      用于STM32产品编程的STM32CubeProgrammer软件