储存到myST

双开关正激变换器

概述
文件
工具与软件
硬件评估工具
解决方案
主要产品
In a two-transistor forward or asymmetrical half bridge forward topology, the two transistors of the primary are switched on and power is transferred to the secondary winding of the transformer and then to the output capacitor and the load. When switched off, the diodes in the primary clamp the peak voltages seen by the transistors at the input voltage and thus reduce stress at the same time. The two-transistor forward topology is often used in server and telecom switch mode power supplies (SMPS) as a main stage DC-DC converter and in arc-welding equipment. To help developers fully exploit the benefits of two-transistors forward converters, ST offers a range of power MOSFETs and rectifiers; high-voltage and galvanically isolated gate drivers; primary PWM and synchronous rectification controllers; as well as high-performance STM32 microcontrollers – with an extended range of dedicated peripherals including high-resolution PWM timers and high-speed ADCs – together with our hardware and software evaluation and development tools as well as reference designs. 阅读更多

我们的产品和解决方案

为了帮助开发人员充分利用双晶体管正激转换器的优点,ST提供一系列功率MOSFET和整流器;高压和电流隔离栅极驱动器;初级侧PWM和同步整流控制器;以及高性能STM32微控制器 — 配备扩展的专用外设,包括高分辨率PWM计时器和高速ADC — 还有我们的硬件和软件评估与开发工具、以及参考设计。

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST Diode Finder

      批量生产

      用于安卓和iOS的二极管产品查找应用

      Finder Apps ST
      ST Diode Finder

      描述:

      用于安卓和iOS的二极管产品查找应用

      ST Voltage Regulator Finder

      批量生产

      用于智能手机和平板电脑的线性开关稳压器和电压参考应用

      Finder Apps ST
      ST Voltage Regulator Finder

      描述:

      用于智能手机和平板电脑的线性开关稳压器和电压参考应用

      STPOWER MOSFET Finder

      批量生产

      用于安卓和iOS的MOSFET产品查找应用

      Finder Apps ST
      STPOWER MOSFET Finder

      描述:

      用于安卓和iOS的MOSFET产品查找应用