MP23AB01DH

已停产

High-performance MEMS microphone, fully differential analog bottom-port, omnidirectional, high SNR, compact and low-power MEMS audio sensor

下载数据手册
概述
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The MP23AB01DH is a compact, low-power microphone built with a capacitive sensing element and an IC interface. The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.
The MP23AB01DH has sensitivity of 38 dB ±1 dB, an acoustic overload point of 135 dBSPL with minimum 65 dB signal-to-noise ratio.
The MP23AB01DH has fully differential output in order to minimize common mode noise.
The MP23AB01DH is available in a package compliant with reflow soldering and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
  • 所有功能

    • Single supply voltage operation
    • Fully differential output
    • Omnidirectional sensitivity
    • High signal-to-noise ratio
    • High bandwidth
    • Package compliant with reflow soldering
    • High RF immunity
    • ECOPACK®, RoHS, and “Green” compliant

EDA符号、封装和3D模型

STMicroelectronics - MP23AB01DH

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型