产品概述
描述
The TS482 is a dual audio power amplifier able to drive a 16 or 32Ω stereo headset down to low voltages. It is delivering up to 100mW per channel (into 16Ω loads) of continuous average power with 0.1% THD+N from a 5V power supply.The unity gain stable TS482 can be configured by external gain-setting resistors.
-
所有功能
- Unity-gain stable
- Rail-to-rail input and output
- Available in SO-8, MiniSO-8 & DFN8
- High signal-to-noise ratio: 110dB(A) at 5V
- High power supply rejection ratio: 85dB at 5V
- Operating from Vcc=2V to 5.5V
- 38mW into 16Ω at 3.3V
- 100mW into 16Ω at 5V
- Switch ON/OFF click reduction circuitry
- High crosstalk immunity: 100dB (F=1kHz)
- 11.5mW into 16Ω at 2V
电路原理图
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
TS482IDT | 批量生产 | SO-8 | 工业 | Ecopack3 | |
TS482IST | 批量生产 | MiniSO-8 | 工业 | Ecopack3 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
TS482IDT | 4 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SO-8 | - | - | MOROCCO | 0.1412 / 1k | |
TS482IST | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | MiniSO-8 | - | - | PHILIPPINES | 0.1486 / 1k |