产品概述
描述
The TS4994FC is an audio power amplifier capable of delivering 1W of continuous RMS output power into an 8Ω load @ 5V. Due to its differential inputs, it exhibits outstanding noise immunity. An external standby mode control reduces the supply current to less than 10nA. An STBY MODE pin allows the standby to be active HIGH or LOW. An internal thermal shutdown protection is also provided, making the device capable of sustaining short-circuits.The device is equipped with common mode feedback circuitry allowing outputs to be always biased at VCC/2 regardless of the input common mode voltage.
The TS4994 is designed for high quality audio applications such as mobile phones and requires few external components.
-
所有功能
- Available in 9-bump flip-chip (300mm bump diameter)
- Ultra fast startup time: 15ms typ.
- Lead-free package
- Ultra-low consumption in standby mode (10nA)
- 90dB CMRR @ 217Hz
- Differential inputs
- 100dB PSRR @ 217Hz with grounded inputs
- Near-zero pop & click
- 1.2W rail-to-rail output power @ VCC =5V, THD = 1%, F = 1KHz, with 8Ω load
- Selectable standby mode (active low or active high)
- Operating range from VCC = 2.5V to 5.5V
电路原理图
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||
TS4994EIJT | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tape And Reel | CSP P 0.5 mm | - | - | CHINA | 0.1719 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.1719 / 1k