STRADA431

批量生产

用于汽车雷达传感器的24-GHz收发器MMIC

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

STRADA431 is a single-chip transceiver for automotive radar able of covering the frequency band from 24 to 24.25 GHz in order to be compliant with ISM band applications. STRADA431 can be operated by a single power supply at 3.3 V thanks to integrated LDOs.
  • 所有功能

    • AEC-Q100 qualified
    • Single-channel transmitter with differential output Pout: 13 dBm
    • On-chip low phase noise VCO
    • Three single-ended RX channels
    • Low noise figure NFssb: 11 dB
    • High programmable conversion gain up to 60 dB
    • IF variable gain function
    • IF switchable bandpass filters
    • Rail-to-rail single-ended IF output
    • Programmable VC0 driver output at 750 MHz and 1.5 MHz or 23 kHz
    • On-chip power and temperature sensors
    • 3.3 V supply voltage
    • 4-pin SPI for chip configuration
    • QFN 6x6 mm2 and 40 leads - wettable flanks

您可能还会喜欢...

特别推荐

相关应用

汽车应用

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      EVB-STRADA431

      建议

      STradA431评估板

      汽车IC评估板 ST
      EVB-STRADA431

      描述:

      STradA431评估板

EDA符号、封装和3D模型

STMicroelectronics - STRADA431

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 符合RoHS级别 等级规格 材料声明**
STRADA431
批量生产
VFQFPN 6X6 Ecopack2 Automotive Safety
STRADA431-TR
批量生产
VFQFPN 6X6 Ecopack2 Automotive Safety

STRADA431

Package:

VFQFPN 6X6

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 6X6

RoHS Compliance Grade

Ecopack2

Grade

Automotive Safety

STRADA431-TR

Package:

VFQFPN 6X6

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 6X6

RoHS Compliance Grade

Ecopack2

Grade

Automotive Safety

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持