L4953G

NRND

具有备份、复位和低压警告功能及点火比较器的稳压器

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The L4953G contains a triple voltage regulator and a power switch. The IC includes a monitoring circuit to warn if a low voltage or no voltage condition is occuring.
In stand-by output is active as long as possible even when in thermal shutdown or any other fault conditions.
The STCAP pin allows the use of a reserve supply capacitor that will hold enough energy for the 5V Stand-by line to allow the μP to store data.
  • 所有功能

    • REVERSE BATTERY AND LOAD DUMP PROTECTION
    • IGNITION COMPARATOR
    • 3 OUTPUTS: 9.2V (500mA); 5V (1A); 5V (100mA) STANDBY\t
    • 2A HIGH SIDE DRIVER WITH CLAMPED OUTPUT (16V)
    • OUT1 (9.2V) AND OUT2 (5V) WITH INDEPENDENT ENABLE CONTROL FOR STANDBY MODE
    • RESET FUNCTION
    • THERMAL SHUTDOWN
    • LOGIC OUTPUT FOR:\t\tSUPPLY UNDERVOLTAGE (LVW)\t\tOVERVOLTAGE (FAULT)\t\tTHERMAL PROTECTION (FAULT)\t\t

电路原理图

特别推荐

All tools & software

EDA符号、封装和3D模型

STMicroelectronics - L4953G

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L4953G
NRND
MW 15L 汽车应用 Ecopack1

L4953G

Package:

MW 15L

Material Declaration**:

Marketing Status

NRND

Package

MW 15L

Grade

Automotive

RoHS Compliance Grade

Ecopack1
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
L4953G 无法联系到经销商,请联系我们的销售办事处 Buy Direct
NRND
EAR99 NEC Tube MW 15L -40 85 MOROCCO

L4953G

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tube

封装

MW 15L

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

MOROCCO

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商