L4989MD

批量生产

低功耗稳压器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The L4989M and L4989MD are monolithic integrated 5 V voltage regulators with a low drop voltage at currents up to 150 mA. The output voltage regulating element consists in a p-channel MOS and the regulation is performed regardless of input voltage transients up to 40 V. The high precision of the output voltage is obtained with a pre-trimmed reference voltage.
The devices are protected against short circuit and an overtemperature protection switches off the devices in case of extremely high power dissipation.
The L4989M and L4989MD watchdogs are active when the Enable pin is high. Features like reset and watchdog make this devices particularly suitable to supply microprocessor systems in automotive applications.
  • 所有功能

    • AEC-Q100 qualified
    • Operating DC supply voltage range 5.6 V to 31 V
    • Very low quiescent current with watchdog disabled
    • Precision output voltage (±3%)
    • Low drop voltage (180 mV typ at Io = 150 mA)
    • Reset circuit sensing the output voltage down to 1 V
    • Programmable reset delay with external capacitor
    • Watchdog disable input
    • Programmable watchdog timer with external capacitor
    • Thermal shutdown and short circuit protection
    • Wide temperature range (Tj = -40°C to 150°C)

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - L4989MD

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L4989MD013TR
批量生产
SO-20 汽车应用 Ecopack1

L4989MD013TR

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack1
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
L4989MD013TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel SO-20 -40 150 MALAYSIA

L4989MD013TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-20

Operating Temperature (°C)

(最小值)

-40

(最大值)

150

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商