L5964

批量生产

具有LDO的单片式双路3.5 A步降开关稳压器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

L5964 is a dual step-down switching regulator with internal power switches and a low drop-out linear/standby regulator, designed for car battery supplied applications. All the regulators have independent supply voltages, enables pins, power goods and thermal protections. The switching regulators have selectable voltage supervisors and power goods, and selectable current limits. The LDO has power good and fixed current limitation.
The PMIC finds application in different automotive systems, where load dump protection and wide input voltage range are mandatory.
Typically, the regulator connected to the battery works at low frequency, while the one connected to the pre-regulated voltage can make the most of the high frequency operation. In this way the efficiency of the system is improved and the ability of the product to function both as a pre- and post-regulator is exploited.
For the same reason, in applications where both regulators must be connected to a battery, for example when powering a hub consisting of two USB ports, it is recommended to work at the lowest frequency. The linear regulator that remains available can be used to power the controller.
The two DC-DC converters can work in free-run condition, with frequency selectable between two values, 270 kHz or 2.2 MHz, or synchronize themselves to an external clock (SYNCIN pin). They are 180° out of phase, while the synchronization output signal (SYNCOUT pin) is 90° out of phase with the first regulator. The phase shift simplifies the use of two ICs in the same application (4 DC/DCs regulators).
The high operating frequency allowed by the synchronization input helps to reduce AM and FM interferences and grants the use of small and low cost inductors and capacitors.
The two switching regulators can be used in parallel and increase the output current capability up to 7 A.
The L5964 can work in two different modes, normal and microcontroller mode, based on the condition of a hardware pin.
When the microcontroller mode is selected, some pins change functionality. For example, the reset and watchdog functions are available. In this way the PMIC easily manages the power management of a microcontroller.
The availability of power good and enable signals, however, makes easy to manage the system power up sequence even without the presence of a microcontroller, since it is possible to enable a voltage only when the previous voltage is stable and with a precise delay.
The total quiescent current, when both DC/DCs and LDO are disabled, is less than 10 μA.
The product is available in LQFP64 with exposed pad up. This package is able to dissipate power through an external heatsink.
  • 所有功能

    • AEC-Q100 qualified
    • Two step-down synchronous switching voltage regulators with internal power switches:
      • Wide operating input voltage range (from 3.3 V to 26 V)
      • Output voltage selectable by external divider (feedback voltage at 0.9 V)
      • 0.9 V minimum output, maximum output limited by maximum Duty Cycle
      • DC/DCs can work in Low Power Mode for reduced current consumption in low output Load
      • Internal high-side/ low-side NDMOS
      • 270 kHz and 2.2 MHz selectable free-run frequencies
      • 125 kHz < f < 2.3 MHz synchronization range at SYNCIN pin
      • Programmable current limits at 2 A and 4 A
      • Independent hardware enabling pins
      • Independent supply inputs
      • 180° phase shift between outputs
      • Synch out 90 ° phase shift vs DC-DC1
      • Programmable switching frequency divider by 1, 2, 4, 8 between the two regulators
      • The two regulators can be paralleled
    • Independent voltage supervisors/power-goods with selectable thresholds through external pin:
      • two available thresholds for UV/OV/PG signals: 90-120-95% or 80-110-85% (output voltage percentage)
    • Soft-start, thermal protection
    • One standby/linear regulator:
      • Output selectable with external resistor divider till 10 V
      • Soft start, hardware enable pin
      • 250 mA maximum current capability
      • Standby operative mode
      • Programmable power good thresholds (85% or 95% output voltage percentage)
      • Thermal protection
    • Microcontroller reset with programmable duration, activated by output under voltage or watchdog fault
    • External High Side Driver enable pin
    • One integrated window watchdog (5 ms ≤ window ≤ 50 ms, with ± 20% tolerance)
    • Short circuit protected outputs
    • Low external components number
    • Low EMI
    • Thermal shutdown junction temperature 150°C

您可能还会喜欢...

特别推荐

相关应用

汽车应用

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      AEK-POW-100W4V1

      批量生产

      Digitally controlled DC-DC converter up to 5 A based on L5964 and dedicated to automotive and transportation applications

      汽车IC评估板 ST
      AEK-POW-100W4V1

      描述:

      Digitally controlled DC-DC converter up to 5 A based on L5964 and dedicated to automotive and transportation applications

      AEK-POW-L5964V1

      批量生产

      带L5964的数字控制DC-DC转换器,用于汽车应用

      汽车IC评估板 ST
      AEK-POW-L5964V1

      描述:

      带L5964的数字控制DC-DC转换器,用于汽车应用

EDA符号、封装和3D模型

STMicroelectronics - L5964

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L5964L-VYY
批量生产
LQFP 汽车应用 Ecopack2

L5964L-VYY

Package:

LQFP

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP

Grade

Automotive
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
L5964L-VYY 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray LQFP -40 105 MALAYSIA

L5964L-VYY

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商