L9305

批量生产

汽车级4通道气门驱动器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The L9305 is a configurable, monolithic solenoid driver IC designed for the control of linear solenoids for automatic transmission, electronic stability control, and active suspension applications. The four channels can be configured as either low side or high side drivers in any combination. The device includes the power transistor, recirculation transistor and current sensing for both the power and recirculation transistor. This architecture guarantees redundancy of the current measurement for each channel. The regulated current is programmable in the range of 0-1.5 A (normal range), with a resolution of 0.25 mA, or 0-2 A (extended range), with a resolution of 0.33 mA. The user can superimpose configurable dither modulation over the set point current.
A 32-bit CRC protected SPI interface is used for configuration and control of all channels and provides status feedback of all diagnostic functions. An active low reset input, RESN, is used to disable all channels and resets internal registers to their default values. A safe enable path is provided through the EN_DR pin and the integrated Fail Safe Pre-driver. An isolated redundant safety switch-off path ensures that critical internal faults disable the fail safe pre-driver. An active high enable pin, EN_DR, is used to enable or disable the operation of all channels. When the EN_DR pin is low, all channels are disabled. A fault output pin is provided and can be used to generate an external interrupt to the microcontroller whenever a fault is detected. The user can map specific faults to the FAULTn pin based on their specific system requirements.
  • 所有功能

    • AEC-Q100 qualified
    • 4-channel independent LSD/HSD current controlled drivers
      • Integrated current sense path
      • Current accuracy (in normal range) ± 5 mA in 0 to 0.5 A range± 1% in 0.5 A to 1.5 A range
      • Current accuracy (in extended range)± 15 mA in 0 to 0.3 A range± 5% in 0.3 A to 0.5 A range ± 4% in 0.5 A to 2 A range
      • Max driver RDSON 375 mΩ @ 175 °C
      • 13-bit current set-point resolution
      • Variable and fixed frequency current control
      • Programmable dither function
      • Selectable driver slew rate control
    • Safety features
      • High side fail safe ENABLE switch pre-driver with VDS monitoring
      • Redundant safe enable path
      • Advanced diagnosis and monitoring using BIST
      • Temperature sensor and monitoring
      • Redundant current sensing for all channels
      • Calibration & configuration memory including CRC
      • Secure serial communications using address feedback, 5-bit CRC, frame counter & long/short frame detection
      • Register verification
    • 32-bit SPI communications with 5-bit CRC message verification
    • Package options: PWSSO36, TQFP48
    • Full ISO26262 compliant, ASIL-D systems ready

特别推荐

相关应用

汽车应用

EDA符号、封装和3D模型

STMicroelectronics - L9305

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L9305EP
批量生产
PowerSSO 36 汽车应用 Ecopack2
L9305EP-TR
批量生产
PowerSSO 36 汽车应用 Ecopack2
L9305QFP
批量生产
TQFP 48 7x7x1.0 汽车应用 Ecopack2

L9305EP

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9305EP-TR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9305QFP

Package:

TQFP 48 7x7x1.0

Material Declaration**:

Marketing Status

批量生产

Package

TQFP 48 7x7x1.0

Grade

Automotive
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
L9305EP-TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel PowerSSO 36 - - MALAYSIA 5.93 / 1k
L9305EP 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tube PowerSSO 36 - - MALAYSIA 5.93 / 1k
L9305QFP 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray TQFP 48 7x7x1.0 - - PHILIPPINES

L9305EP-TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

5.93 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

PowerSSO 36

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

5.93 / 1k

Country of Origin

MALAYSIA

L9305EP

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

5.93 / 1k

ECCN (EU)

NEC

包装类型

Tube

封装

PowerSSO 36

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

5.93 / 1k

Country of Origin

MALAYSIA

L9305QFP

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

TQFP 48 7x7x1.0

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商