L9396

批量生产
Education

多电源,用于汽车应用

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The L9396 is an integrated power management System Basis Chip targeting a large spectrum of automotive electronics applications, in particular ABS, EPS and Transmission, compatible with single (12 V) battery system. It combines a switched mode power supply for pre-regulation along with 3 independent integrated linear regulators and a powerful configurable regulator for µC supply that can operate either in buck or linear mode with an external FET.
The device also integrates a 4-channel flexible interface for Wheel Speed Sensor or tracking regulation, 2 configurable pre-drivers for fail safe and motor pump, 1 configurable general purpose outputs, wake-up detection circuitry, advanced fail-safe functionality, watchdog control and system monitoring.
The boost regulator (optionally enabled) is intended to sustain cold cranking pulses, stop & start and weak battery conditions, while the buck pre-regulator drastically improves the power efficiency and CO2 emissions.
Different combinations enable to supply the system microcontroller and external peripheral loads and sensors with wide current ranges and adjustable voltage levels.
In addition, the L9396 provides enhanced system standby functionalities.
  • 所有功能

    • AEC-Q100 qualified
    • Full ISO26262 compliant, ASIL-D systems ready
    • Integrated boost regulator, 9 V, 300 mA, 2 MHz (opt. populated diode & inductor) for deep cranking pulse (Stop&Start) & weak battery conditions
    • Integrated buck pre-regulator, 6.5 V / 7.2 V, 1 A, 465 kHz
    • Integrated LDO, 5 V, 250 mA for µC I/O and ADC supply
    • Integrated configurable LDO, 3.3 V / 5 V, 100 mA for µC I/O supply
    • Configurable and programmable regulator with external FET, 0.8 V to 5 V for µC core supply
      • up to 1 A in buck configuration
      • up to 750 mA in linear configuration
    • Spread spectrum approach to reduce EMC emissions
    • Four channels configurable remote sensor interface
      • wheel speed sensor protocol
      • tracking regulator supply (3.3 V - 5 V)
      • reverse battery protection and integrated digital decoding
    • High-side pre-drivers for fail safe (On/off control) and for motor pump (PWM control)
    • SPI communication bus
    • Configurable 3.3 V / 5 V I/O level
    • Configurable and programmable double watchdog (Q&A WD and time-windowed WD)
    • Double voltage reference for regulated rail reference and monitoring
    • Configurable Fail-Safe Functionality (Mode / Safe Delay)
    • Fail-Safe Output (FSN)
    • Wake-up input
    • Low-side general purpose output with programmable PWM control
    • Integrated 10-bits ADC with system diagnostics
    • Discrete analog inputs for integrated ADC measurement (3 ch.)
    • Voltage monitoring UV/OV on all regulated rails
    • Temperature monitoring and thermal shutdown
    • Operating voltage: VBATP: 4.5 V to 19 V with boost; 6 V to 19 V without boost
    • Ambient temperature range: -40 °C to 135 °C
    • Package: TQFP64EP (10x10x1mm)

您可能还会喜欢...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9396

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L9396
批量生产
TQFP 64 10x10x1.0 汽车应用 Ecopack2

L9396

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TQFP 64 10x10x1.0

Grade

Automotive
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
L9396 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray TQFP 64 10x10x1.0 -40 175 MALAYSIA 3.9 / 1k

L9396

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.9 / 1k

ECCN (EU)

NEC

包装类型

Tray

封装

TQFP 64 10x10x1.0

Operating Temperature (°C)

(最小值)

-40

(最大值)

175

Budgetary Price (US$)* / Qty

3.9 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商