L9680

批量生产

用于中/高端应用的高级安全气囊IC

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The L9680 is an advanced airbag system chip solution targeted for mature airbag market and integrated safety markets. This device is family compatible with the L9678 and L9679 devices. Safety system integration is enabled through higher power supply currents and integrated active wheel speed sensor interface. The active wheel speed interface is shared with the PSI-5 satellite interface to create a generic remote safety sensor interface compliant to both systems. High frequency power supply design allows further cost reduction by using smaller and less expensive external components. All switching regulators operate at 1.882 MHz while buck converters have integrated synchronous rectifiers.
Additional attention is given to system integrity and diagnostics. The reserve capacitor is electrically isolated from the boost regulator by a 65 mA nominal fixed current source, controlling in-rush an additional capacitor discharge fixed current source is integrated to diagnose the reserve capacitor value and ESR. The same current sources can be used to discharge the capacitor at shutdown.
Thanks to low quiescent current, the device can be directly connected to battery. In this way, the device start-up and shutdown are controlled through the wake-up input function. The power supply and crossover function are controlled automatically through the internal state machine.
The user can select both ECU logic voltage (VCCat 3.3 V or 5.0 V) and energy reserve output voltage (at either 23 V or 33 V). Deployment voltage is set to a maximum of 25 V for all profiles and can be controlled through external safing switch circuit using the high side safing switch reference enabled through the system SPI interface or the arming logic.
  • 所有功能

    • AEC-Q100 qualified
    • Boost regulator for energy reserve
      • 1.882 MHz operation, Iload= 70 mA max
      • Output voltage user selectable, 23 V/ 33 V ±5%
      • Capacitor value & ESR diagnostics
    • Boost regulator for PSI-5 SYNC pulse
      • 1.882 MHz operation,
      • Output voltage, 12 V/14.75 V, user configurable
    • Buck regulator for remote sensor
      • 1.882 MHz operation
      • Output voltage, 7.2 V/9 V ±4%, user configurable
    • Buck regulator for micro controller unit
      • 1.882 MHz operation
      • Output voltage user selectable, 3.3 V or 5.0 V ±3%
    • Integrated energy reserve crossover switch
      • 3 Ω - 912 mA max
      • Switch active output indicator
    • Battery voltage monitor & shutdown control with Wake-up control
    • System voltage diagnostics with integrated ADC
    • Squib deployment drivers
      • 12 channel HSD/LSD
      • 25 V max deployment voltage
      • Various deployment profiles
      • Current monitoring
      • Rmeasure, STB, STG & Leakage diagnostics
      • High & low side driver FET tests
    • High side safing switch regulator and enable control
    • Four channel remote sensor interface
      • PSI-5 satellite sensors
      • Active wheel speed sensors
    • Three channel GPO, HSD or LSD configurable, with PWM 0-100% control
    • Nine channel hall-effect, resistive or switch sensor interface
    • User customizable safing logic
    • Specific disarm signal for passenger airbag
    • Temporal and algorithmic Watchdog timers
    • End of life disposal interface
    • Temperature sensor
    • 32 bit SPI communications
    • 5.5 V minimum operating voltage at device battery pin
    • Operating temperature, -40 to 95 °C
    • Packaging - 100 pin

特别推荐

相关应用

汽车应用

EDA符号、封装和3D模型

STMicroelectronics - L9680

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L9680
批量生产
TQFP 100 14x14x1.0 汽车应用 Ecopack2
L9680TR
批量生产
TQFP 100 14x14x1.0 汽车应用 Ecopack2

L9680

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TQFP 100 14x14x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9680TR

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TQFP 100 14x14x1.0

Grade

Automotive
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
L9680 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray TQFP 100 14x14x1.0 -40 95 MALAYSIA 7.62 / 1k
L9680TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel TQFP 100 14x14x1.0 -40 95 MALAYSIA 7.62 / 1k

L9680

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.62 / 1k

ECCN (EU)

NEC

包装类型

Tray

封装

TQFP 100 14x14x1.0

Operating Temperature (°C)

(最小值)

-40

(最大值)

95

Budgetary Price (US$)* / Qty

7.62 / 1k

Country of Origin

MALAYSIA

L9680TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.62 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TQFP 100 14x14x1.0

Operating Temperature (°C)

(最小值)

-40

(最大值)

95

Budgetary Price (US$)* / Qty

7.62 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商